Product Finder

Search for Amphenol products by Amphenol market or product application by filtering the dropdown below. Click on the product corresponding to your selection(s) to be redirected to the website of that business.

Reset
15A Standard Trip Circuit Breaker

Engineered for use with Amphenol Telect’s Load Center Panel, this single-pole long delay circuit breaker provides reliable circuit protection and accurate circuit control to DC applications. In addition to providing conventional overcurrent protection, each breaker can be simultaneously used as an on-off switch.

Product Number: 115999

15A TPA Fuses

15A TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs and powered SONET equipment.

Product Number: 124820

15A TPS Fuses

Designed specifically for the protection of telecommunications equipment, TPS fuses provide current-limiting short-circuit protection for ultra high-current loads – in an extremely compact footprint.

Product Number: 130487

15mm Position Sensor/ Potentiometer

The N15 series offers an SMD and Through Hole mount solution for the majority of Position/Rotary Sensor and  multi-purpose Control applications such as:

  • Automotive HVAC, Seat, Rear-view mirror actuator feedback sensors and HVAC Controls.
  • Temperature Control for Boilers, Wall Heaters, Showers, Radiators, Conventional and Microwave Ovens, Freezers...
  • Timer & Function/Programme Select for Washing  Machines, Dishwashers and all White Goods in general.
  • Size and Position detectors.
     
Standard Features:
  • Conceived and designed for easy customisation.
  • SMD or Through-hole Mount.
  • Endless Rotation (360º).
  • Wide Electrical Angle (340º +/-10º).
  • Extended Mechanical Life (100k cycles).
  • Working Temperature Range: -40ºC to +120ºC.
  • Low Profile.
  • Linearity 3%. 
  • Embossed Tape or Bulk packaging.
  • Reflow Soldering capability.
  • Shaft insertable from both sides.
  • Polarised "T" rotor (European Home Appliance standard).
  • All PT/ PTC 15 shafts compatible.
  • IP54 protection according to IEC 60529.
     

More information.

17.75" Seismic Rack Network Base, 7FT, TE Gray

Amphenol Telect engineered the 17.75" Rack to respond to the dynamic needs of the telecom industry. The 17.75" Rack is the solution for customers needing a smaller— but still powerful— earthquake-safe data center rack with a wide rail-to-rail clearance to fit a variety of equipment.

Product Number: 142256-300

17.75" Seismic Rack UEF Base, 7 FT, TE Gray

Amphenol Telect Seismic Racks conform to GR-63-CORE Earthquake Resistance Criteria when loaded with 450 lbs. and installed with Amphenol Telect's seismic anchor kit. (Total includes 100 lbs. to simulate overhead cable load.).

Product Number: 12545-300

1720 Push-Pull connectors

The Amphenol Air LB France 1720 connectors Series is a push-pull connector for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications where shielding is not necessary. Push-Pull connectors for power supply; power supply for legacy Lighting Systems.

 

Main features :

• Commercial Aerospace specification
• Lightweight and robust thermoplastic
• 3-pin quick install version is readily available
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1750 series - Junction Modules

Amphenol Air LB France 1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted distribution modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions. Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity).

 

Main features :

• Military & Commercial Aerospace specification
• Modules are fitted with male crimp contacts
• Derived from EN3708 and NSA937901 standards
• Compact design
• Overmold Technology offering excellent sealing performances
• Suited to save cable linear meters, then cost and weight
• Versatility of mixing on metallic or composite tracks
• Fire/Smoke/Toxicity conform to ABD 031 and FAR 25853

1758 Ground Modules

Amphenol Air LB France Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. They are available from 36 contacts size 22 to 8 contacts size 12, including mixed configurations.

 

Main features :

• distribution modules for grounding applications
• Suited for wiring optimization (cable linear meters : weight, space and cost saving)
• Very compact design and high contact density
• 2 versions : Individual mounting brackets or mounted on metallic tracks
• Overmold Technology offering excellent sealing performances

1765 Component Carrier Module

Amphenol Air LB France 1765 series is derived from the 1750 series. They consists of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

 

Main features :

• Military & Commercial Aerospace specification
• Compact design
• Overmold Technology offering excellent sealing performances
• Versatility of mixing on metallic or composite tracks with 1750 series modules

The 1767 PA module is an innovative junction module based on the classic 1750 module. The PA’s “Positive Locking” wiring technology offers a 100% guarantee of properly locked contacts in the cavity. Such technology allows total confidence that contacts are properly locked-in. 1767 PA modules are available from 8 contacts size 12 up to 36 contacts size 22, and exist in hybrid and grounding versions.

1777 Junction Modules

Amphenol Air LB France 1777 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted distribution modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations.

 

Main features :

• For RMT applications
• Compact design
• Overmold Technology offering excellent sealing performances
• Suited to save cable linear meters, then cost and weight
• Versatility of mixing on metallic or composite tracks
• Fire/Smoke/Toxicity conform to EN45545 (HL3 R22)

19" Copper Ground Bar with Diagonal Holes

19" Copper Ground Bar with diagonal holes, ROHS, 1.8" copper offsets.

Product Number: 02114-T19

19" Dual Hole Ground Bar

19" dual hole, isolated ground bar for horizontal mounting on a two post rack.

Product Number: 02114-A19I

1900SIM Connectors RMT

Amphenol Air LB France 1900SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes 1900SIM a competitive alternative for a wide range of applications. They come in composite version for weight saving applications.

 

Main features :

• RMT applications
• Space efficient & modular design
• SIM modules in overmold Technology
• Versatility of mixing & matching RF (Quadrax, Triax, Twinax and Coax), Fiber Optics, Signal & Power
- Available in standard crimp contacts (#8 to #23)
• Fire/Smoke/Toxicity conform to EN45545 (HL3 R22)

1977 Connectors

Amphenol Air LB France 1977 Composite rectangular connectors are available with various contact arrangements. Includes sizes 20 to 8 crimp removable contacts for Copper cable.Standard and Overmoulded rear grommet and interfacial seal. Configurable keying and locking posts providing 36 options.

 

Main features :

• For RMT applications
• Comply with RMT standards
• Overmold Technology offering excellent sealing performances
• Fire/Smoke/Toxicity conform to EN45545 (HL3 R22)

1A GMT Fuses

Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.

Product Number: 100991

1A Gray GMT Indicators

Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.

Product Number: 102435-8

1A KLM Fuses

Fast-acting with a high DC voltage rating, KLM fuses are great in backhaul or telecom applications where 20A is not sufficient as a protection/interrupt device. 

Product Number: 118475

1A Standard Trip Circuit Breaker

Engineered for use with Amphenol Telect’s circuit breaker panels, this single-pole long delay circuit breaker provides reliable circuit protection and accurate circuit control to DC applications. In addition to providing conventional overcurrent protection, each breaker can be simultaneously used as an on-off switch.

Product Number: 118714

2.5A GMT Fuses

Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection.

Product Number: 130783

Solderless RF PCB Edge Launch Connectors

SV Microwave’s high speed RF/coaxial solderless edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.  Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.

Features / Benefits: 

  • Solderless compression mount for fast and easy installation (includes screws)
  • SMA, 2.92mm, 2.4mm, and 1.85mm series available
  • Cost effective solutions for testing
  • Durable and rugged design
  • Customized PCB footprint design through simulation optimization
  • Adjustable for multiple PCB thicknesses
  • Minimal reflections through impedance matched PCB Launch

Applications

  • RF test and measurement boards
  • Rapid prototyping
  • High speed digital component test
  • Military and Aerospace

View All

 

 

 

LiteTouch RF Solderless Connectors

Don't suffer depression from heavy compression!

SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting.  As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB.  SV's LiteTouch PCB connector addresses this issue by maintaining a solderless connection while keeping the board material intact.  Current configurations include 2.92 mm, 2.4 mm, and SMA.

Features / Benefits: 

  • Solderless PCB compression mount for fast and easy installation (available with screws)
  • Non-destructive engagement on soft or thin (<.010”) dielectric cores
  • Series: SMA, 2.92mm, 2.4mm and 1.85mm
  • Custom optimized PCB footprint design through simulation available
  • COTS versions available through distribution

Applications:

  • Internet of Things (IoT)
  • 5G Wireless Infrastructure
  • Smart Cities and agriculture
  • Embedded computing
  • Precision thin substrate mounting
  • Ideal for high speed PCB materials
  • RF test and measurement
  • Stripline, microstrip and coplanar waveguide PCB launch

View All

 

 

 

20 GMT Fuses with Cover

Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection up to 20A.

Product Number: 131340

20A Green/White GMT Indicators

Clearly identify each fuse value in a panel with snap-fit designation pins and put the right fuse back in the right location.

Product Number: 102435-22

20A KLM Fuse

Fast-acting with a high DC voltage rating, KLM fuses are great in backhaul or telecom applications where 20A is not sufficient as a protection/interrupt device. 

Product Number: 118440

20A Mini-BDFB Classic Frame Circuit Breaker Kit

This circuit breaker kit is designed for use with Amphenol Telect's Mini-BDFB Classic Frame. A single-pole breaker provides reliable overcurrent protection and a custom faceplate individually secures each breaker and provides physical protection of the toggle from inadvertent tripping.

Product Number: 090-0052-1020

20A Standard Trip Circuit Breaker

Engineered for use with Amphenol Telect’s Load Center Panel, this single-pole long delay circuit breaker provides reliable circuit protection and accurate circuit control to DC applications. In addition to providing conventional overcurrent protection, each breaker can be simultaneously used as an on-off switch.

Product Number: 116670

20A Standard Trip Circuit Breaker

Engineered for use with Amphenol Telect’s Load Center Panel, this single-pole long delay circuit breaker provides reliable circuit protection and accurate circuit control to DC applications. In addition to providing conventional overcurrent protection, each breaker can be simultaneously used as an on-off switch.

Product Number: 116670

20A TPA Fuses

20A TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs and powered SONET equipment.

Product Number: 124821