Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product VHDM-HSD™
VHDM-HSD™
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.

Product VHDM®
VHDM®
Amphenol's VHDM® connector's modular format and breadth of components provide unmatched design flexibility. VHDM® can be combined with VHDM-HSD™ to incorporate both single-ended and differential signaling within the same connector. VHDM® derivatives provide an upgrade path to 25 Gb/s with backward mate compatibility to allow for scale as needed.

Product Viper
Viper
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments. Footprint compatible with VITA 46 connectors to leverage existing module card designs.

Product VITA 66.1 and 66.4
VITA 66.1 and 66.4
Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. They provide reliable high-speed connections for the most extreme commercial and military environments.

Product VITA 66.5 RF/Fiber Hybrid Connectors
VITA 66.5 RF/Fiber Hybrid Connectors
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.

Product VITA 66.5 RF/Fiber Hybrid Connectors
VITA 66.5 RF/Fiber Hybrid Connectors
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification.

Product VITA 67.3 Aluminum Connectors
VITA 67.3 Aluminum Connectors
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.

VITA 87
The VITA 87 circular MT Connector product line offers a high-density MT based fiber optic interconnect solution in the proven and ubiquitous MIL-DTL-38999 Series III form factor. This connector series supports up to 48 fibers per MT ferrule MT, providing a rugged, waterproof, and low-loss connection

Product VITA Contacts and Connectors
VITA Contacts and Connectors
SV Microwave offers a range of VITA 67.1, 67.2, and 67.3 contacts and connectors. We offer female and male contacts and connectors in all three VITA 67 series: SMPM, SMPS, and NanoRF. A select range of these connectors and contacts is SOSA aligned as well.

Product VITA RF 67 for Embedded Computing
VITA RF 67 for Embedded Computing
SV Microwave’s VITA 67.1, .2, and .3 product lines are the latest addition to the RF / coaxial section of the VPX platform. These modular solutions include contacts, cable assemblies, adapters, and connector Backplane and Plug-in modules that support your embedded system's entire RF signal path. SV’s VITA products are designed for side-by-side implementation with other VITA connector standards.

Product Voltarius High Power Interconnect
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.

Product Voltarius High Power Interconnect
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.

Product VPX 3U 5-Slot ½ Size ATR Backplane
VPX 3U 5-Slot ½ Size ATR Backplane
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.

Product VPX Optical and Coax Backplane (VITA 66 & 67)
VPX Optical and Coax Backplane (VITA 66 & 67)
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules. Features: -multiple guiding features for blind mate -support industry standard MT ferrules up to 24 fibre optic channel per MT -rugged durability to chassis, payload cards -interoperability

Product Warrior Grip Series
Warrior Grip Series
2M804 push-pull series to offer a solution designed to exceed the rigorous requirements of the US Army’s Nett Warrior program. Includes a unique mate-force rating for even quicker disconnect and selectively plated shells for improved conductivity. When paired with our 7.5 Amp Warrior Grip Contact system, you can get even more power out of your application in the same lightweight package.

Product Waterproof Interconnects (IP67 & IP68 Rating)
Waterproof Interconnects (IP67 & IP68 Rating)
Amphenol SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high-pressure, vacuum applications, and the prevention of liquid or gas leakage.

Product Waterproof I/O Connectors
Waterproof I/O Connectors
Amphenol develops waterproof I/O connectors for mobile and wearable devices including smartphones, rugged mobile phones, smartwatches, and fitness bands where the environment requires protection at Ipx7 or even Ipx8 levels. Our range of waterproof products covers micro-USB connectors, AudioJack connectors, and the more recent USB Type C connectors.

Waterproof IP67/68 Rated RF Connectors
Sealed IP-rated RF interconnect products are designed to prevent dust and water ingress while offering a secure and reliable connectivity solution for designs where connectors may be exposed to less desirable environmental conditions.

Product Waterproof Micro USB 2.0
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.

Product Waterproof USB Type C
Waterproof USB Type C
WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4 The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.

Showing 1261 to 1280 of 1,291 items