Search Results for rf connector
AFI to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of AFI to SMA Adapters designed for radio frequency applications. AFI to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TCC Industries Inc. - Gemeco
TCC Industries Inc. has a wide range of high quality connectors and adapters for the ever expanding RF connector industry. From the popular N, UHF, Mini UHF, TNC and BNC connectors to SMA, MMCX, SMB, 7/16 DIN, and reverse polarity reverse thread models. TCC supports our OEM customers to the fullest with our ability to create custom RF components.
crimpers | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs. ... e connectors feature a simple and fast termination, eliminating the need for crimping. lni’s dual spiral termination technology allows for a ...
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-69475 PDF Customer Drawing (Size: 163 kb) 000-69475 STP 3D Model (Size: 476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 69475: Body Finish:
HD-BNC Straight Crimp Plug Belden 1505A Belden 4505R AT&T ... - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1120-12g STP 3D Model (Size: 1556 kb ) 034-1120-12G PDF Customer Drawing (Size: 191 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
QMA to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of QMA to N-Type Cable Assemblies designed for radio frequency applications. QMA to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Jack Bulkhead Round Post 50 Ohm | 132363 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 132363 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Products tagged with 'pogo-pin' - SV Microwave
View our products tagged with pogo-pin. Part # 2921-40050-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip)
Develop High Voltage Solutions with Pre-Configured MHV Cable Assemblies
Amphenol RF expands its cable assembly portfolio with quick-connect and disconnect high voltage assemblies. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
HN-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector HN-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-16750 STP 3D Model (Size: 554 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 16750: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Field Replaceable 2 and 4 Hole Connectors - SV Microwave
These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”. With standard hole sizes, they can be easily installed or replaced. These connectors are a perfect fit for a variety of military and commercial applications.
Secure Locking SMP/SMPM RF Cable Assemblies - SV Microwave
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating ...
UHF Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm | 182335 - Amphenol RF
RF Connector UHF Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm. Downloads. 182335 PDF Customer Drawing (Size: 41 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. Assembly Instructions 349-50687 (Size: 59 kb) SMP-FR-C07 PDF Customer Drawing (Size: 134 kb) SMP-FR-C07 IGS 3D Model (Size: 483 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
Commercial Aerospace | Markets - Amphenol
180° Clocked RF Cable Assemblies SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are ...
Amphenol RF SMA Bulkhead Cable Assemblies
Amphenol RF offers a variety of pre -configured IP -rated SMA cable assemblies designed on flexible RG -316 coax cable. These 50 ohm assemblies are available in straight or right -angle plug to straight bulkhead jack configurations and provide reliable electrical performance up to 3 GHz. SMA cable assemblies are
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. The charts illustrate ...
RF Connector - amphenol-antennas.com
RF Connector AC-12ST-NF-MM N Female Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172219 PDF Customer Drawing (Size: 66 kb) 172219 STP 3D Model (Size: 412 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.