Search Results for rf connector
N-Type to AMC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of N-Type to AMC Cable Assemblies designed for radio frequency applications. N-Type to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MCX Straight PCB Plug Surface Mount 50 Ohm | 252153-11 - Amphenol RF
RF Connector MCX Straight PCB Plug Surface Mount 50 Ohm. Downloads. 252153-11 STP 3D Model (Size: 172 kb ) 252153-11 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
F-Type Straight PCB Jack Through Hole 75 Ohm | 222203-10 - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 222203-10 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
BNC Right Angle PCB Jack Through Hole 50 Ohm | 112747
RF Connector BNC Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 112747 PDF Customer Drawing (Size: 28 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 081-114-RFX PDF Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MU1121A1-NT3G-8X-50: Body Finish: Nickel: Body Material: Brass:
F-Type Jack Thread-in 75 Ohm | 222144-10 - Amphenol RF
RF Connector F-Type Jack Thread-in 75 Ohm. Downloads. 222144-10 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper:
RF Connector - Amphenol Antenna Solutions
RF Connector AC-15ST-NM-MM N Male Connector for 1 5/8” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Thermal Effects of Solder Reflow on RF PCB Connector Design - SV Microwave
Figure 1: Common RF PCB connector design showing PTFE insulator growth after reflow process These changes have forced us to either make sacrifices to electrical performance by setting the end of the insulator well short of the bottom of the connector, or design in different dielectrics with better thermal properties ...
MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm. Downloads. 252119 PDF Customer Drawing (Size: 78 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Press Fit Straight Jack Press-Fit 50 Ohm | 132264SS - Amphenol RF
RF Connector SMA Press Fit Straight Jack Press-Fit 50 Ohm. Downloads. 132264SS PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
N-Type to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to TNC Adapters designed for radio frequency applications. N-Type to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
rca connectors | Amphenol Global Search | Amphenol
Amphenol RF offers a broad range of connectors designed to terminate to many commercially available coaxial cable types. The following cable guide lists standard flexible, Low Loss, semi-rigid and conformable, micro-coaxial, and corrugated cable as well as associated product links.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-47 PDF Customer Drawing (Size: 64 kb) 132147-47 3D Model (Size: 384 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
RF Connectors for 12G-SDI Applications - amphenolrf.com
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
1mm RF Series Technical Specifications - SV Microwave
1.00mm RF Series. The 1mm connector was designed for mode-free operation through 110GHz. The interface uses a mostly air-dielectric with a support bead that is set back in the body of the connector to reduce bead interaction in a mated pair. Like the other millimeter wave connectors, the body has been designed to ensure that the outer ...
New IP67 Connectors Provide Protection from the Elements
Amphenol RF BNC and TNC connector designs feature waterproof interfaces and ingress protection ideal for use in outdoor applications. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ...
Electronica 2024 - amphenolrf.com
FAKRA RF Connectors; Download FAKRA Solutions Guide; AUTOMATE Mini-FAKRA Connectors. Our compact Mini-FAKRA connectors and cable assemblies are ideal for space-constrained applications, especially in autonomous and connected vehicles, industrial IoT and IIoT. They offer high-data transfer rates up to 20 Gbps and an 80% space saving compared ...
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
BNC Cable Jack RG-8 RG-213 RG-225 Bulkhead Rear Mount 50 Ohm
RF Connector BNC Cable Jack RG-8 RG-213 RG-225 Bulkhead Rear Mount 50 Ohm. Downloads. 112709 PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
082-5375-RFX | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5375-RFX PDF Customer Drawing (Size: 105 kb) 082-5375-RFX STP 3D Model (Size: 368 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. ... 58-533725-26s | Amphenol Global Search | Amphenol ...