Search Results for rf connector
SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132239 PDF Customer Drawing (Size: 71 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) 132239 3D Model (Size: 344 kb ) Product Life Cycle.
New Field Installable Type-N Connector Saves Time and Money
Amphenol RF is proud to introduce a field installable version of the popular Type-N connector optimized for LMR® 400 cable. This new connector provides the same high performance results as the rest of the product series, however, does not have the same costly installation requirements.
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
N-Type Plug to SMA Jack Adapter 50 Ohm Straight
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 750 mm
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 750 mm (29.52 Inches)
RF Interconnects for High Vibration Environments - SV Microwave
Secure your RF connectors, adapters, and cable assemblies in high-vibration environments with this suite of carefully designed and selected RF interconnects. The presence of environmental shock and vibration can negatively affect RF performance by causing two mated connectors to become loose and in some cases disconnect.
rf connector to pcb | Amphenol Global Search | Amphenol
RF Connector RF Switch Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 908-22111-R PDF Customer Drawing (Size: 219 kb) 908-22111-R IGS 3D Model (Size: 405 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) ...
BMZ RF Series Technical Specifications - SV Microwave
Contacts and Connectors; Modules and Blocks; VITA Cable Assemblies; VITA Tools. Components. Attenuator; Short; Termination. Tools. Removal Tools. New Products; Capabilities; Cable Builders. ... RF Leakage Interface Only -(80-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Force to Engage: 12 ounces ...
Edge Lock RF PCB Connectors - SV Microwave
The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the connector in place. The secure fit between the connector and the PCB edge ensures optimal RF performance throughout the connector’s full frequency range.
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 142194 PDF Customer Drawing (Size: 235 kb) 142194 STP 3D Model (Size: 279 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
FAKRA Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
AMPHENOL RF INTRODUCES SMPM PRODUCT LINE
SMPM cable connectors are available in straight and right-angle configurations, for 0.047- and 0.086-inch diameter semi-rigid and conformable cables, as well as RG-178 flexible coax. The connectors are made from beryllium copper or brass with gold plating, for durability of use and maximum electrical performance.
Assembly Instructions-C8 Amphenol Type N
end of cable) over cable, and cut off jacket to dim. a. Step 2 Comb out braid and fold out. Bare center conductor to dim. c as shown. Step 3 Pull braid wires forward and taper toward center conductor. Place clamp over braid and push back against cable jacket. Step 4 Fold back braid wires as shown, trim braid to proper length and form over clamp ...
BNC to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Cable Assemblies designed for radio frequency applications. BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Mini-UHF Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector Mini-UHF Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 182117 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132121 PDF Customer Drawing (Size: 80 kb) 132121 STP 3D Model (Size: 437 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Cables on Demand is an Amphenol-Owned Cable Manufacturer and Online Retailer Offering 1000's of Factory-Direct, In-Stock, Ready-to-Ship, Industry-Standard Cables for Computer I/O, Networking, Communications, A/V, Datacenter & Electronics Test Applications. ... Buy Genuine Amphenol RF / Coaxial (Coax) Cables Factory-Direct from Amphenol Cables ...
Solderless Male Edge Launch and Compression Mount Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.
PCB Terminations - RF Connectors | Amphenol RF | Page 2
Amphenol RF offers a broad range of radio frequency PCB Terminations including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of PCB Terminations at Amphenol RF online.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
TNC to FME Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to FME Adapters designed for radio frequency applications. TNC to FME Adapters feature all industry standard connector interfaces in between-series and in-series designs.