Search Results for rf connector
Amphenol
Amphenol is a world leader in broadband communication products for cable, satellite and telecommunications video and data networks. ... power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors ...
mini uhf connector | Amphenol Global Search | Amphenol
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
RF Interconnects - SV Microwave
RF Interconnects Features & Benefits • Keyed, small form factor, RF multiport ... Three stacked Humboldt Cable Connectors. All of Humboldt’s cable connectors feature thumbscrews for easy installation/removal. H12C: Humboldt Female Cable Connector, 2 Port H14C: Humboldt Female Cable Connector, 4 Port H18C: Humboldt Female Cable Connector, 8 Port
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. 083-886-2050 PDF Customer Drawing (Size: 219 kb) 083-886-2050 IGS 3D Model (Size: 1714 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver:
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 112431 PDF Customer Drawing (Size: 70 kb) 112431 STP 3D Model (Size: 1125 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6651B1-NNYL3G-50: Body Finish: Nickel:
SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm | 132387 - Amphenol RF
RF Connector SMA Straight Crimp Plug 1.32 mm Micro-cable 50 Ohm. Downloads. 132387 PDF Customer Drawing (Size: 249 kb) SMA & RP-SMA Crimp Connectors Datasheet (Size: 195 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
High Frequency Coaxial D38999 Contacts - SV Microwave
SV Microwave offers DC to 65 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.
Discover Cutting-Edge RF Antennas with New Antenna Solutions Guide
Amphenol RF is pleased to introduce our comprehensive Antenna Solutions Guide, showcasing our wide range of off-the-shelf internal and external IoT antennas. This catalog provides a detailed view of the features and benefits of each antenna type to help make it easier for our customers to design these products into their next project.
TCC Industries Inc. - Gemeco
TCC Industries Inc. has a wide range of high quality connectors and adapters for the ever expanding RF connector industry. From the popular N, UHF, Mini UHF, TNC and BNC connectors to SMA, MMCX, SMB, 7/16 DIN, and reverse polarity reverse thread models. TCC supports our OEM customers to the fullest with our ability to create custom RF components.
F-Type Straight Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 222115 PDF Customer Drawing (Size: 110 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass:
Tamper Resistant RF Connectors - Amphenol RF
Tamper-resistant RF connectors are designed with specific features to prevent unauthorized access, tampering, or interference with the RF connection. These connectors are particularly important in applications where security and integrity of the RF signal are critical. These front mount, rear fastening bulkhead tamper-resistant connectors offer ...
Amphenol CS - Interconnect solutions for Communications, Mobile ...
ACS has an expansive global presence in research and development, manufacturing, and sales. We design and manufacture a wide range of innovative connectors as well as cable assemblies for diverse applications including server, storage, data center, mobile, RF, networking, industrial, business equipment and automotive.
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP-FS-LDPCT STP 3D Model (Size: 80 kb ) SMP-FS-LDPCT PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMP-FS-LDPCT: Body Finish: Gold: Body Material:
Micro Coax Cable Assemblies - Amphenol MCP - Amphenol Mobile Consumer ...
Capacity for Micro Coax Cable Assemblies. Total of 26 lines of highly automates cable lines; Full capacity is 4 million pcs per month; Tablet Applications for Micro Coax Cable Assemblies. Conductor size: 36AWG , 40AWG & 42AWG; Flexible and twistable; Fine pitch connector termination (0.4mm,30 pin) Ultra slim cable bundle for mobile device
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 172132 PDF Customer Drawing (Size: 321 kb) 172132 STP 3D Model (Size: 1860 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
RP-SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector RP-SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132231RP PDF Customer Drawing (Size: 42 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
RP-SMA to RP-SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-SMA to RP-SMA Cable Assemblies designed for radio frequency applications. RP-SMA to RP-SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
RF Interconnect for Compute Modules - Amphenol RF
Utilizing these RF interconnect along with your traditional FAKRA connectors will expand their usage in the automotive and industrial space. SUMMARY Amphenol RF is excited to participate in current and future generation compute module development and to be able to provide the highest quality RF interconnect for use in this increasingly critical ...
Develop High Voltage Solutions with Pre-Configured MHV Cable Assemblies
Amphenol RF expands its cable assembly portfolio with quick-connect and disconnect high voltage assemblies. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...