Search Results for rf connector
MCX Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm
RF Connector MCX Right Angle Crimp Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 252202 PDF Customer Drawing (Size: 56 kb) MCX Ultraminiature Product Series (Size: 226 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
F-Type Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector F-Type Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 222113 PDF Customer Drawing (Size: 229 kb) 222113 STP 3D Model (Size: 442 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
UHF Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 182130-10 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
AMC4 to TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC4 to TNC Cable Assemblies designed for radio frequency applications. AMC4 to TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Plug LMR-300 50 Ohm | 172304 - Amphenol RF
RF Connector N-Type Straight Crimp Plug LMR-300 50 Ohm. Downloads. 172304 PDF Customer Drawing (Size: 43 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Automotive Connectivity Solutions | Amphenol Broadband
Amphenol/Times Fiber Communications (TFC) is a leading manufacturer of coaxial cables for automotive applications. TFC’s OEM approved coaxial cable solutions are designed to meet or exceed the industry’s critical performance characteristics, specified operative temperature ranges and the demanding cable routing requirements of the automotive market.
Hermetic Bulkhead RF Adapters | Hermetically Sealed Adapters - SV Microwave
SV Microwave has extended our selection of rugged RF interconnects with a new line of bulkhead hermetic adapters. These hermetically sealed, panel mount connectors can be used for "inside-of-the-box" applications that must withstand rigorous environments and harsh elements like water, dust, air, or the vacuum of space.
AMC to FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC to FAKRA Cable Assemblies designed for radio frequency applications. AMC to FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BNC Right Angle Crimp Plug RG-6 75 Ohm | 112540 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-6 75 Ohm. Downloads. 112540 PDF Customer Drawing (Size: 73 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
ENABLING AUTOMOTIVE TECHNOLOGY WITH HIGH FREQUENCY RF INTERCONNECT
and higher density RF interconnect to support these expanding systems. ENABLING AUTOMOTIVE TECHNOLOGY WITH HIGH FREQUENCY RF INTERCONNECT APPLICATIONS AUTOMATE Mini-FAKRA Type A CONNECTORS FIXED LENGTH CABLE ASSEMBLIES FAKRA PRODUCTS • 360° Cameras • ECU/Compute Modules • Antennas • Roadside V2X • Radar • High frequency, high ...
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance. Downloads. 083-878-RFX PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 112508 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RP-SMA PCB End Launch Straight Jack 50 Ohm | 901-9864 - Amphenol RF
RF Connector RP-SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-9864 PDF Customer Drawing (Size: 121 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass:
High Performing RF Solutions for Automotive Antenna Applications
Amphenol RF is pleased to expand its SMA connector portfolio with additional configurations designed for automotive applications. The SMA interface is compact and lightweight and features a secure threaded coupling mechanism that makes it ideal for vibration resistance. These new configurations are designed to support the flexible RTK-044 cable ...
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 142194 PDF Customer Drawing (Size: 235 kb) 142194 STP 3D Model (Size: 279 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
TNC to FME Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to FME Adapters designed for radio frequency applications. TNC to FME Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol CO-058SMAX200-000.6 SMA Male to SMA Male (RG58) 50 Ohm Coaxial ...
Buy 0.5ft Amphenol CO-058SMAX200-000.6 Cables Factory-Direct: RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes ...
F-Type Right Angle PCB Plug Through Hole 75 Ohm | 222213 - Amphenol RF
RF Connector F-Type Right Angle PCB Plug Through Hole 75 Ohm. Downloads. 222213 PDF Customer Drawing (Size: 52 kb) 222213 3D Model (Size: 541 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
BNC Straight PCB Jack Through Hole 50 Ohm | 112553 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112553 STP 3D Model (Size: 142 kb ) 112553 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B625100-012-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RP-TNC to TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC to TNC Cable Assemblies designed for radio frequency applications. RP-TNC to TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.