Search Results for hes 9600 spec sheet
rtol-20cpg | Amphenol Global Search | Amphenol
Search Results for rtol-20cpg rt0l-10cg-c2 | Amphenol Global Search | Amphenol rt0l-10cg-xx eco-mate,cord grip,crimp range,size 10 b1 - released drawing jun-26-2014 ben materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric (mm).
Metals Industry- Amphenol TPC Wire and Cable
We offer a complete line of connector assemblies tailored for different specifications and working conditions, all designed to provide superior connectivity and longevity. ... 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Hoff-Trex® Tubular Lug Terminals - TPC Wire
Request a Quote Download Spec Sheet Features. Ratings. Applications. Part Numbers. Related Products. Features. Color-Coded Barrel . Makes for ease of identification. Sight Hole . For quality check on crimp. ... 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Sensors for Explosives, Gun, and Impact Testing - PCB
PCB® and Endevco® offer several unique types of accelerometers & pressure sensors for blast, gun, and shock testing. Our piezoelectric & piezoresistive shock accelerometer designs contribute to the improved measurement of both high-g and pyrotechnic shock.
Model 482B11 | PCB Piezotronics
Model 482B11:1-channel, line-powered, ICP® sensor signal cond., gain x1, x10, x100, BNC input/output conn.
Integrated IR Datasheet - SGX Sensortech
Standard baud rate 38400 as default, 115200, 19200, 9600 Dimensions Diameter (D) 19.9mm 20mm 20.1mm Height (H) 16.50mm 16.60mm 16.70mm Pins Height (pH) 4.0mm 4.8mm 5.6mm Body Material Stainless Steel Weight 25 g 29 g 33 g Gas Sensor Sockets S1 5-Pin , Polygon Topology PIN CONFIGURATION Pin Name Description
Quick-Connex® DeviceNet™ Wiring System Accessories - TPC Wire
Request a Quote Download Spec Sheet Features. Resources. Ratings. Applications. Part Numbers ... 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe. Be the first to know about the latest in high-performance wire, cable, connectors, and assemblies.
Model 130E20 | PCB Piezotronics
Product Specifications Product Manual Product Downloads. Side by Side Microphone Brand Comparison by Independent Test Lab. Product Videos. Build Out Your Measurement Chain. Other; Model: 079A07. Windscreen (for 1/4-inch microphones) $42.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: 079A18 ...
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
connector data | Amphenol Global Search | Amphenol
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
RNJOP | Fiber Optic Connector | European Standards
The RNJOP fiber optic connector is used for in-flight entertainment, robotic machining.
Section 360-381-802 Equipment Issue 2 Second Printing, August 2006 3603 ...
The availability of features and technical specifications herein subject to change without notice. Section 360-381-802 Equipment Issue 2 Second Printing, August 2006 ... RS232 connection that defaults to 9600 baud, 8 bits, 1 stop and no parity. The interface through the control port is VT-100. VT-100 operation on a PC requires VT-100 emulation ...
APXVAALL18M-U-J20 - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS R1 R2 Frequency Range MHz (2x) 617-894 MHz 617-698 698-806 806-894 Polarization --- ±45° Gain Over all Tilts dBi 14.0 ± 0.6 14.6 ± 0.5 14.8 ± 0.5 Max Gain dBi 14.6 15.1 15.3 Azimuth Beamwidth (3 dB) degrees 65° ± 6° 61° ± 5° 58° ± 8°
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
Miniature Triaxial ICP ® Accelerometers with TEDS - PCB
Models 356A43, 356A44 and 356A45 are miniature and lightweight triaxial ICP ® accelerometers that are TEDS IEEE 1451.4 enabled. The accelerometers are hermetically sealed and packaged in a 0.4 inch (10.16 mm) titanium cube that weighs 0.15 ounces (4.2 grams). These miniature triaxial accelerometers are available with three sensitivities, 10 mV/g, 50 mV/g or 100 mV/g.
Model 2050E09-FS | PCB Piezotronics
Model 2050E09-FS:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power, internal DC field power s
Model AE | PCB Piezotronics
Product Specifications Product Manual Build Out Your Measurement Chain. Other; Model: 003. Low noise, coax, 29 awg, blue PTFE cable... $1.35 USD (Pricing valid only in the U.S.) Add to Cart. Model: 042. Polyurethane cable, 2-conductor, twisted... $1.70 USD (Pricing valid only in the U.S.) ...
Duplex Filters MPX 70/6 - AMPHENOL PROCOM
The MPX 70/6… is a 6-resonator miniaturized duplex filter for duplex radiotelephones. This compact “miniplexer” meets the demand for a modern, space saving, high performance filter type.