Search Results for hes 9600 spec sheet
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
USB 3.1 Gen 1 - GSB31X & GSB32X Series - Amphenol CS
www.en-i.om Disclaimer Pese nte tha e ve inrin is se t ne i nie. USB 3.1 Gen 1 - GSB31X & GSB32X Series MATERIAL §§Housing: High Temperature Thermoplastic, complies with UL 94V-0, Optional Colour
TFC Coaxial Cable Product Information Sheet Type: T59SCSQ95/95-V (CATV ...
Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 85 Capacitance, Nominal 16.2 pF/ft 53.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 25.30 83 Outer Conductor 3.57 12 Loop 28.9 95 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m ...
DX900+ Multilog Electromagnetic Speed/Temp Sensor, Plastic ... - Airmar
Electromagnetic Speed. Say goodbye to the paddlewheel and hello to Smart ™ Sensor technology. The DX900+ uses electromagnetic technology to accurately measure dual-axis speed through water plus immediately calculate leeway travel.
TPA/GMT Combination Fuse Panels - Amphenol Broadband Solutions
Specifications Electrical Max. input interrupt device 100A input: 125A 130A input: 160A 150A input: 185A 160A input: 250A, 200A max rated input 200A input: 250A 260A input: 325A 350A input: 435A Max. output protection device 50A TPA fuse 15A GMT fuse, except 009 -8005 0404J/G 20A GMT fuse, 009-8005-0404J/G
360-80 Intelligent Channel Bank Craft Terminal User’s Guide
9600 baud rate 8-bit, no parity, 1 stop bit 9-pin to RJ-11 adaptor 2.2 Connecting to the ICB Using a 9-pin to RJ-11 adaptor (PN 03-200542-0), connect the ASCII terminal or PC serial port (COM1 or COM2) to the jack labeled MGMT on the front of the E1 controller. See the documentation for the E1-S card for instruc-tions.
T1 Controller with SNMP (3603-81) - Charles Industries
Section 360-381-202 5 face to a powered line that uses line-powered repeaters. See Figure 2 and Figure 3 for typical applications. Other applications use a second T1 interface unit (model number 3608-80) with drop-and-reinsert capability for use in a
TFC Coaxial Cable Product Information Sheet Type:T75MCQ95T/90T-V(CMR ...
Specifications subject to change without notice Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations. Times Fiber Communications, Inc. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288
6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1945 mm
ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45° ...
TACBeam® | Fiber Optic Connector | Fiber Systems
The AFSI TACBeam® is hermaphroditic fiber optic connector, allowing the concatenation of multiple cable assemblies to support varying distance requirements
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
A complete range of Mil-Spec connectors -- MIL-DTL-38999, 26482, 5015, and 83723 -- and custom micro-miniature, filter, sealed, and prototype connectors
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
The Kaye LTR-90 is an ultra-cool dry well calibrator designed for portability and ease of operation. The dry well calibrator operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications.
TFC Coaxial Cable Product Information Sheet
Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 85 Capacitance, Nominal 16.2 pF/ft 53.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 25.30 83 Outer Conductor 3.57 12 Loop 28.9 95 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m ...
APXVB4L26V_43-C-I20 - Amphenol Antenna Solutions
10-port Antenna, 2.6m, 1x 698-960/4x 1710-2690, 65deg, Integrated RET
RECOMMENDED MOUNTING HOLE DIMENSIONS - Amphenol RF
or disclosed by said drawings, specifications, or other data. SHEET 2 OF 2 K. CAPOZZI 2/21/14 SCALE: 4.5:1.0 TITLE SMA STR BHD JACK FOR RG-142/U RG-55, RG-223 AND RG-400/U CABLES APPROVED DATE Amphenol RF DATE 30-Oct-13 www.amphenolrf.com ENGINEER A ARUN PRABU MATERIAL SEE NOTES DATE 30-Oct-13 DRAWN
Quadruple-Band Base Station and Marine Antenna for the 900 MHz, 1800 ...
amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 3 of 3 Last edited: 2025/02/05. Title: CXL 900/1800/1900/UMTS/LW Created Date:
GPS Combination Antennas GPS-C 900/1800/UMTS/WIFI - amphenolprocom.com
External antenna whip mounted on the GPS-Combi mount. Multiband antenna covering EGSM-900, DCS-1800, UMTS and WIFI. Easily removable whip for cleaning in car-washing machine.
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair ...
V17-001-01-A0 - amphenol-antennas.com
ELECTRICAL SPECIFICATIONS Frequency Range MHz 3300-4000 MHz 3300-3800 3550-3700 3700-4000 Polarization --- ±45° ...
Low Pass Filters LPZ 960 - amphenolprocom.com
Specifications. Electrical; Model: LPZ 960: Filter Type: Low-pass filter for the 900 MHz band: Frequency: Pass band: 820 - 960 MHz Stop band: 1.64 - 6 GHz: Max. Input Power: 150 W: 1 dB Cut-Off Frequency > 970 MHz: VSWR: 1.75:1: Stop Band Attenuation > 60 dB: Mechanical; Connection(s) N(f) Dimensions: