Search Results for hes 9600 spec sheet
Datasheet - cabelcon.com
Further technical specifications and installation instructions can be obtained on request.
Drop Cable Options - Amphenol Broadband Solutions
Our product profile provides designs for specialized applications needing coaxial cables in various sizes, combinations, and specifications for telecommunications as well as the radio, video, TV and information industries.
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm angles
Dual-Feed Rear Output Circuit Breaker - amphenol-ns.com
Minimize the need for an additional battery distribution frame by bringing power management closer to network elements with this dual-feed high-current circuit breaker panel. A modular design provides customization, as well as enabling maintenance on single circuits while other output lines are live.
High-Current Demarcation Panel - Amphenol Broadband Solutions
Designed specifi cally to provide a demarcation point for large power feeds between primary distribution and network equipment, the demarcation panel can handle four loads of up to 100A each. Bullet-style circuit breakers provide an additional layer of protection and access for each pass-through feed. Notes: Panel ships without circuit breakers.
A proven, versatile enclosure designed to environmentally protect ...
Multi-Purpose Housing is designed for new installations as well as rehabilitation of existing CATV pedestal housings. The superior structural strength, outstanding env. ronmental protection and ease of installation combine to create a long-life housing that reduces operational expenses. The CMPH-7C series.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they are given by Amphenol Corp. The furnishing of these drawings, specifications,
Low Current Circuit Breaker Panel - Holland Electronics
Gain the convenience of circuit breakers for traditional power distribution with this factory-configured panel. Choose from a broad range of configurations with various circuit breaker values to meet the specifics of your application — all breakers are pre-loaded, so you receive a panel that is ready to be deployed directly into the equipment rack.
Product sheet - Amphenol Antenna Solutions
All our cellular Yagis are manufactured to full telecommunications specifications. They are able to withstand most environmental conditions & consequently are in operation in many countries around the world.
Features - amphenol-antennas.com
WIDE DIAMETER POLE TOP MOUNTING BRACKET KIT FOR CANISTER ANTENNA. AVAILABLE IN BROWN, BLACK AND GREY TO MATCH ANTENNA RADOME AND/OR MOUNTING STRUCTURE. HOW TO READ THE MODEL NUMBER Each letter and number has meaning. AZIMUTH BMWDTH. These letters are placeholders for fixed tilt options.
Connector Solutions Engineered to Empower the Technologies of Tomorrow
Amphenol ofers a full range of High Speed IO Connectors with data rates ranging from 1 Gb/s to 112 Gb/s and beyond, meeting our customers' varied requirements for high speed applications.
16-Port Antenna - amphenol-antennas.com
ELECTRICAL SPECIFICATIONS MEGA Wide Band B1 Frequency Range MHz 1427-2180 MHz 1427-1518 1695-1880 1920-2180 Polarization --- ±45° Gain, Over all Tilts dBi 15.8 ± 0.5 16.8 ± 0.5 16.9 ± 0.5 Azimuth Beamwidth degrees 67.0° ± 4.7° 65.1° ± 4.0° 65.5° ± 4.5° Elevation Beamwidth degrees 8.8° ± 0.5° 7.2° ± 0.5° 6.3° ± 0.5°
Trex-Onics® Low Capacitance Communication Instrumentation Cable - TPC Wire
Trex-Onics® High-Flex Low Capacitance Cable features Ultra-Shield™ construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% protection from electromagnetic and radio frequency interference.
Trex-Onics® Shielded Horizontal CAT6 Cable - TPC Wire
Provides superior electrical performance to meet CAT6 and Ethernet/IP requirements. Offers superior first-line defense against tearing, abrasion, impact, oil, ozone, UV exposure, and most chemicals. Flame and heat resistant. Extreme all-weather flexibility. Fully interchangeable with CAT5E cables. WT. PER 1000'
2.92mm Feed-Thru Hermetic Seal 066-15-000 - SV Microwave
Elevate your system's RF connections with SV Microwave's 2.92mm Feed-Thru Hermetic Seal 066-15-000. Explore the product and place your order today!
ORDERING OPTIONS - Amphenol Antenna Solutions
24-Port Antenna 698-960 | 698-960 | 1427-2180 | 1427-2180 | 2490-2690 | 2490-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Trex-Onics® Low Capacitance VFD Shielded Power Cable - TPC Wire
Designed to support unique electrical requirements of VFD systems. Increase flexibility and flex-life in dynamic applications. Provides protection against EM and RF interference and a low impedance path to ground. Protects equipment and motor damage from electrical noise and “stray voltage.”
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
HY-TREX® Industrial Ethernet CAT6A - TPC Wire
Intended for CAT6A Ethernet connectivity up to 83 meters, the HY-TREX® Industrial CAT6A Ethernet horizontal cable, 24 AWG/4-Pair, holds a voltage rating of 600 volts. This 600 volt rated ethernet cable can mix with power cables in cable trays without needing to add extra conduit.