Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product MIL-DTL-83723 (Matrix)
MIL-DTL-83723 (Matrix)
Medium-sized, environmentally resistant circular connector. MIL-DTL-83723 is used for both general-purpose and high-temperature applications in commercial aerospace. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.

Product MIL-DTL-83723 (Pyle)
MIL-DTL-83723 (Pyle)
Includes styles from Pyle National, with proven technology for severe environments in commercial and military aerospace markets. These have proven technology for severe environments and are widely used in commercial and military aerospace markets. high-temperature styles are capable of operation at 260° C/500°F.

Product MIL HD2
MIL HD2
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard and VITA 91 requirements, MIL-HD2 provides developers with a robust open architecture solution for tighter card pitches and chassis designs where space and performance are critical. These connectors are available in 3-, 4-, and 6-pair configurations.

Product MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.

Product Millipacs® Mezzanine
Millipacs® Mezzanine
FCI Basics Millipacs® Vertical header and receptacle mating combination offer a range of stack heights between 15mm and 25mm for low speed and 10Gb/s mezzanine applications. Millipacs® connector interfaces provide high reliability and robustness making them suitable for the most demanding applications in aerospace, industrial, and also traditional telecom segments.

Product Millipacs® R/A Receptacles
Millipacs® R/A Receptacles
FCI Basics Millipacs® is a 2.00mm modular, BTB & CTB Interconnection System in Hard Metric (HM) configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating temperature (175°C), higher current rating (3A/pin), and low smoke low halogen compatibility.

Product Millipacs® Vertical Headers
Millipacs® Vertical Headers
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps.

Product Millipacs® Vertical Receptacles
Millipacs® Vertical Receptacles
Millipacs® HM vertical receptacles are offered in standard 5 and 8 row signal modules and up to maximum of 200 signal contacts. Vertical receptacle module, when mated to a standard straight header are suitable for parallel Board-to-Board applications. Vertical receptacle can also be used in backplane in the place of vertical header and mated with right angle header on the daughter card.

Product Miniature Bayonet Connector
Miniature Bayonet Connector
Miniature circular bayonet coupling connectors meet MIL-26482 Series II requirements & its QPL qualified, Connectors with crimp contacts rear insertable & rear releasable contacts. Contacts are qualified to SAE AS 39029 & Grommet constructed as tear-resistant.

Product Miniature µCOM-USBC
Miniature µCOM-USBC
µCOM-USBC is a rugged miniaturized USB Type-C connector solution with push-pull or threaded coupling. It offers protection against fluids, dust, shocks, and vibration disconnection, while ensuring reversible data and power transmission. Designed for flexible configurations with Amphenol Socapex’s expertise in rugged connectors.

Product Mixed Signal Harnesses
Mixed Signal Harnesses
SV can support mixed-signal harnesses that include: 1. Digital 2. Quadrax 3. Power 4. RF/optical combinations

Product MMA
MMA
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.

Product MOV - Metal Oxide Varistor Connectors
MOV - Metal Oxide Varistor Connectors
Offer the versatility of a standard connector with transient protection for sensitive circuits. Internal housing of the MOV sleeve offers weight and space savings over other protection methods available today and eliminates costly and bulky exterior suppression mechanisms in appropriate situations. Sleeves are presently available in contact sizes 22, 20, and 16.

Product MPO Field
MPO Field
Amphenol SOCAPEX’s MPO Field solution enables users to transform a standard MPO patchcord into a robust connector designed to resist the harshest environments. The MPO patchcord is integrated into a metallic plug based on MIL-STD-38999 Series III, shell size 13 Military connector, to protect it from shocks, dust and fluids. There is no requirement for field termination.

Product MT38999 Multi-Channel Connectors with MT Ferrules
MT38999 Multi-Channel Connectors with MT Ferrules
Amphenol offers a multi-channel circular connector with high-density MT fiber optics. This connector uses MT ferrules. Ferrules are available in either 12-fiber or 24-fiber versions, in multi-mode PC, single-mode PC, and single-mode APC configurations. 2 arrangements are available -- shell size 11 with one ferrule and shell size 21 with four ferrules.

Product Nano Pegasus
Nano Pegasus
Nano-Pegasus is a small, plastic, easy-to-use connector designed specifically for sensing, command, and control applications where a Micro or Nano Dsub would be used. Nano-Pegasus & Nano-Luminus provide exceptional performance in tight spaces, packing 11 high-grade contacts in a shell size 5 housing.

Product Next-Gen ARINC 600
Next-Gen ARINC 600
The NextGen Arinc 600 is available in PCB tail or press-fit options. The stamped and formed contact is a lighter weight and lower-cost option to the standard contact without compromising functionality. The stamped and formed is available for size 22 contacts and as well as a size 8 quadrax press-fit. A 400 contact size 2 Arinc will be 25% lower weight and 25% lower cost.

Product NFC 93422 HE310A Relay Sockets
NFC 93422 HE310A Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts)

Product NGCON
NGCON
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.

Product OCS - Oval Contact System Connectors
OCS - Oval Contact System Connectors
High-speed data transmission up to 10 Gbps per pair. MIL-DTL-38999 shell styles are available from size 9 to 25. A wide variety of insert arrangements is available. Patterns range from (1) to (21), 100 Ohm differential pairs capable of delivering data transfer speeds of 10Gbps per pair. PCB Tails contacts available, sockets only, epoxy backfilled.

Showing 161 to 180 of 284 items