Connectors

Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.

View our businesses providing Connector solutions.
X
Product 1100 Modules
1100 Modules
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations.

Product 1119 Series Mil/Aero In-Line Junctions
1119 Series Mil/Aero In-Line Junctions
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or alu cable contacts (also exist in components carrier versions for diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.

Product 1174 Circular Grounding Modules
1174 Circular Grounding Modules
Grounding modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements, these Amphenol Air LB France's modules are suited for grounding applications. Including components or not, they can be screwed directly on the structure. Available for 10 or 12 contacts size 20, male or female contacts, with or without components.

Product 1200 Modules
1200 Modules
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size. Specially designed for microcurrents applications (modules to be fitted with female crimp contacts).

Product 127/HE801-HE804-HE807
127/HE801-HE804-HE807
The 127/HE8 series is a medium-density range of multi-contact plug-in connectors for PCB. This range of 2.54 staggered grid, low profile connectors offers the widest range of hardware, guides, and contact terminations, providing more flexibility to PCB designers.

Product 1720 Push-Pull Connectors
1720 Push-Pull Connectors
The Amphenol Air LB France's 1720 push-pull connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary.

Product 1750 Modules
1750 Modules
The Amphenol Air LB France's 1750 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available in different contact configurations (size 12 to 22).

Product 1758 Ground Modules
1758 Ground Modules
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks. Available from 36 contacts size 22 to 8 contacts size 12.

Product 1765 Electronic Component Carrying Modules
1765 Electronic Component Carrying Modules
Derived from the 1750 series, the Amphenol Air LB France's 1765 modules series consists of components carrier versions that can be fitted with diodes, resistors, fuses, etc. Perfectly suited in a cable harness to easily insert a component. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving. Mounting on composite or metallic tracks.

Product 1900Elio / ABS1696 Connectors
1900Elio / ABS1696 Connectors
The Amphenol Air LB France's 1900Elio series is derived from the legacy EN3545 connectors. Composite rectangular connectors offering 36 keying positions, it comes with 7 Elio® Optical termini for Aerospace applications.

Product 1900SIM connectors
1900SIM connectors
Amphenol Air LB France's 1900SIM is a '3 modules' rectangular connector providing versatility and high density within a small form factor. They come in a composite version for weight-saving applications and are available in plated versions for shielding applications. Many accessories and backshells also available.

Product 254/HE701-HE901
254/HE701-HE901
The 254 series is a double-sided, 2,54 [.100] pitch, range of connectors for printed circuit boards.

Product 30° Solderless PCB Compression Mount Connectors
30° Solderless PCB Compression Mount Connectors
SV Microwave has released a new line of PCB connectors with a brand-new body orientation angled 30° away from the PCB. The body of these connectors has been thoughtfully designed to improve the electrical performance over the standard Surface Mount PCB connectors. Achieve Edge Launch-like performance anywhere on the board!

Product 3240 / 3242 Monoblock assemblies
3240 / 3242 Monoblock assemblies
Designed for power distribution purposes, the Amphenol Air LB France's monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. They are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s fixing on structure are ensured by pillar bolts.

Product 3357 Push-Pull Connectors
3357 Push-Pull Connectors
Push-pull and compact, the Amphenol Air LB France's 3357 connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary. Available in cable-to-cable or cable-to-PCB versions.

Product 3559 Push-Pull Connectors
3559 Push-Pull Connectors
Push-pull and modular, the Amphenol Air LB France's 3559 connectors Series is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system applications where shielding is not necessary. It can be fitted with the whole range of EN4165 / SIM modules.

Product 38999 Integral Accessories
38999 Integral Accessories
D38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory. The banding platform incorporated into the rear of the connector shell allows the user to attach the shield of their cable directly to the connector, providing superior EMI shielding, enhanced sealing, and ease for overmold applications.

Product 38999 Reduced Flange Jam Nut Receptacle
38999 Reduced Flange Jam Nut Receptacle
The 38999 reduced flange connector provides more density on the panel with a 41% surface saving in harsh environment applications. This connector is designed for harsh environment applications across multiple markets, such as ground vehicles, data acquisition equipment, planes, helicopters, avionics calculators, and UAVs where superior electrical performance and surface savings are needed.

Product 3mm Board-to-board Interconnects
3mm Board-to-board Interconnects
SV Microwave just launched our line of 3mm coaxial between board spacing PCB interconnects. This line allows for the lowest stacked height (3mm) of any board-to-board high frequency coaxial connection system. SV’s 3mm product line is ideal for high density stacked and high density multiport applications. Additionally, installation of this line can be accomplished with and without solder.

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Showing 1 to 20 of 282 items