Connectors
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries and environmentally-friendly RoHS plating.
View our businesses providing Connector solutions.
M8 Metric Circular Connectors
Amphenol LTW's waterproof M8 connectors are designed in various coding options with comprehensive product configurations according to IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications. ALTW's proprietary UHD design (ultra high desity, up to 13 pins) optimizes the utilization of pin contact in limited housing space.
M8 SMT/DIP Connectors
Amphenol LTW's M8 SMT/DIP connectors are designed for surface mounting termination and make it cost-effective by delivering secure & reliable data/power transmission for limited space applications. It's ideal for automated pick and place process with tape & reel package.
Magneto-Lok Connector
Amphenol LTW's Magneto-Lok series offers a low-profile, self-aligning magnetic connection with 360°rotation and quick disconnect at any angle. Available in both receptacle and overmolded versions. With insulation resistance of 100 MΩ, voltage ratings up to 12Vdc / 24Vdc, and a vibration resistance 10 ~ 55 Hz, it ensures reliable performance for up to 10,000 mating cycles.
Martec AlloyBronze
Engineered to withstand the demands of marine environments, this material can be specified on many of our popular products for use in Naval and Marine applications
Key Features
Excellent salt corrosion resistance
Ideal for marine environments
High Strength-to-weight ratio
High conductivity and resistance to sparking
Fluid compatibility : highly chemical resistance
Martec Phoenix
Martec presents the Phoenix Range, a series of high-performance hermetic connectors. Our connectors are designed and manufactured exclusively to meet the demanding environmental needs of applications requiring elevated temperature performance compared to COTS connectors.
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.
MIL-PRF-M28876
Amphenol Fiber Systems International (AFSI) is a leading producer and supplier of M28876 connectors to the US Navy and allied navies around the world. Our stringently toleranced and precision machined connectors are designed to provide superior optical performance in the harshest of environments.
Miniature Bayonet Connector
Miniature circular bayonet coupling connectors meet MIL-26482 Series II requirements & its QPL qualified, Connectors with crimp contacts rear insertable & rear releasable contacts. Contacts are qualified to SAE AS 39029 & Grommet constructed as tear-resistant.
Miniature µCOM-USBC
µCOM-USBC is a rugged miniaturized USB Type-C connector solution with push-pull or threaded coupling. It offers protection against fluids, dust, shocks, and vibration disconnection, while ensuring reversible data and power transmission. Designed for flexible configurations with Amphenol Socapex’s expertise in rugged connectors.
Mini-BNC Connectors
The Mini BNC product series offers the high performance and wide compatibility of the original Amphenol 75 Ω BNCs. However, the Mini-BNC has a higher connector density. Specifically, 40% more interconnects in the same area.
Minitek® Pwr 3.0 BMI Connector System
Minitek® Pwr 3.0 BMI is a flexible and comprehensive solution designed for power application with current rating up to 8.5A per circuit. It is available in 4 to 24 circuits in dual row with Right angle and vertical options. Both WTB and WTW solutions are supported in this 3mm BMI product family.
Minitek® Pwr 3.0 High Current Connector
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE
Minitek® Pwr 3.0 High Current Connector (HCC) is designed for power applications with a current rating of up to 12A per contact and a wire gauge range from 16AWG to 30AWG for Wire-to-wire and Wire-to-Board applications. It is available in 2 to 24 circuits for dual rows and 2 to 12 circuits for single rows.
Mini USB & Micro USB Connectors
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
MotionGrade™ Series
MotionGrade™ M23 and M40 Circular DIN Connectors are designed to excel in performance and reliability in the most demanding environments. All M23 and M40 products are IP67 rated. Ideally suited for advanced servo drive encoder feedback applications, packaging, robotic, printing, machine tool, medical and automation environments
M Series Metric Circular Connector
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
MVC Medium Voltage Connector
MVC is a rugged Medium Voltage connector coupler optimal for mining, construction, or Oil and Gas market. MVC 600V, 8KV, or 15KV cable couplers use the patented RADSOK technology increasing the current 20 to 30% compared to std contacts.
Neptune
NEPTUNE® is an IEC and UL® Listed amperage ratings include 30A, 60A, 100A, 150A, and 200A options, with 3, 4, and 5 contact options available. NEPTUNE series is a major improvement over the existing power connectors used in the market today. NEPTUNE offers a significant weight, space, and mounting footprint reduction over our competition.
NMEA 2000 Connectors
Amphenol LTW NMEA 2000 Connector System is specifically designed to meet NMEA 2000 protocols and standards. The IP68-rated family of multi-port, standard and metric circular connectors, sensor and actuator cables, and elbow joints are ideal for connecting marine electronic equipment and display units within ships and boats.
Quick guide: https://amphenolltw.com/down.php?supp_download=101
NMEA Certified - NMEA 2000 Push-Pull Connectors
Amphenol LTW has launched the PUSH PULL version to the NMEA 2000 Connector. With a unique technology patent, the PUSH PULL connector is 100% truly backward compatible with all female M12*1.0 sockets and has audible feedback function【Video: https://youtu.be/01vNTmWleXU?si=kM6tF-yQjnaAl8X7】【Quick Guide: https://amphenolltw.com/down.php?supp_download=101】
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.