IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product USB 2.0
USB 2.0
Amphenol USB 2.0 Connector was developed to integrate a variety of existing PC I/O ports into a single interface with hot-plugging and automatic configuration capabilities. It enables increased bandwidth to enhance serial I/O throughput for a wide range of peripherals. USB 2.0 connectors offer a stable signal data transmission up to 480Mb/s.

Product USB 2.0 Connector
USB 2.0 Connector
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The Universal Serial Bus interface is ideal for use in connecting removable storage devices into automotive multimedia systems but extends its functionality across a variety of domains in consumer, datacom, and industrial applications.

Product USB 3.1 GEN 1
USB 3.1 GEN 1
SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. With 5Gb/s signally rate, SuperSpeed USB 3.1 has a Sync-N-Go technology that minimizes user wait time. No device polling and lower active and idle power requirements are other significant features of these connectors. SuperSpeed USB is backward compatible with USB 2.0.

Product USB 3.1 GEN 2
USB 3.1 GEN 2
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.

Product USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Over 10X performance increase over USB 2.0 Backward compatible with USB 2.0 High-speed 5Gb/s transmission Optimized Power Efficiency Fast Sync-N-Go

Product USB 3.2 GEN 1 Type Micro B Receptacle
USB 3.2 GEN 1 Type Micro B Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB 3.0 (USB 3.1 GEN 1) now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Over 10X performance increase over USB 2.0 Backward compatible with USB 2.0 High-speed 5Gb/s transmission Optimized Power Efficiency Fast Sync-N-Go

Product USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
As SuperSpeed USB 3.2 GEN 2, this upgraded interface offers a number of enhanced features. USB 3.2 GEN 2 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Delivers 10 Gb/s USB data rate, 2x super speed USB 5Gb/s data rate Improved efficient data transfer and I/O power efficiency

Product USB 4 Gen 3 Type C
USB 4 Gen 3 Type C
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc. - USB4 Gen 3 (40Gb/s) certified - Power rating up to 240W - High-speed transmission up to 40Gb/s

Product USB4 Type C Cables
USB4 Type C Cables
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.

Product USB Type C Connector and Cable Assembly
USB Type C Connector and Cable Assembly
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.

Showing 641 to 650 of 666 items