IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product Alternative to M8 | X-Lok Push Lock Micro Size Connector
Alternative to M8 | X-Lok Push Lock Micro Size Connector
Amphenol LTW’s X-Lok Micro Size connectors compatible with the M8 panel cutout, offer an advanced secure solution for signal, and data transmission. Featuring a spring-loaded push lock mechanism, ensure intuitive, fast, reliable connections with audible feedback, minimizes mating failures【Video: https://youtu.be/63FoeMHT9mM】【Quick Guide: https://amphenolltw.com/down.php?cn=news_content&id=151】

Product Amphe-309 Pin and Sleeve
Amphe-309 Pin and Sleeve
Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.

Product Amphe-PD™
Amphe-PD™
This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated latch push-pull coupling high power connector. Two poles per connector and up to 120 amps possible with a standard operating temperature from -55°C to +125°C.

Product Amphe-Phase
Amphe-Phase
Amphe-Phase is a High Current Single pin connector with a smart design to keep performance and safety as a top priority keeping the solution price competitive. Finger Proof Protection against electric shock (IP2X) on both sides of Source and Drain and have a bayonet mechanical locking system requiring a key to unlock for additional safety.

Product Amphe-PRB
Amphe-PRB
This series, utilizing RADSOK® socket contact technology, is an IP67 rated, thermoplastic reverse bayonet coupling, high power connector. With over six insert arrangements ranging from 3 to 5 contacts per connector and up to 70 amps possible with a standard operating temperature from -40°C to +100°C.

Product APC 8010
APC 8010
The APC 8010 is the perfect machine for every fiber optic production. High reproducibility with all connector geometries ensures high productivity during production. This is made possible by a permanent pressure control, which is adjusted to the connector type and quantity.

Product ARINC 404 Filter Connectors
ARINC 404 Filter Connectors
Amphenol CDI Filtered ARINC 404 filter connectors feature the complete line of standard ARINC layouts and meet the applicable performance and environmental portions of the ARINC and SAE specifications. These connectors provide the key interface for rack and panel avionics equipment. As with all avionics boxes, signal integrity is paramount and filtering is a must.

Product Armored RF Cable Assemblies
Armored RF Cable Assemblies
SV Microwave offers a range of armored RF cable assemblies designed to excel in challenging conditions, especially in applications like ground vehicle communications systems. Cable assemblies are available in both fully and partially armored configurations, these can deliver outstanding resistance to corrosion and crushing.

Product ASGTC-Q
ASGTC-Q
ASGTC-Quadrax is a special circular bayonet coupling connector for data line transmission in RMT application, It's IP67 protection and with a self-locking system specially designed in order to get heavy duty application, Q-contacts with the protection of copper body and multipoints band in female contact to provide to 360º shielding.

Product ATPC Medium Voltage Cable
ATPC Medium Voltage Cable
ATPC Type MV designed to meet UL Standard 1072 and comply with industry standards ICEA S-93-639, S-94-649 and AEIC CS-8. Available in single conductor and three conductors plus ground. Voltage options from 5kV up to 35kV. Copper or aluminum conductors, NL-EPR, TR-XLPE or XLPE insulation with 100%/133%/173% insulation levels, copper tape shield or concentric neutrals. Jacket PVC, XPLE, LLDPE

Product A-Type & B-Type USB Connectors
A-Type & B-Type USB Connectors
Amphenol LTW's waterproof USB connectors are IP67 / IP68 rated and designed with standard Type A/B interfaces in various product configurations -- plastic/metal, screw/bayonet locking, receptacle, receptacle with cables, overmolded cable, and field-installable demands for industrial applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Product Automotive Grade PCI Express® Gen 5 Card Edge Connectors
Automotive Grade PCI Express® Gen 5 Card Edge Connectors
EXTEND DIFFERENTIAL SIGNALING TO 32GT/S FOR NEXT-GENERATION SYSTEMS PCIe® Gen 5 straddle mount connectors outperform the industry standards with higher speed along with complying to USCAR. The optimized series supports backwards mating and is footprint compatible with PCIe® 4/3/2/1.

Product BarKlip® BK1000 HD I/O 1OU Cable Connector
BarKlip® BK1000 HD I/O 1OU Cable Connector
HIGH POWER OCP-COMPATIBLE CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE Amphenol's BarKlip® BK1000 HD I/O power cable assemblies feature an OCP-compatible design, compliant with ORv3 power distribution architecture standards. Barklip® BK1000 HD IO can distribute up to 1000A per contact, load and return, and up to 2000A total. Designed similarly to other ORv3 busbar connectors

Product BarKlip® BK100 I/O
BarKlip® BK100 I/O
Amphenol's BarKlip® BK100 I/O provides a convenient method of distributing up to 100A between busbars, cables and circuit boards. It features 12 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition

Product BarKlip® BK1200 HD I/O 1OU Cable Connector
BarKlip® BK1200 HD I/O 1OU Cable Connector
HIGH POWER OCP-COMPATIBLE CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE Amphenol's BarKlip® BK1200 HD I/O power cable assemblies feature an OCP-compatible design, compliant with ORv3 power distribution architecture standards. Barklip® BK1200 HD I/O can distribute up to 1250A per contact, load and return, and up to 2500A total.

Product BarKlip® BK150 Connector
BarKlip® BK150 Connector
The BarKlip® BK150 connector features 10 independent conducting beams that maintain contact with the mating busbar in common misaligned positions, therefore significantly lowering overall resistance. BarKlip® BK150's contacts include a stainless- steel helper spring to ensure that proper mating force is maintained and contact resistance is minimized throughout the life of the connection.

Product BarKlip® BK200 I/O
BarKlip® BK200 I/O
BarKlip®BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.

Product BarKlip® BK300 Connector
BarKlip® BK300 Connector
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar. BK300's contacts are plated with Amphenol's proprietary silver-based AGT® plating technology to further reduce contact resistance and eliminate fretting corrosion commonly found in tin-plated connectors.

Product BarKlip® BK450 Connector
BarKlip® BK450 Connector
Amphenol's BarKlip® BK450 connector is designed to mate directly with a 3.18mm single pole busbar and provides a convenient method of distributing up to 450A between busbars. The connector system features 36 independent points of gold-plated contact beams ensuring high current carrying capability and low contact resistance.

Product BarKlip® BK600 I/O
BarKlip® BK600 I/O
OCP-COMPATIBLE POWER CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE Amphenol's BarKlip® BK600 I/O power cable assemblies feature an OCP-compatible design compliant with ORv3 power distribution architecture standards. Barklip® BK600 I/O can distribute up to 700A between busbars, cables, and circuit boards.

Showing 81 to 100 of 663 items