IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product Smart Card Connectors
Smart Card Connectors
FCI Basics Smart Card connectors are 8- or 16-pin connectors primarily used as full-size smart card readers. These are deployed in health, social security, ID cards, and credit card "chip-and-pin" schemes. These products also account for durability with a very large number of mating cycles.

Product SMC Connector Series
SMC Connector Series
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.

Product SMP and SMPM Edge Lock PCB Connectors
SMP and SMPM Edge Lock PCB Connectors
SV Microwave’s newly expanded Edge Lock PCB Connector introduces small form, push-on SMP and SMPM connectors. Designed for high-frequency performance up to 65 GHz, these edge launch connectors deliver minimal Insertion Loss and low reflections without burdensome assembly techniques for reflow. Their fixture-less, conical-leg design ensures secure PCB edge retention.

Product SMP Connector Series
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Product SMPS Spring Bullets
SMPS Spring Bullets
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product Solder Pot Panel Connectors
Solder Pot Panel Connectors
Amphenol CDI Solder Pot Panel Connectors are designed for secure and reliable RF signal transmission, offering a robust solder termination for optimal electrical performance. These panel-mount connectors provide low-loss connectivity in aerospace, military, space, and industrial applications, ensuring superior durability and long-term reliability.

Product Split Pair Quadrax Contacts
Split Pair Quadrax Contacts
With better crosstalk performance, this contact allows a higher data rate than Cat 5E.

Product Spring Contacts
Spring Contacts
Amphenol’s spring contacts are widely used in low-profile consumer and automotive applications to enable signal transmission, provide power and grounding. They are provided in a wide variety of heights and material options to accommodate the requirements of different applications.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Standard Gang Mating Hardware
Standard Gang Mating Hardware
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Summit Rack
Summit Rack
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.

Product Surface Mount PCB Connectors
Surface Mount PCB Connectors
Amphenol CDI Surface Mount PCB Connectors provide reliable RF signal transmission with a compact, low-profile design for direct PCB integration. These connectors offer excellent electrical performance, making them ideal for aerospace, military, space, and industrial applications where board space and high-frequency integrity are critical.

Product Tee-Series Adapters
Tee-Series Adapters
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.

Product Termination Components
Termination Components
SV Microwave's termination components are essential elements in RF and microwave systems, designed to absorb and dissipate signals effectively. Terminations prevent signal reflections and maintain impedance matching, contributing to signal integrity. SV Microwave offers a variety of termination components with different power handling capabilities, frequency ranges, and connector options.

Product Termination Tools for RF Connectors
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Product TFOCA-III® Fiber Optic Connectors
TFOCA-III® Fiber Optic Connectors
The TFOCA-III® series of 6 & 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III® design utilizes the latest technology in fiber optic connectivity by incorporating industry-standard physical contact ceramic ferrules and alignment sleeves.

Showing 601 to 620 of 663 items