IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Product SMC Connector Series
SMC Connector Series
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.

Product SMP Connector Series
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product Split Pair Quadrax Contacts
Split Pair Quadrax Contacts
With better crosstalk performance, this contact allows a higher data rate than Cat 5E.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Summit Rack
Summit Rack
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.

Showing 381 to 390 of 417 items