Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Speed and Position Sensors
Speed and Position Sensors
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.

Product SPM2
SPM2
The SPM2 polishing machine is designed for standard-compliant polishing and reworking of single connectors. The robust and durable design is suitable for both field and laboratory use. It is characterized by simple operation and flexible application possibilities by mains and battery operation and is suitable for all standard connectors (special designs can be realized on customer's request).

Product Spring Battery
Spring Battery
Spring battery connectors are very popular in hand-held devices applications. Amphenol's flexible, custom designs and production capabilities allow various pitch sizes, pin configurations, soldering requirements and different stack heights in spring battery connectors. It offers a current rating of 2A/pin. The durability of 5000 mating cycles adds to the mechanical performance of these connectors.

Product Spring Clamp System
Spring Clamp System
This series has two connection methods: spring-cage connection and push-in spring connection. They have the features of anti-vibration, simple wiring operation, and compact construction. Product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product Spring Type for Plug
Spring Type for Plug
This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to the wire.

Product SS510 EchoRange™ Smart™ Sensor - 200 kHz Portable Survey Transducer
SS510 EchoRange™ Smart™ Sensor - 200 kHz Portable Survey Transducer
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.

Product SS538 Survey Transducer
SS538 Survey Transducer
Airmar’s commitment to innovative technology has produced the SS538. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band. Users with adjustable-frequency echosounders will be able to regulate the operating frequency and

Product SS549 Survey Transducer
SS549 Survey Transducer
The SS549 is designed for shallow-water and coastal-survey applications where high frequency and narrow beamwidth are required. The narrow 3° beam and low side lobes result in high-precision surveying. The stainless steel housing with threaded stem makes this model easy to mount. Minimal sidelobes and concentrated energy on target, providing excellent definition

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Standard Gang Mating Hardware
Standard Gang Mating Hardware
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.

Product Starline - Starline Ex
Starline - Starline Ex
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards. Ex db/eb/tb/op-is/op-pr

Product Startop
Startop
Startop product range offers the most comprehensive range of ruggedized optical connectors based on MIL DTL 38 999 Series and its derivatives. Startop offers the intermateability with other MIL 29504.

Product Stingray
Stingray
Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Structure Plus™ Family
Structure Plus™ Family
Amphenol Sine Systems’ StructurePlus™ Family of overmold-compatible connectors are engineered, one-piece, solid body connectors that are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component for connecting cable in harsh environments.

Product Submariner
Submariner
The Submariner 5500-Series are underwater electrical connectors extremely rugged and reliable. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS

Product SuperFlex Ø.047" RF Cable Assemblies
SuperFlex Ø.047" RF Cable Assemblies
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.

Product SuperFlex RF Cable Assemblies
SuperFlex RF Cable Assemblies
Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application. Cable assembly configurations are currently available using SMA and/or SMPM connector series at 6” and 12” lengths. Custom variations are available as well.

Product Super-Trex® Ultra-Gard™ Portable Cord
Super-Trex® Ultra-Gard™ Portable Cord
Super-Trex® Ultra-Gard™ Portable Cord is highly flexible and rated for usage in harsh industrial environments with excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals. This SOOW portable cord features tinned, extra-flex stranded copper conductors and live-flex insulation with no-wick reinforced fillers and a 100% fabric serve.

Showing 961 to 980 of 1,104 items