Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
For decades Amphenol Alden has been partnering with leading medical device manufacturers who require High-Voltage connectors and cable assemblies for their devices. Our portfolio of optimized high voltage solutions helps ensure product safety, efficiency, and versatility. Applications include defibrillation, advanced imaging, cosmetic medicine, LASER therapy systems, and many more.
Our Holter ECG cable systems are designed for reliable 24-hour patient monitoring, with up to six leadwires that remain comfortably on the body throughout the day. Prioritizing comfort and biocompatibility, these solutions feature small, lightweight, and easy-to-use connectors. Flexible cables and a selection of skin-friendly, non-irritating materials ensure patient well-being.
The HPCE® BTB is a board-to-board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE® series family together with HPCE and HPCE cable assembly. HPCE® BTB is ideal for next-generation 1U/2U servers, storage enclosures, telecommunications equipment, and datacom/ networking equipment.
The HPCE® cable assembly is a next-generation power cable assembly for demanding applications requiring high linear current density and low power loss. It offers both one-piece (cable to card edge) and two-piece (cable to header) solutions. Both have a low profile height (7.5mm) and are based on very cost-effective and highly reliable stamped-and-formed power contact.
The High Power Card Edge (HPCE®) connector is a next-generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.
The HPCE® Mezzanine is a next-generation power board-to-board for demanding applications requiring variable stack heights and high linear current density. It offers both receptacle and recommended PCB Bridge. Both are based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating.
The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】
HVSP series is a high voltage small size plastic connector, it has rotation and polarization integration, can be used in energy storage. Rated current from 100A to 250A. It's a prime solution for limited space and cost. IP67, IP6K9K.
The Hybrid Distribution Panel enables the combination of copper and fiber optic cabling on just 1 height unit (U). The modular components and full accessibility from the front and rear make the system ideal for highly flexible data center and network infrastructures.
The 19” Hybrid Patchbox is suitable for fixed installations with a one-piece front panel to accommodate up to 8 URM P8-connectors and 12 RJ45 Keystone-Modules. Alternative SC- or LC-connectors are applicable. Optimized packing density is provided by combining fiber optic and copper cables. Backside cable inlets for screwed cable glands 2 x M32 and 4 x M25 as well as M6 grounding bolt are included.
Amphenol Sine Systems’ HYPERBUSS™ Family of receptacle Connectors are IP68 and IP69K rated (in mated condition), high-performance, cost-effective solutions used in a variety of interconnect applications where a common “bussed” electrical pathway is required. They contain superior environmental seals and seal retention capabilities.
Amphenol's ICFP offers 50 Ohms access to IC contact pads and signal paths on an IC circuit footprint. This solution is simple to manipulate, cost-effective, and time-saving alternative to expensive X-Y tables and fragile planar probes for Engineers who may need to probe multiple signals at once.
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS
Amphenol's line of Rugged Bulkhead Adaptors serves many markets and applications across the globe including Transportation, Military, Medical, and Industrial.
Built for extreme environments, these magnet-less sensors deliver precise position data in harsh environments. IP67/69K sealed & high-temp tolerant, they handle misalignment & vibration. Arc design simplifies assembly & saves costs. Ideal for absolute rotary/linear motion sensing in automotive & off-highway applications.
Piher's high-accuracy eMotor inductive rotor position sensors (RPS, IPS) offer a cost-effective, reliable, rare-earth-free. and ASIL-D-compliant alternative to resolvers and other sensors for position sensing of high-speed motors. Inductive sensors use the physical principle of induction to detect the position of a solid metallic target, enabling reduced parts and higher design flexibility.
Piher’s custom inductive linear sensors measure position with no magnets, ensuring high accuracy (up to 14bit), IP67/IP69K sealing, and immunity to stray fields. Ideal for harsh automotive/off-highway use, they feature extended ranges (10–800mm), compact size, and true touchless operation for maintenance-free, long-lasting performance.
Low-cost, high-quality solution for customers looking to maximize the life cycle of their existing product architectures. Industrial/Audio Relay Sockets meet existing dimensional and performance specifications for standard 8,9 and 11 pin sockets. Additional styles, such as shielded or screw termination DIN rail mount available on demand.