Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product BarKlip® BK600 I/O
BarKlip® BK600 I/O
OCP-COMPATIBLE POWER CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE Amphenol's BarKlip® BK600 I/O power cable assemblies feature an OCP-compatible design compliant with ORv3 power distribution architecture standards. Barklip® BK600 I/O can distribute up to 700A between busbars, cables, and circuit boards.

Product BarKlip® XP200 Connector
BarKlip® XP200 Connector
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR Amphenol's BarKlip® XP200 connector provides a convenient method of distributing up to 200A directly to a 3.00mm mating busbar. The connector system features an integrated guide system that provides protection to the contacts during mating and un-mating.

Product BarKlip® XP300 Connector
BarKlip® XP300 Connector
HIGH POWER AND LOW RESISTANCE 3.00MM BUSBAR CONNECTOR Amphenol's BarKlip® XP300 connector is designed to mate directly with 3.00mm single pole busbars and provides a convenient method of distributing up to 300A between vertical and horizontal busbars. The connector features 16 independent points of conducting beams ensuring high reliability and ultra-low contact resistance.

Product BarKlip® XP Connectors
BarKlip® XP Connectors
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR Amphenol's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. BarKlip® XP series is capable of distributing anywhere from 150 to 1000A of power to busbar power distribution applications.

Product Barrier Strip Terminal Blocks
Barrier Strip Terminal Blocks
EBY-Amphenol offers a complete selection of industry-standard barrier strip terminal blocks, customizable to meet your needs. Our barrier strip terminal blocks support a broad range of wire-to-board configurations, ideal for industrial applications, security and alarm systems, and utilities. No special tools required. Contact us now for more information!

Product Barrier Terminal Block
Barrier Terminal Block
In structure, they comprise panel feed-through type, baffle type, and pluggable type, and can connect all kinds of conducting wires whose cross-sections are 0.32mm² to 53.5mm². The spacing between 7.62mm and 11mm can be selected. It can provide covered or uncovered styles. Product design in line with IEC60998, UL1059, CSA C22.2 No.158, and other international standards.

Product Battery and Miscellaneous Cables
Battery and Miscellaneous Cables
Unlimited Services manufactures heavy-gauge battery and miscellaneous cables, often kitted with wire harnesses, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to medium volume. Production resources are in the U.S. Our heavy cable processing capability and engineering design review delivers quality, with ITAR certification and DoD MLAs.

Product BergStak HS™ 0.50mm Mezzanine Connector
BergStak HS™ 0.50mm Mezzanine Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATIONS Amphenol's FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.50mm connector family with 0.50mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak HS™ 0.80mm Board-to-Board Connector
BergStak HS™ 0.80mm Board-to-Board Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATION FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.80mm connector family with 0.80mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak® 0.40mm Self-Alignment Board-to-Board Connector
BergStak® 0.40mm Self-Alignment Board-to-Board Connector
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental. It has a unique self-alignment feature that supports blind mating, ensuring a reliable connection. The USCAR-2 compliant connector is also ideal for the automotive market.

Product BergStak® 0.50mm Mezzanine Connector
BergStak® 0.50mm Mezzanine Connector
Amphenol's BergStak® 0.5mm is a comprehensive and versatile board-to-board solution designed for reliable and high-density applications. The unique design of scoop-proof housing ensures terminals are not damaged during mating.

Product BergStak® 0.50mm Self-Alignment Board-to-Board Connector
BergStak® 0.50mm Self-Alignment Board-to-Board Connector
FINE PITCH SOLUTION WITH SELF-ALIGNMENT FEATURE FCI Basics BergStak® 0.50mm self-alignment connectors come with a stack height of 3mm and 50 positions extendable across 20 to 60 positions in increments of 10. It has a unique self-alignment feature that supports blind mating.

Product BergStak® 0.635mm Connector
BergStak® 0.635mm Connector
MICRO PITCH LOW PROFILE HIGH SPEED BOARD-TO-BOARD CONNECTOR BergStak® 0.635mm pitch is a compact board-to-board connector with low stack height of 3.00mm. Available in 80 and 140 positions it support applications which require high pin counts and low profile connection. BergStak® 0.635mm supports signal speeds up to 8Gb/s with an open-pin-field, providing design flexibility.

Product BergStak® 0.80mm Pitch
BergStak® 0.80mm Pitch
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS Amphenol's BergStak® 0.8 mm is a flexible solution designed for high-speed and high-density, parallel board-to-board connector systems with 16 PCB stack heights in 10 sizes up to 200 positions.

Product BergStak® 0.80mm Shielded Board-to-Board Connector
BergStak® 0.80mm Shielded Board-to-Board Connector
FCI Basics BergStak® 0.80mm connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. Bergstak® shielded connector with 0.80mm pitch supports high-speed data applications up to 10Gb/s.

Product BergStak® FX10 0.50mm Board-to-Board Connector
BergStak® FX10 0.50mm Board-to-Board Connector
FCI Basics BergStak® product range is expanded to include 0.50mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options. Position is extendable up to 168 positions. BergStak® FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT

Product BergStak® Lite 0.80mm Board-to-Board Connector
BergStak® Lite 0.80mm Board-to-Board Connector
Amphenol's BergStak® Lite 0.8mm is a comprehensive, versatile, and flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions. This is an economical version that uses Gold Flash plating that can meet up to 50 mating cycles while extending the mechanical advantage of the standard BergStak® 0.80mm.

Product BergStak® Secure Connector
BergStak® Secure Connector
The BergStak® Secure connector family contains one-time-use and multi-times-use solutions to support customers' different needs on connection security. The family now contains variants with 3-row and 4-row contacts with 37 columns per row, and it can be extended in both (10)row and (100)column direction based on customer requirements, to fulfill high pin count/high signal density requirements.

Product BergStik® 2.54mm
BergStik® 2.54mm
BergStik® FCI Basics 2.54mm unshrouded headers are available in SMT, THT, press-fit, stacking, and PIP versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions. Featuring a "breakaway" design, each connector can be cut or broken into lengths to suit the application profile with a maximum current rating of 3A per contact.

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Showing 181 to 200 of 1,105 items