Industrial

Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.

Visit our global sites to learn more: Amphenol Industrial Products and Amphenol Global Interconnect Systems

X
Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Standard Gang Mating Hardware
Standard Gang Mating Hardware
SV Microwave’s ganged RF cable assemblies are designed to mate directly with readily available COTS multiport connectors, enabling a single, push-on interface that simplifies installation without compromising RF performance.

Product Starline - Starline Ex
Starline - Starline Ex
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards. Ex db/eb/tb/op-is/op-pr

Product Startop
Startop
Startop product range offers the most comprehensive range of ruggedized optical connectors based on MIL DTL 38 999 Series and its derivatives. Startop offers the intermateability with other MIL 29504.

Product Stingray
Stingray
Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product Structure Plus™ Family
Structure Plus™ Family
Amphenol Sine Systems’ StructurePlus™ Family of overmold-compatible connectors are engineered, one-piece, solid body connectors that are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component for connecting cable in harsh environments.

Product Submariner
Submariner
The Submariner 5500-Series are underwater electrical connectors extremely rugged and reliable. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS

Product SuperFlex Ø.047" RF Cable Assemblies
SuperFlex Ø.047" RF Cable Assemblies
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.

Product SuperFlex RF Cable Assemblies
SuperFlex RF Cable Assemblies
Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application. Cable assembly configurations are currently available using SMA and/or SMPM connector series at 6” and 12” lengths. Custom variations are available as well.

Showing 961 to 970 of 1,096 items