Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications. Our core competencies include application-specific industrial interconnect solutions utilizing integrated assemblies. Our primary end applications for industrial include agriculture equipment, alternative and traditional energy generation, batteries and hybrid drive systems, entertainment, factory automation, heavy equipment, instrumentation, internet of things (IoT), LED lighting, marine, medical equipment, oil and gas, power distribution, public safety, rail mass transit, smart manufacturing (IIoT), and transportation.
This series is practical PCB terminal blocks that utilize the rising principle of metal housing and are also provided with two main features of compact construction and firm connection in design. Conductors with cross-sections from 0.08mm² to 35mm² can be connected, with spacing from 2.54mm to 15.0mm available. Product design in line with IEC/EN60998, IEC/EN60947, UL1059, CSA C22.2 No.158, etc.
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and data equipment to a telecommunications carrier in single-line telephones. FCI Basics RJ11 is designed to meet Category 3 (Cat 3) cable performance. Cat 3 cable features a 10Mb/s transfer rate and supports a transmission speed of 16MHz.
RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
The RJ45 IP6X Rectangular Push-Pull connector and cable solution provides Cat5E Ethernet connectivity using the IEC 60603-7 mating interface, and full sealing to IP65, IP66 and IP67 specifications. Intended for use in industrial Ethernet applications requiring additional environmental protection, it is suitable for any indoor and outdoor rugged/harsh environments.
RJF 544 allows you to use an Ethernet Class D / Cat 5e connection for 10 BaseT, 100 BaseTX, or 1000 BaseT networks in harsh environments. With the patented RJStop® system you can use a standard RJ45 cordset in a protective composite plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
RJF Cat6A allows you to use an Ethernet Class Ea / Cat. 6A connection for 10 BaseT, 100 BaseTx, 1000 BaseT, or 10 G BaseT up to 500 MHz networks in harsh environments. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!
RJF TV Cat5e, Cat6, Cat6A – Reduced flange receptacle
Derived from standard RJF TV, Reduced Flange RJF TV is ideal for applications where small dimensions and lower weight are critical in harsh environments. RJFTV Reduced flange receptacle is available in Cat5.e, Cat.6 and Cat6A. With the patented RJStop system you can use a standard RJ45 cordset in a metallic plug that will protect it from shocks, dust, and fluids.