Search Results for pa66+connector
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Micro Bayonet Connectors
Amphenol’s Bantam Product Series was inspired by the need to replace D-Sub and traditional high cost connectors with a low cost alternative while maintaining the high performance demanded by today’s flight critical applications APPLICATIONS: ... Insert PA66 (Plastic) PPS (Plastic) Grommet, Seal, Gasket N/A Silicone Rubber
手动维修开关(MSD10 - amphenol-auto.com
Amphenol Manual Service Disconnect Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China.
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
housing: pa66 seal: silicone rubber 2. modifications: overmolded 3. specifications: 3.1 current rating: 15amps - 300v ac/dc ... connector type at06gy-2s-n-tpe-m2 at - amphenol at connector *please contact csr for additonal available options* design 04 male connector 06 female connector positions
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
housing: pa66 seal: silicone rubber 2. modifications: overmolded 3. specifications: 3.1 current rating: 15amps - 300v ac/dc ... connector type at06gy-2s-n-tpe-m2 at - amphenol at connector *please contact csr for additonal available options* design 04 male connector 06 female connector positions
AT04GY-12PA-N-TPE-M4 12 Position Receptacle Single-Ended Mo - Amphenol Sine
Black TPE, Uses Connector AT04-12PA, 4 Meter Length AT04GY-12PA-N-TPE-M4 12 Position Receptacle Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT04-12PA, 4 Meter Length
AT06GY-12SA-N-TPE-M2 - Amphenol Sine
housing: pa66 seal: silicone rubber 2. modifications: overmolded 3. specifications: 3.1 current rating: 8amps - 300v ac/dc ... connector type at06gy-12sa-n-tpe-m2 at - amphenol at connector *please contact csr for additonal available options* design 04 male connector 06 female connector positions
Amphenol Automotive Connection Systems Y电容盒
外壳:PA66-GF ,V0 橘黄色 RAL2003 端子: 铜合金,镀银. Amphenol Amphenol Automotive Connection Systems Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840 外形尺寸: ...
MA1CAP1700 17 Position, Straight Plug, P Type, Less Contacts
Insulation Inserts: PA66, UL94/V0; ... M23, threaded DIN, drive-end 15-pin connector, high-resolution or resolver applications CE. REQUEST A QUOTE. P30380-Mxx Non-flex, motor feedback cable, M23, threaded DIN, single ended, high-resolution or resolver applications CE. Compatible with 2090-CFBM7DF-CEAAxx.
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 rt062028snh03ss connector 28 ms16m23f contact, socket, size 16 2 housing body coupling nut 1-3/16-18 unef thread notes: 3) recommended crimp tools: ... qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66, ul94/v-0 contact: brass, gold flash plated seal and o-ring ...
amp amp vk | Amphenol Global Search | Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range (AWG) Material Color AUTK-16 Hand Crimp Tool Machined Size 16
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
INSULATION INSERT: PA66, UL94/V-0 CONTACT: BRASS, GOLD FLASH PLATED SEAL: SILICONE 5) ELECTRICAL DATA: a) CURRENT (MAX): 13A ... (Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Pin Contact Shell Size MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - -
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
ACJS-MVD985-3 3.5mm and 1/4" Dual Vertical PCB Phone Jack,
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Housing Material: Nylon PA66 30% Glass Filled; IP Rating: IP40; Termination: Solder, PCB or Combo; Operating Temperature:-25°C to +70°C (-13°F to 158°F) Mating Cycles: Min. of 10,000 cycles;
PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS
housing: pa66 seal: silicone rubber 2. modifications: overmolded (pa) 3. connector specifications: 3.1 current rating: 40amps 3.2 cable assembly operating temperature: -40 to +100c 3.3 contact: copper alloy, nickel plated 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.