Search Results for pa66+connector
SOLARIS, RECTANGULAR CONNECTORS - amphenolpcd.com
SOLARIS, RECTANGULAR CONNECTORS Small, lightweight, sealed, low cost, rugged rectangular solutions. Amphenol Pcd Overview Solaris is a small, plastic, easy-to-use rectangular ... Nylon PA66 per A-A-59588 per M39029/58, /57 Temperature Range -65oC to 175oC Mil-Std-1322 Method 1003, Condition A
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 rt062028pnh03ss connector 28 mp16m23f contact, pin, size 16 2 housing body coupling nut 1-3/16-18 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66 ...
MA3TNE1200-S1 12 Position, Panel Connector with Strain Relief, E Type ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA3TNE1200-S1 12 position panel connector, threaded, E type, clockwise insert, 4.5-7.5mm cord grip - Mating Parts: MA1CAP1200MA7CAP1200-S1MA7CAP1200-S
MB5RJN0602-KIT M23, 90° rotatable Receptacle Kit, Checkmate™
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MB5RJN0602-KIT M23, 90° rotatable Receptacle Kit, Checkmate™ Quick Locking, 6 positions, male pins, Large flange (28x 28)-M23, 90° rotatable Receptacl
AT04GY-12PA-N-TPE-M2 - Amphenol Sine
housing: pa66 seal: silicone rubber 2. modifications: overmolded 3. specifications: 3.1 current rating: 8amps - 300v ac/dc ... connector type at04gy-12pa-n-tpe-m2 at - amphenol at connector *please contact csr for additonal available options* design 04 male connector 06 female connector positions
MA7RAP1202-KIT M23, 90° rotatable Receptacle Kit, threaded,
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA7RAP1202-KIT M23, 90° rotatable Receptacle Kit, threaded, P type CCW, 12 positions, male pins, Large flange (28x 28)- Mating Parts: MA1CAE1200 MA7CA
24pin低压信号连接器 - amphenol-auto.com
塑胶壳体材料:pa66-gf 端子材料:铜合金 产品型号: 插头: mps02-bsfx0240 插座: mps02-bsmx0240 ( “x” 表示 code a/b/c) 对配设计: 锁定机构 cpa确认锁定结构 端子二次锁机构 端子规格: 24根1mm信号端子 常规特性: ip67级防水 互配次数:最少50次
BNC Connectors - Amphenol RF
BNC connectors are miniature, lightweight and reliable. 50 ohm BNC and 75 ohm BNC connectors are available in configurations ideal for commercial and military-grade applications. A full line of printed circuit board (PBC) receptacles, bulkhead receptacles, reverse-polarity connectors, resistor terminations, and other accessories complement the ...
PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS
housing: pa66 seal: silicone rubber 2. modifications: overmolded (pa) 3. connector specifications: 3.1 current rating: 40amps 3.2 cable assembly operating temperature: -40 to +100c 3.3 contact: copper alloy, nickel plated 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
AT06-6S | Amphenol Global Search | Amphenol
at06-6s-mm01 6-way plug, female connector with reduced diameter seal (e-seal) and end cap, grey. comparable to pns# dt06-6s-ce01, 934454102 ... material: housing: pa66 gf15 seal: silicone rubber . modifications: for over molding. specifications: 3.1 current rating: 13 amps. 3.2 operating temperature: -55°c to +125°c. 3.3 dielectric ...
24pin低压信号连接器 - amphenol-auto.com
塑胶壳体材料:pa66-gf 端子材料:铜合金 产品型号: 插头: mps02-bsfx0240 插座: mps02-bsmx0240 ( “x” 表示 code a/b/c) 对配设计: 锁定机构 cpa确认锁定结构 端子二次锁机构 端子规格: 24根1mm信号端子 常规特性: ip67级防水 互配次数:最少50次
AT06GY-3S-N-TPE-M4 3 Position Plug Single-Ended Molded Cabl - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06GY-3S-N-TPE-M4 3 Position Plug Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT06-3S, 4 Meter Length-3 Position Plug Single-Ended
AT06-2S-OMBLK 2-Way Custom Overmold Plug, Socket, Black - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Housing Material: PA66 GF15; IP Rating: IP67; Mating Cycle Durability: >100; Operating Temperature:-55°C to +125°C; Color: Black; Dielectric Value: 1500V minimum; Insulation Resistance: 1000 megohms at 25°C;
安费诺连接器中国官网 | Amphenol Global Search | Amphenol
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
AT06-12SA-OMBLK 12 Position Overmolded Plug, Socket, Keyed
Housing Material: PA66 GF15; IP Rating: IP67 (in mated condition) Operating Temperature:-55°C to +125°C; Shape: Rectangular; Color: Black; ... Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212. REQUEST A QUOTE.
MB1LKN0600 Jam nut Receptacle, Less Contacts - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MB1LKN0600 6 Position Jam Nut Receptacle, Male- Mating Parts: MB1CKN0600MB1EJN0600MB1GJN0600 MB7CKN0600-S1MB7CKN0600-S2 MB7CKN0600-S3 MB7CKN0600-S1-KI
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
1 rt061412snh connector 12 ms16m23f contact, socket, size 16 2 notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66, ul94/v-0 contact: brass, gold flash plated
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsEliteC ...
CONNECTOR Socket contact,2.0mm,Crimp 14~18AWG 1 2 4 SC000259 Socket contact,1.0mm,Crimp 18~22AWG 3 4 SC000385 Socket contact,1.0mm,Crimp 24~28AWG 4 NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: INSULATION INSERT:PA66,UL94 V0 SEAL: VITON, EPDM HOUSING BODY: ZINC DIE CAST, NICKEL PLATED COUPLING NUT: COPPER ALLOY, NICKEL PLATED
AMPHENOL PCD SHENZHEN
ATBB05400 is a clip-type high-current busbar power distribution connector, which can derive power from any position on a given busbar installation. This connector provides a 20mm spacing and a current up to 100A. It has been designed especially for power supply and distribution equipment in workshops, factories, and high-rise buildings. MECHANICAL
EXCEL | MATE Plus (HVSL 1000) - アンフェノールジャパン ...
Housing PA66 + GF Seal SR EXCEL | MATE Plus (HVSL 1000) 4 RECEPTACLE IN-LINE MOUNTED GROOVE INSERT ORIENTATIONS Excel|Mate Plus ... All connectors include contacts. For extra contacts, please order them separately (ref: P/N below) 2012.10.23 11:56:40 +08'00' CONTACTS FOR RECEPTACLE. 18