Search Results for nm94x connector
UG-1185A/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
PCIe Connectors | Card Edge | PCI Express® Gen 3, Gen 4 & Gen 5 Standards
Peripheral Component Interconnect Express (PCIe ®) is the most common standard for high speed interface that connects various server and storage components with the motherboard.Amphenol has an array of Card Edge connectors supporting PCI Express ® Gen 3, Gen 4, Gen 5 and Gen 6 standards along with PCIe ® M.2 Connectors which provide high performance and differential signaling in low profiles.
HD-BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G ...
RF Connector HD-BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1121-12G STP 3D Model (Size: 1561 kb ) 034-1121-12G PDF Customer Drawing (Size: 195 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71008-2000 PDF Customer Drawing (Size: 100 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
Pedlock BDO Series - Charles Industries
fiber drop connector. The BDO-IXC HD Pedestal is ideal for fiber-to-the-home (FTTH) network deployments as well as multi-tenant cell site, campus or strip mall environments where the customer requires high-capacity fiber bandwidth for data and video broadband services, wireless backhaul, private networks or data and video broadband services.
44Series - Amphenol Sine
Connector: 0441031000x (x = Number Of Positions) 18AWG 1ft 18AWG D D E E 1ft F F 18AWG 5ft 18AWG 1ft Pin: 0441001414P Pin: 0441021414S (Example: 6 Position) With an assembled connector and receptacle in a mated condition, held firmly by the wires, apply an axial load until seperation. The rate of pull shall be one inch per minute. Connector ...
distributors | Amphenol Global Search | Amphenol
High Power Contacts Amphenol Aerospace's development of High Power Contacts is the foundation of our new High Power Products. The High Power Contacts allow for greater current carrying capacity, or amperage, and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to ...
88-194320-29SW | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
BNC Straight Crimp Plug Belden 1855A 75 Ohm | 112521 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 112521 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-8218-75: Body Finish: Nickel:
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 182115-10 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-5998-RFX PDF Customer Drawing (Size: 73 kb) 031-5998-RFX STP 3D Model (Size: 182 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
TNC Straight Crimp Jack RG-178 RG-196 50 Ohm | 122455
RF Connector TNC Straight Crimp Jack RG-178 RG-196 50 Ohm. Downloads. 122455 PDF Customer Drawing (Size: 120 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
HA U - Amphenol Sine
HA T 3XXX 551 U Mohrlang 25.06.14 2:1 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-
7-16 Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector 7-16 Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 272196 PDF Customer Drawing (Size: 37 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Connectors | Products - Amphenol
SAS 4.0 connectors for next-generation servers with 24Gb/s speeds. The 29-position receptacle & plug connectors feature hot-plugging & blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment. It is SATA compliant and meets a wide range of vertical and R/A configurations for usage across server ...
ALDC Software Installation Quick Start - Amphenol Antenna Solutions
Now, plug the USB connector from the PCU-4 into one of your computers USB ports. If your speaker(s) are enabled, you should hear an audible tone after the PCU-4 connects. 5. Click on the ALDC icon on the desktop to start the application. The screen displays the ALDC home screen. 6. Check the Port: COM number at the bottom of the home screen.
Mini-UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 ... - Amphenol RF
RF Connector Mini-UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 182318 PDF Customer Drawing (Size: 77 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MU6421A1-NT3G-58CU-50: Body Finish:
HA U - amphenol-sine.com
HA T 3XXX 551 U Mohrlang 25.06.14 2:1 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-
TNC Straight Receptacle Jack Flat Tab Thread-in 50 Ohm Hermetic
RF Connector TNC Straight Receptacle Jack Flat Tab Thread-in 50 Ohm Hermetic. Downloads. 031-6789 PDF Customer Drawing (Size: 334 kb) 031-6789 STP 3D Model (Size: 876 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)