Search Results for nm94x connector
10138458-101LF | Amphenol Global Search | Amphenol
EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 4-Pair, 8 column, 112 position, Right Angle Receptacle, No Guide Pin. Part Specification Detail. Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10131770-101LF. 10165329 ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320-RFX PDF Customer Drawing (Size: 149 kb) 031-320-RFX STP 3D Model (Size: 202 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
Omni Antennas CXL 130-1-Ex - AMPHENOL PROCOM
CXL 130-1-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is specified as ATEX antenna for use in zone 2 in potentially explosive areas.
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Amphenol 2m (6.6 ft) 50G/56G SFP56 Direct Attach Copper (DAC) Cables provide affordable 50-Gigabit Ethernet connectivity in a low-profile package. Each SFP56 cable utilizes an upgraded 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss.
10112626-101LF | Amphenol Global Search | Amphenol
AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, Right Angle Receptacle. 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations. ... 10112626-101lf | Amphenol Global Search | Amphenol ...
UHF Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm | 182129 - Amphenol RF
RF Connector UHF Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm. Downloads. 182129 PDF Customer Drawing (Size: 97 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
type | Amphenol Global Search | Amphenol
Connectors with overmoulded cables are available in sizes M8, M12, 7/8 and round24. The overmoulded connector series reduce costs and time during installation and offer end-to-end protection from the connector to the cable, including tamper protection.
TAC Connectors On Amphenol NEXUS Technologies
TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors. Amphenol NEXUS Technologies TAC Connectors are the ideal choice to reduce size and weight and still maintain many of the same performance benefits wherever a M55116 connector is needed on a newly ...
N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172373 PDF Customer Drawing (Size: 486 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
BNC Straight Crimp Jack Belden 1505A AT&T 734 75 Ohm
RF Connector BNC Straight Crimp Jack Belden 1505A AT&T 734 75 Ohm. Downloads. 112973 PDF Customer Drawing (Size: 44 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121A2-NT3G-734A-75: Body Finish: Nickel:
HD-BNC Straight Crimp Plug Belden 4505P 75 Ohm 12G Optimized
RF Connector HD-BNC Straight Crimp Plug Belden 4505P 75 Ohm 12G Optimized. Downloads. 034-1137-12G STP 3D Model (Size: 2303 kb ) 034-1137-12G PDF Customer Drawing (Size: 298 kb) 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Jack Bulkhead Front Mount 50 Ohm | 112757-10 - Amphenol RF
RF Connector BNC Jack Bulkhead Front Mount 50 Ohm. Downloads. 112757-10 PDF Customer Drawing (Size: 47 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6321A2-011-NT3G-75: Body Finish: Nickel:
ntreis mls login | Amphenol Global Search | Amphenol
Amphenol's FCI Basics Minitek ® 2.00mm range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, communications, industrial, automotive, and household ...
BNC Jack Bulkhead Front Mount | 112734-10 - Amphenol RF
RF Connector BNC Jack Bulkhead Front Mount. Downloads. 112734-10 PDF Customer Drawing (Size: 44 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6321A2-009-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Jack RG-6 Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight Crimp Jack RG-6 Bulkhead Rear Mount 75 Ohm. Downloads. 112732 PDF Customer Drawing (Size: 82 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6421A1-NT3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish:
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132138 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 132138 PDF Customer Drawing (Size: 43 kb) 132138 3D Model (Size: 1169 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6451A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
10-405996-163 | Amphenol Global Search | Amphenol
10-405996-163 YES PLUG, SEALING, GROMMET N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 031-221-RFX PDF Customer Drawing (Size: 286 kb) 031-221-RFX STP 3D Model (Size: 1156 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-221-RFX B6351B1-ND3G-50 Body Finish:
ferrule-174 | Amphenol Global Search | Amphenol
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations. Step 4 Grasp cable with hand and push ferrule over barb until braid is captured between ferrule and body flange.
GPS Antennas GPS 2000 - amphenolprocom.com
DC supply via RF-connector. EMC tested to IEC 801 and IEC 255. Provided with FME-male, TNC-female connector, or models with permanently attached 0.15 m cable with FME-male connector, see model survey. ECE R118.02 approved cable. Wide range of FME-accessories available. Specifications. Electrical; Model: GPS 2000: