Search Results for microstrip to panel mount connector
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
D-Sub Standard Board Mount Connectors - Amphenol CS
density D-Sub PCB mount connectors available in straight and angled version. They come with a large number of mounting options. FEATURES BENEFITS § A Basic I/O connector comes with five shell size and housing design § Most popular Rugged and sturdy I/O connector § Has a D-shaped shell design § Supports the need for polarisation
ATP04-2P-PM08GEC 2 Pin Receptacle, Screw Panel Mount, with - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATP04-2P-PM08GEC 2 Pin Receptacle, Screw Panel Mount, with Gasket, End Cap, Grey-2 Pin Receptacle, Screw Panel Mount, with Gasket, End Cap, Grey . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or ...
SMA Female Flange Mount Connector, 4 Hole (Solder Pot) - SV Microwave
SMA Female Flange Mount Connector, 4 Hole (Solder Pot) M39012/60-3001. Check out its CAD model for a detailed design view. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. Log in. Compare Products List. Products. Connectors. Cable Connectors; Panel Connectors; PCB Connectors; Cable Assemblies. Conformable ...
BNC Adapters - RF Coaxial Adapters - Amphenol RF
BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors ... both front and rear mount, and 4-hole flange designs. 50-ohm BNC connectors have a frequency range from DC to 4 GHz. 75-ohm BNC connectors optimized for 4K/UHD video applications can ...
SMPS Male PCB Surface Mount Connector, R/A, FD - SV Microwave
The SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078. This SMPS RF series connector can give a consistent electrical performance. ... Compare Products List. Check Inventory. Register. Log in. Compare Products List. Products. Connectors. Cable Connectors; Panel Connectors; PCB Connectors; Cable Assemblies. Conformable Cable Assemblies ...
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. Amphenol also offers a broad portfolio of contact styles, termination types ...
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67. Downloads. 431-119J-52S PDF Customer Drawing (Size: 136 kb) 431-119-52S STP 3D Model (Size: 504 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
ATM04-12PB-PM31 112 Position Panel Mount Receptacle, Pin, F - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... ATM04-12PB-PM31 112 Position Panel Mount Receptacle, Pin, Front Mount, 4 Hole Flange, Keyed B, Black. Comparable to PN# 1-2303064-2. $0.00. Receptacle, Panel Mount.
Waterproof Connectors | D-Sub, USB Type C, Crimp-to-Wire, RJ45 - Amphenol
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING Rugged HDMI receptacles with die cast housings and IP67... DETAILS BrightConnX™ MRD Series IP67 Circular Connectors and Cable Assemblies
USB Connectors | Products - Amphenol
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.
SMPM Product Series Solutions Guide Catalog - Amphenol RF
PCB MOUNT CONNECTORS Connector Body Types Straight Jacks with Male Contact – Full Detent Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-126J-51P Individual Bag End Launch 40 925-138J-51P Individual Bag Through Hole 40 925-143J-51P Individual Bag Surface Mount 10 925-143J-51PT Tape & Reel Surface Mount 10
SMPS Male PCB Surface Mount Connector, FD - SV Microwave
The SMPS Male PCB Surface Mount Connector, FD 3811-40022 offered by the greatest leader of the RF/Microwave industry. Explore the full product here!
rf connector to pcb | Amphenol Global Search | Amphenol
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291 STP 3D Model (Size: 1574 kb ) 132291 PDF Customer Drawing (Size: 72 kb) Product Life Cycle.
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm. Downloads. 132163 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMP, SMPM and SMPS PCB Multiport Connectors - SV Microwave
SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series.
AT04-6P-PM11 6 Position Receptacle, Pin, Panel Mount, Self-T
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT04-6P-PM11 6 Position Receptacle, Pin, Panel Mount, Self-Threading-6 Position Receptacle, Pin, Panel Mount, Self-Threading. Contacts sold separately. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in ...
MRC CONNECTORS - Amphenol Aerospace
The MRC panel mount connectors are also available with COTS connector assemblies. These assemblies allow the user to connect commercial cables inside their box or on the backside of a bulkhead. This type of assembly allows the user to ruggedize specific areas of the application while others can remain commercial. Please contact Amphenol
Amphenol GT Series Reverse Bayonet Coupling Connectors
3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
Amphenol CONEC | Amphenol Global Search | Amphenol
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. ... CONEC offers a broad portfolio of connector solutions for the board level. Part of this range are Compact PCi, AdvancedTCA, MicroTCA, PC104/PC104Plus, DIN EN 60603-2, DIN ...