Search Results for m30-08e-a-1-s
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Slip Ring Harness (For Wind Turbines) - TPC Wire
TPC's Slip Ring Harness is rugged, flexible, easy to install and less likely to fail. FEATURES & BENEFITS • Direct replacement for GE 1.5 NON ESS Turbine. • Built with high quality TPC Trex-Onics ® cable for use in harsh applications exposed to oil, abrasion, flexing, twisting and temperature extremes.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SMA Female to Female to Male Adapter M55339/30-30101 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Amphenol Aerospace
Created Date: 12/6/2000 2:47:28 PM
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
It can also provide compatibility with the customer’s device without the need for recalibration. The ZTP-188ML uses 4-wire connections: two signals for I2C output, single power supply and ground. The field of view of each element of ZTP-188ML is about ±26 (Horizontal) degrees for 50% normalized output. The total size is only 30 mm X 28 mm.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to 1.85mm Straight Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-MS185-180 DRAWN
Temposonics LLC
Temposonics LLC 3001 Sheldon Drive Cary, NC 27513 Phone 919-677-0100, Fax 919-677-0200\ TEMPOSONICS, LLC GENERAL TERMS & CONDITIONS OF PURCHASE
6.0 ± 0 - svmicrowave.com
C O N N E C T O R S : SMPM Female QB (3221-60003 ) 2.92mm Straight Male ( SF1511-60069 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T ...
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 9:1 sv microwave, inc. see notes see notes n/a bmma male edge mount notes: 1.
xxx - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
24 - Amphenol Fiber Systems International (AFSI)
24 - Amphenol Fiber Systems International (AFSI)
SMP Female Connector for .047 Cable 1221-4010 | SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
www.connectpositronic.com
www.connectpositronic.com
www.connectpositronic.com
www.connectpositronic.com
Amphenol
Speedy to ensure the sample falls into the cap cavity and prop or hold the Speedy in this position for 1-2 minutes. 8. Take the reading: Hold the Speedy horizontally and at eye level and take the moisture content reading directly from the pressure gauge. 9. Release the pressure:
Solutions - Amphenol Antenna Solutions
Solutions Solutions OUR SOLUTIONS Amphenol Antennas is driving greater connectivity with coverage & capacity solutions for your world-class network Amphenol partners with our customers to ensure we’re designing innovative antennas to meet real-world environments. With our fluid building-block design, Amphenol can tailor solutions to