Search Results for m30-08e-a-1-s
NGCON Receptacle - Flange Mount - Table 1 Reference - Amphenol Fiber ...
NGCON Receptacle - Flange Mount - Table 1 Reference - Amphenol Fiber ...
SGX - Quality Documentation
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Gemeco
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Directional Coupler
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV120117CC www.amphenol-antennas.com 1 of 1 This model was previously released as ADC-xx-WBH-XP-DF-CC.
Header
system that was only able to control AISG v1.1 devices. Hardware Software Serial Interface AISG Version PCU-2 (previous version) ALDC v1.x RS232 serial port AISG v1.1 (only) PCU-4 ALDC v2.x USB 1.1 or 2.0 AISG v1.1 or v2.0 Product Functions The major functions provided in the ALDC system include:
Home | Amphenol Network Solutions
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
AFSI Fiber Optic Repairs
Amphenol Fiber Systems International (AFSI) has a full service fiber optic repairs facility. Customers may also obtain RMA.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SP-04LX-43F-JJ - Amphenol Antenna Solutions
SP-04LX-43F-JJ - Amphenol Antenna Solutions
seal | Amphenol Global Search | Amphenol
AHDP04-24-19PN-SRA Size 24 receptacle, 19 positions, pin, s - Amphenol Sine AHDP04-24-19PN-SRA Size 24 receptacle, 19 positions, pin, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP24-24-19PN
2C4U3MS070X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Single Sector Configuration 70°, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - DCN 41023 ...
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 5021-00027 cage code
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SV Microwave, Inc.
step 1: 1.1 trim cable jacket and dielectric to dimenions shown. do not nick inner conductor. 1.2 chamfer inner conductor as shown. step 2: 2.1 insert prepared cable into body making sure cable bottoms as shown. 2.2 soft solder cable jacket to connector body using sn60/40 solder.
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMP R/A Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-FRSMP-120
12.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to VITA 67.3 SMPS Male Plug-In Contact 12" Cable Assembly for Ø.047 Flexible Coax
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Range for “S” and “AS” °C Extended Temp. Range Type “ES” Stability °/Year °C Temp. Range “ES” °C 1/4” X 9” S10 0.005 AS110 0.002 0-60 ES210 0.005 0-100 1/8” X 4-1/2” S15 0.005 AS115 0.002 0-60 ES215 0.005 0-100 1/4” X 4-1/2” S20 0.005 AS120 0.002 0-60 ES220 0.005 0-100