Search Results for lmr-240-uf-fr
Mini-BNC Connectors - RF Connectors | Amphenol RF
The Mini BNC connector series offers the high performance and wide compatibility of the original Amphenol 75 ohm BNCs. However, the Mini-BNC has a higher connector density, allowing for 40% more interconnects in the same area. The Mini BNC series expands on the SMB and SMZ series, providing a positive locking bayonet system, in contrast to the ...
Businesses | Amphenol
Sejong, Korea. Unlimited Services. Wisconsin, U.S. Wilcoxon. Maryland, U.S. XMA. New Hampshire, U.S. Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
SMP Connectors - RF Connectors | Amphenol RF
0.25 mm. Radial. 0.51 mm. Min Board to Board Distance. 9.1 mm. Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Amphenol RF offers a broad range of radio frequency SMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces.
4.3-10 Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation or PIM. 4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight ...
Airmar Technology Corporation | Home
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
Frequency Range Chart for RF Connectors - Amphenol RF
The radio spectrum refers to the section of the electromagnetic spectrum that holds all possible radio frequencies ranging from 3 kHz to 300 GHz. Radio frequency is used for radio communication technology, wireless networks and telecommunication systems. Amphenol RF interconnects range from the ultra high to the extremely high frequency range ...
Carlisle Interconnect Technologies – Performance with Purpose
Carlisle Interconnect Technologies is one of the world’s leading designers and manufacturers of high-performance wire and cable, including optical fiber. Since 1940, we have grown our product portfolio to include specialty and filtered connectors, contacts, cable assemblies, complex harnesses, racks, trays and installation kits. LEARN MORE ».
Distributor Network - Positronic The Science of Certainty
Air Cost Control SAS (FR) 11 Rue Commandant Yves Cousteau ZAC De Pont Peyrin II 32600 L'Isle Jourdain France. Tel: +33 (0)5 62 07 02 00 Fax: +33 (0)5 62 07 02 02 email. www.arrow.com Arrow France S.A. (FR) Batiment Strategic Orly, 13-15 rue du Pont des Halles 94150 Rungis cedex, France.
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-316 50 Ohm ...
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 48 inches 095-902-589-048. SMA Right Angle Plug to SMA Right Angle Plug RG-174 50 Ohm 48 inches 135104-02-48.00. SMA Straight Bulkhead Jack to SMA Straight Plug RG-316DS 50 Ohm 6 inches 135110-03-06.00. Contact Us. Subscribe and Stay Connected with Amphenol RF.
Amphenol-Air LB | Home page
Amphenol-Air LB is the first choice for reliable connections. Our innovative connector solutions ensure secure data transmission in the areas of space travel, military technology and industry. And reliable provision of energy wherever it is needed. Our demanding environmental conditions as well as in highly-sensitive, complex systems.
SSMC Connectors - RF Connectors | Amphenol RF
IEC-169-20. Mating Torque. 0.2 N-m (28-32 in-oz) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Amphenol RF offers a broad range of radio frequency SSMC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces.
HN-Type Connectors - RF Connectors | Amphenol RF
HN connectors are capable of handling up to 5,000 volts, making them ideal for use in high power industrial applications from DC to 4 GHz. Features and Benefits. 3/4-20 threaded coupling mechanism withstands rugged applications. Captivated contacts prevent movement under temperature extremes. Nickel plated bodies provide durable surface finish.
Amphenol Connectors | Cable Assemblies - Mobile, RF, Optics
Amphenol's EDSFF E1/E3 high-speed cable assembly transmits power and high-speed signals via a cable that directly connects to the main PC board supporting EDSFF E1/E3 SSD and CXL or other modules. The EDSFF 2-piece cable solution supports up to PCIe® 5.0 data rate of 32Gb/s with EDSFF standard interface Mini Cool Edge 1C/2C connectors.
BNC Straight PCB Jack End Launch 50 Ohm | 112608 - Amphenol RF
BNC Straight Crimp Jack Times LMR-400 Optimized 50 Ohm 112995. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-70507. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
HD-BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
034-1061. Find In Stock & Buy Now. HD-BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
MMCX Straight PCB Jack End Launch 50 Ohm | 262107
262107. Find In Stock & Buy Now. MMCX Straight PCB Jack End Launch 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Airmar Technology Corporation | Cross Reference
Airmar's transducer cross reference offers a variety of transducer information—from wiring diagrams and more. Just enter the first few numbers of the part number and see the results immediately. Enter any of the following into the search box: Airmar model (example B164) Airmar part number (example 41-114-1-01) Wiring diagram number (example ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics is the pioneer of magnetostrictive technology and a global manufacturer of non-contact linear position sensors and liquid level transmitters that provide reliable control for automation and safety applications. Temposonics develops and manufactures linear position sensors (linear position transducers) and liquid-level transmitters ...