Search Results for lmr-240-uf-fr
MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
262101. Find In Stock & Buy Now. MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Airmar Technology Corporation | Home
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm. Downloads. 132118 STP 3D Model (Size: 1232 kb ) 132118 PDF Customer Drawing (Size: 80 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 122168 TNC Straight Receptacle Jack Flat Tab Thread-in 50 Ohm Hermetic 031-6789 TNC Straight Crimp Jack 0.81 mm Micro-cable Bulkhead Front Mount 50 Ohm 031-6959
Mini-BNC Connectors - RF Connectors | Amphenol RF
The Mini BNC connector series offers the high performance and wide compatibility of the original Amphenol 75 ohm BNCs. However, the Mini-BNC has a higher connector density, allowing for 40% more interconnects in the same area. The Mini BNC series expands on the SMB and SMZ series, providing a positive locking bayonet system, in contrast to the ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
85. Temp (Min Degrees Celsius) -40. Termination Style. Cable - Crimp. Thread Direction. Standard. RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm.
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
Description. FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card. Modular Jacks Cat 3 supports the ...
Businesses | Amphenol
Sejong, Korea. Unlimited Services. Wisconsin, U.S. Wilcoxon. Maryland, U.S. XMA. New Hampshire, U.S. Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
132116. Find In Stock & Buy Now. SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Carlisle Interconnect Technologies – Performance with Purpose
Carlisle Interconnect Technologies is one of the world’s leading designers and manufacturers of high-performance wire and cable, including optical fiber. Since 1940, we have grown our product portfolio to include specialty and filtered connectors, contacts, cable assemblies, complex harnesses, racks, trays and installation kits. LEARN MORE ».
SMB Connectors - RF Connectors | Amphenol RF
SMB Connectors. The SMB interface features a snap-on coupling mechanism and is available in 50 ohm configurations. SMB connectors conform to the requirements of MIL-C-39012, and the interface is in compliance with MIL-STD-348. SMB connectors offer broadband performance with low reflection DC to 4 GHz and extended performance up to 10 GHz.
Cart | PCB Piezotronics
4. Order Complete. Product. Unit Price. Qty. Total. Remove. If you have any product questions please contact us at 800-828-8840 before selecting Checkout. Subtotal.
Model 356A15 | PCB Piezotronics
Model 356A15. $1258.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-10 is 7 Wks. Lead Time for 11-20 is 9 Wks.
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 142194 PDF Customer Drawing (Size: 235 kb) 142194 STP 3D Model (Size: 279 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
N-Type Panel Mount 4-Hole Flange Jack Times LMR-400 Optimized Belden ...
172314. Find In Stock & Buy Now. N-Type Panel Mount 4-Hole Flange Jack Times LMR-400 Optimized Belden 9913 50 Ohm. Add to Parts List Add to Compare. Product Compliance.
MMCX Connectors - RF Connectors | Amphenol RF
The MMCX (Micro-Miniature Coaxial) connector series is a micro-miniature version of the MCX. It is a 50 ohm impedance interface with broadband capability of DC to 6 GHz and secure, fast and easy snap-on/snap-off coupling. MMCX connectors have a smaller footprint than the MCX series, and are available in a wide array of configurations.
Amphenol Connectors | Cable Assemblies - Mobile, RF, Optics
Amphenol's EDSFF E1/E3 high-speed cable assembly transmits power and high-speed signals via a cable that directly connects to the main PC board supporting EDSFF E1/E3 SSD and CXL or other modules. The EDSFF 2-piece cable solution supports up to PCIe® 5.0 data rate of 32Gb/s with EDSFF standard interface Mini Cool Edge 1C/2C connectors.
MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery.
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead ...
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 172283 N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 172139-11 N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 082-6520
SSMC Connectors - RF Connectors | Amphenol RF
IEC-169-20. Mating Torque. 0.2 N-m (28-32 in-oz) Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Amphenol RF offers a broad range of radio frequency SSMC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces.