Search Results for b-17 g vs. b-24d
32508049000 - Amphenol Air LB
Bus bar Supply of 10 circuit breakers. Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
Datenblatt GTE Analog - temposonics.com
G T E Flanschgehäuse Ø 60 mm b Messlänge X X X X M 0050…2540 mm Standard Messlänge (mm) Bestellschritte 50… 500 mm 5 mm 500… 750 mm 10 mm 750…1000 mm 25 mm 1000…2540 mm 50 mm Neben den Standardmesslängen weitere Längen in 5 mm-Schritten erhältlich. c Anschlussart B 0 1 1 m Santoprene Kabel (Artikelnr. 530 162) B 0 3 3 m ...
HEAT SHRINK TUBING = COLOR BLACK - amphenolrf.com
lockwasher = brass (qq-b-613), gold plated (.000003 min thick) ferrule = copper, gold plated (.000003 min thick) insulator = ptfe, astm d 1710 or equiv. heat shrink tubing = color black 8,0 hex [.315].250-36uns-2a thread 8,0 hex [.315] 6,5 [.256] recommended mounting hole dimensions scale 5.000 recommended cable
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
उत्पाद परिवर्तन सूचनाएं (PCN) | एम्फेनॉल सोकैपेक्स
समाचार: सीएडी फ़ाइलें अब हमारे रैक और पैनल के लिए उपलब्ध हैं…
Model 357B22 High temp., ceramic shear, charge output accel., 30 pC/g ...
High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 top conn. (-95F to +500F) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Product Overview
(ST]VMKLXl6 & .8IGLRSPSKMIW 11(6)SG &8 &3.´7IZ &-rcomFuel Data Request Segment 1 MID 198 7 143 1 0 205 207 209 chk Response Segment 2 143 198 17 MID 1 D1 --- D15 chk Response 143 198 17 MID 2 D16 --- D28 crch crcl chk Where D1 Reserved Always 0 D2, D3 16 bit Fuel Quantity @ 1/8 gallon/bit, (msb first lsb last)
Anwendungsbericht - Temposonics
AN Teleskoplader, Rev B (DE) 01/2022 HERAUSFORDERUNGEN MOBILER ANWENDUNGEN MEISTERN VOLLKOMMENE KUNDENZUFRIEDENHEIT Unsere Verpflichtung bei Temposonics ist es, stets qualitativ hochwertige Produkte pünktlich zu liefern, um Ihre Zeitpläne einzuhalten, und erstklassigen Service zu bieten. Vertrauen Sie auf unsere kontinuierliche ...
Motor Coil Temperature Sensor | Amphenol Advanced Sensors
A motor coil temperature sensor provides temperature feedback regarding the operating condition of an electric motor. The sensor can be interlaced into the stator coil or tied to the neutral bus bar on the motor circuit.
Module Gigabit Socket Without peripheral sealing Straight PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
NTC Type NDM - amphenol-sensors.com
e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C)
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack ... - Amphenol RF
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-174 50 Ohm 18 inches (457 mm)
SIM2N40KA - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Model D629A31 Precision Triaxial Industrial ICP® Accelerometer ... - PCB
DOCUMENT REVISION: B ECN: 17900 . INDUSTRIAL MONITORING INSTRUMENTATION DIVISION SENSORS AND INSTRUME NTATION FOR MACHINE CONDITI ON MONITORING Piezoelectric ICP ® Accelerometers Operating Guide Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495
N-Type Straight Jack to N-Type Straight Jack RG-400 50 Ohm 48 inches
N-Type Straight Jack to N-Type Straight Jack RG-400 50 Ohm 48 inches (1219 mm)
Features - Amphenol Antenna Solutions
Gain dBi 16.7 16.9 17.2 17.5 Azimuth Beamwidth (3 dB) degrees 65° 63° 60° 57° ... Port B (1x) 696-960 | (2x) 1695-2400 MHz VARIABLE TILT 6-Port Panel Antenna 65° 98.7 in EXTENDED TILT. HEX658CU0100 x REV051623NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 3 of 13
Model M355B04 Ring-style, high sensitivity, ceramic shear ICP® accel ...
Ring-style, high sensitivity, ceramic shear ICP® accel., 1 V/g, 1 to 10k Hz, Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
Control/Instrumentation Chem-Gard 200 Single Conductor Cable - TPC Wire
CSA Standard C22.2 No. 210-15 AWG Class I/II Group A/B FT1 High Temperature Cold Temperature Chem-Gard® 200 Single Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F. This
gen 13 | Amphenol Global Search | Amphenol
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from heavy equip-ment to ECG monitoring cables. ... 97-3106A-14S-5P ...