Search Results for b-17 g vs. b-24d
2芯 - 电子 - 定制 - Amphenol-gec
2芯,安费诺(常州)电子有限公司
Module Gigabit Socket With peripheral sealing Angled PCB contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Contacto - kayeinstruments.com
Sobre Nosotros. Kaye & Amphenol; Kaye History; Medioambiente Sano y Seguro; Calidad; Términos y Condiciones; Novidad. Press Releases
Contato - kayeinstruments.com
Sobre nós. KAYE E AMPHENOL; NOSSA HISTÓRIA; Meio Ambiente, Saúde e Segurança; Qualidade; Termos e Condições; Novidades. NOTÍCIAS
LRM - Line Replaceable Module | HVDC - Amphenol Aerospace
B 3 Brush contact – Provides low mating force, multiple points of contact, stable electrical performance and extended service life; ESD Protection (Module Connector) Can be designed in 1, 2 & 3 bay configurations with many shell designs available. Surface mount termination (Module Connector) PCB or Compliant termination (Backplane Connector)
SMA Jack to MCX Plug Adapter 50 Ohm Straight | APH-SMAJ-MCXP - Amphenol RF
SMA Jack to MCX Plug Adapter 50 Ohm Straight
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52741 07/23 - SV Microwave
b dcn 52741 07/23 approved: checked: drawn: see pdm see pdm sj 04/01/19 oal .250 (see table) product data drawing material: connectors: smps jack (3821-40001) smps r/a jack (3822-40001) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms
00111960602 - Amphenol Air LB
Splice 1119 With inserted resistance 1 W / 1000 Ω / ±5%
00117420000 - Amphenol Air LB
Circular grounding modules Not sealed For socket contacts 12 contacts #20
00111963102 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 270000 Ω / ±5%
BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
- REL. NRN 33880 11/20/06 STW - svmicrowave.com
b material: finish: per asme y14.5m - 1994 e the information contained in this drawing 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 3221-4000 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
ASR connectors - Plugs | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Actives & Passives Archives - Amphenol Broadband Solutions
The G-PF-59 is a high-performance push-on F-connector adapter. Info Sheet; Part # Feed Thru Connector G-F81XL. ABS has advanced the traditional F-splice technology with a patented design offering a higher level of electrical and mechanical features. The advanced features provide increased return loss beyond 3 GHz, more than twice the pin ...
EU RoHS II CoC - amphenol-aerospace.com
tvp00dz‐17‐6p yes connector, electrical, receptacle 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the
609-4219-nd | Amphenol Global Search | Amphenol
Search Results for 609-4219-ND Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol ... Tech Support 1-800-678-0141 [email protected] Description: Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. ... m85049 backshell catalog | Amphenol Global Search ...
HVC 8mm Connector - アンフェノールジャパン株式会社
Mechanical coding yes (A&B) Wire cross-section 35 mm² / (50 mm²) Demontage (by hand or with spec. tool) by hand / locking latch after agreement * Single wire jacketed shielded ** depends on time of over current HVC 8mm Connector Rev.01_2009_07_14 Availability IP class (unmated) Cable type (Nr. of cores)* Steckweg [mm] Max overcurrent @ 40°C ...
SV20 Pin D38999 Contact (Size 20) for .047 Cable | SV Microwave
SV Microwave introduces the SV20 Pin D38999 Contact (Size 20) for .047 Cable, ideal for high-density applications. Check out the specifications now.
B A1 - amphenol-sine.com
b a1 none 3 3 a1 released drawing nov-23-2021 blink tommy table 2: suitable contacts 8# contacts dielectric withstanding voltage 2200v ac 2000v ac 2000v ac 2000v ac 2000v ac 600v ac/dc 2.5mm contacts 2.5mm&16# contacts 16# contacts 16# contacts rated current 45a (2.5mm) 25a-machined cont.