Search Results for att-12-01
Control/Instrumentation ire and Cable Thermo-Trex 2800 Cable - TPC Wire
41205 12 AWG 68 0.208 42 55001 41206 10 AWG 94 0.261 63 55001 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative Notes *Ampacity based on 40ºC ambient, 450ºC conductor temperature per the IEEE Standard 835 Power Cable Ampacity Tables. ... 6/27/2024 9:01:23 AM ...
L-1253-AH.fm - Amphenol Aerospace
12. Crimp assembly, bushing and outer contact, with tool M22520/5-01 and die set M22520/5-200. 13. Type I Seal: Slide pre-formed heat shrink seal over outer contact until large end is even with base of cham-fer on outer contact (See Fig. 13). Heat shrink seal in place with hot air appliance. Type II Seal: Go to Step 14. 14.
RET Control Units - Amphenol Antenna Solutions
MDCU restricted to control motor #01 (example: it is the “Blue” RET on our dual band and triple band antennas) MDCU-G0102 MDCU-E0102 ... MDCU-G0103 MDCU-E0103 MDCU restricted to control motor #12 (example: it is the “White” RET on our triple band antennas) Additional coding values will be defined when necessary. Please contact us for ...
Marine Antennas CXL 2400-3 - amphenolprocom.com
Vertically polarized, omnidirectional base station and marine antenna. Approximately 3 dBd gain; Simple mounting using the 1” revolving nut system.
UMBER GS-12-0983 PRODUCT SPECIFICATION - amphenol-cs.com
GS-12-0983 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION HDMI D TYPE RECEPTACLE CONNECTOR AUTHORIZED BY DATE 2 of 7 B Leif Shen 09/30/2011 CLASSIFICATION UNRESTRICTED This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI. No part of the information shown on the document may be used in any way or
Amphenol PCD Shenzhen
ASTP 43 01 44 P lC Shell type: 43:Top entry 44:receptacle 45:Side entry Alternate keying position: 01 to 16: 16 alternate keys available (see p.11) ... 12 ACCESSOriES item A B C wirE mm2 Color C42000020301 1.7 1.2 1.8 0.2 to 0.5 rEd C42000020302 2.7 1.2 1.8 0.2 to 0.5 GrEEN
CERTIFICATE OF COMPLIANCE - Temposonics
ANSI/UL 2225 (2013), ANSI/ISA 12.12.01 -2017 Manufacturing Location Temposonics GmbH & Co. KG Auf Dem Schüffel 9, Lüdenscheid, Germany, D-58513 Factory Location Temposonics GmbH & Co. KG Auf Dem Schüffel 9, Lüdenscheid, Germany, D-58513 Temposonics LLC – Sensors Division 3001 Sheldon Drive, Cary, NC 27513 USA
5981308NGv - Amphenol Antenna Solutions
• Hexa band antenna, dual polarisation, 12 connectors • Independent, continuously adjustable tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° / 2-12° • RET version, 3GPP/AISG2.0 with six integrated RCUs REV020823JJ www.amphenol-antennas.com 1 of 5 ELECTRICAL CHARACTERISTICS R1, R2 Frequency Bands 698-960 MHz
ABS Coaxial Cable Product Information Sheet Type: T10875JB
1600 2.01 6.59 1700 2.05 6.73 1794 2.12 6.96 1800 2.13 6.99 2000 2.29 7.51 2200 2.43 7.97 2400 2.56 8.40 2600 2.69 8.83 2800 2.81 9.22 3000 2.92 9.58 Structural Return Loss MHz dB 5 -1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation
B175 Medium Chirp, 1kW, 12° Tilt, M&M Transducer, DT
Airmar’s Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise. ... Installation 17-458-01-French. Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-91-1323. Share ...
GKSPEED20-12P - High speed grounding kit for CELLFLEX ® LCF 12
Recommended Tool JSTRIP-12-3 (not for Power Cable) PRODUCT DATASHEET GKSPEED20-12P High speed grounding kit for CELLFLEX® LCF 12 GKSPEED20-12P REV : K REV DATE : 01 Feb 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
GT Quadrax - Amphenol Industrial Operations
QX4-20-S-120 M22520/2-01 (-5) Daniels K1625 M22520/5-01 Y144 2 QX4-20-P-100 QX4-20-S-100. 5 ... Figure 11 Figure 9 Figure 12 6. Install front insert until it touches the front face of the rear insert. See Figure 9. 7. Insert the contacts into the shell (Figure10) and crimp the shell in the 5mm area as shown in Figure 12. Note: Align the key to ...
12.0 ± 0.2 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4004 ) 2.4mm Straight Male ( SF1611-60001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
ABS Coaxial Cable Product Information Sheet Type: T10500JB
1400 3.05 10.01 1500 3.17 10.40 1600 3.28 10.76 1700 3.40 11.15 1794 3.50 11.48 1800 3.51 11.52 2000 3.72 12.20 2200 3.93 12.89 2400 4.12 13.52 2600 4.32 14.17 2800 4.50 14.76 3000 4.68 15.35 Structural Return Loss dB 5 -1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance
Amphenol Aerospace
M22520/10-01 M22520/5-05 M22520/10-07 B B MIL-I-81969/14-12 or DANIELS DRK-264-8 or AMPHENOL 11-9170 CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet (piggyback grommet seal). Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable
Engine and Propulsion - CMR Group
01 Fluid Temperature Sensors 4 02 Exhaust Gas Temperature Sensors 8 ... 12 011 Description MD1 sensors offer rapid response times thanks to minimum tube thickness at the tip and a fixed depth that allows for monitoring variations between cylinders. This
2 PUSH/TURN RECEPTACLE 6 (PT02E-12-10P OR EQUIV.) 6 1 PIN A +EXC ... - PCB
DECIMALS XX ±.01 XXX ±.005 DECIMALS X ± 0.3 XX ± 0.13 6 1 6 6 2 PCB Load & Torque (A Division of PCB Piezotronics, Inc.) claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to ... 0.50 [12.8] n5.500 [139.7] B.C. Title: 61662.idw Author: pessenmacher Created Date:
WeatherStation Instruments - airmar-emea.com
Land-Based Stationary (12) Marine Mobile or Stationary (7) Marine or Land-Based, Mobile or Stationary (10) Humidity. Optional (20) Included (13) ... MFG # 44-823-1-01. Compare. 110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative Humidity - RS422. Part # WS-110WXS-RS422. MFG # 110WXS-RS422-100317.
Declaration of Conformity to RoHS
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
Amphenol
NF24Q100-01-200C (100 Ohm) M22520/2-01 (5) Daniels K709 (M22520/2-37) M22520/5-01 Daniels Y1999 (A) or M22520/5-45 (A) 21-033385-521 Quadrax Socket (100 Ohm) Contact Insertion into Connector Contacts are inserted by hand. Insert the contact assembly into the proper rear grommet hole. Contact must be aligned with hole and not in serted at an angle.