Search Results for att-12-01
main | P75 Medium Chirp, 600W, Furuno 10-Pin, DO
P75 Medium Chirp, 600W, Furuno 10-Pin, DO
main | B285 High Wide Chirp, 1kW w/ FB, No Connector, DT
B285 High Wide Chirp, 1kW w/ FB, No Connector, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
main | SS264 50kHz Wide Beam, 1kW, 12° Tilt, Furuno 10-Pin, DT
SS264 50kHz Wide Beam, 1kW, 12° Tilt, Furuno 10-Pin, DT
Level Plus - temposonics.com
3.5.2 Sanitary Sensor Well Dimensions/Application Data 12 4 MOUNTING 13 4.1 Threaded Flange Mounting 13 4.2 Mounting Options for Industrial Sensor Well 14 4.3 Mounting for Sanitary Sensor Well 15 5 ELECTRICAL CONNECTIONS and WIRING PROCEDURES 16 5.1 Hardware Recommendations for HART® Communications 20 5.2 Wiring Procedures 20 5.3 Safety ...
PRODUCT DATA DRAWING
drawn: nhr 03/12/12 rohs compliant product data drawing material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body &
NovaSensor Filtration Air Restriction (FAR) Sensor
Resolution 0.12% FSO Compensated Temp Range 0°C to 80°C Proof Pressure 2X FSP Burst Pressure 3X FSP Ingress Protection IP66 Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Repeatability 1.5% FSO Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5%
B175 Medium Chirp, 1kW, 0° Tilt, Si-Tex 8-Pin, DT
Airmar’s Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise. ... Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-20626. Wiring D-91-1323. Share. ABOUT US. Contact ...
Short flanged Receptacle monomodule With conductive panel sealing ...
Short flanged Receptacle monomodule With conductive panel sealing Polarization G
High Performance Thermal-Magnetic Circuit Breakers 446/447/449
12 46810 20 40 … times rated current 10000 1000 100 10 1 0.1 0.01 0.001 60 80100 Trip time in seconds Dimensions Typical time/current characteristics at +23 °C/+73.4 °F Internal connection diagrams 43.5 12 100 N/O 6/7 ø20 13 hex nut M8 or 5/16"-18-NC 14 mm/.551 in. usable thread length tightening torque max. 3.5 Nm 60 40 30 hex screw ISO ...
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
OSR: 7.0 to 26.0 Sunflower: 6.2 to 23.0Beans: 12.4 to 25.0 Paddy: 10.4 to 26.2 Barley: 10.9 to 29.3 Corn: 10.4 to 26.2 Peas: 12.0 to 30.9 0-100 relative Note: Not all calibrations are for ground samples. Accessories M&T Probe: List crop calibrations and measurement ranges, probe dimensions and probe weight. FR Temp Probe: Temp measurement range,
CTF-5G-24TXRX 24 Channel GbE Converter - Amphenol Aerospace
CF-11 01 01 01 N W Y Test Cable for CF-11342032-NWY = CF-901200-548 Mating connector = CF-599621-04S Test Board = CF-980062-034 Consult Amphenol Aerospace’s Factory for other configurations. 1. Part Number Suffix CF-11 2. Cable 1 Length Range 01-99 3. Cable 2 Length Range 01-99 4. Cable 3 Length Range 01-99 5. Shell Rotation N A C D E 6 ...
SS175 Medium Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT
Airmar’s Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing. Because the transducer is installed almost flush to the hull, the tilt corrects for the hull deadrise. ... Installation 17-458-01-Italian. Installation 17-458-01-Spanish. Wiring D-20640. Wiring D-91-1323. Share. ABOUT US. Contact ...
ABS Coaxial Cable Product Type: T660-V Black -083M
ABS Coaxial Cable Product Type: T660-V Black -083M Document: t660-v black-083m_1.8ghz18.docx Revision: 12.05.2018 Page: 2 of 2 uncontrolled copy
REACHTemplate - svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2967 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`5š;I#h»Y+ŽƒÄqìMòP W¢VLu )yã¢?¾ß ^DJÔ…r‘xW;š9÷Ëw†üò‹?˜VܰHs!#fMÀ Ó ~ºˆe û -¿Ä +¸4 3 æV Lâwä,“† ¶ÞöÍ= ~«™”Š"v?eÂÿ—=2 8 Hvÿƒ' r [- ’ ©öŽJ.
EB346 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Thermal Overcurrent Circuit Breaker 1410-L1/L4 1
1 - 48 www.e-t-a.com Issue A Thermal Overcurrent Circuit Breaker 1410-L1/L4 1 Dimensions Internal connection diagram 25 1.8 12.5 20.1 17 15 1.8 8.6 12.8 0.8 5 6±0,2 mounting holes.642 ±.008
NO - SGX Sensortech
0.01 0.10 1.00 10.00 100.00 0.01 0.1 1 10 100 Concentration [ppm] 0 Hydrogen NO NO2. Data Sheet Performance sensor Characteristic OX sensor Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R 0 - 0.8 20 k Typical NO 2 detection range FS 0.05 10 ppm Sensitivity factor (see note 2) S 60 - 2 - -
Modus Series T Differential Pressure Transmitters
12 3 Receiver Power Supply 11 to 32 Vdc-+ +-A Modus instruments, Inc. Span Zero COM Vsup Vout Pressure Lo Hi Terminal strip with #6 screws 5.13 in (130 mm) 4.75 in (121 mm) 4.24 in (108 mm) 3 in (76 mm) 0.19 in (4.8 mm) Pressure fittings 1.50 in (38 mm) 0.15 in (3.8 mm) 1.14 in (29 mm) 1.48 in