Search Results for angled connector n-type connectors
TNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; ... N-Type Plug to TNC Jack Adapter 50 Ohm Straight 000-78800. View Details. Add to Parts List Add to Compare. TNC Plug to N-Type Plug Adapter 50 Ohm Straight 000-78875.
RP-TNC Connectors - Amphenol RF
AMC to N-Type Cable Assemblies; AMC to RP-SMA Cable Assemblies; AMC to RP-TNC Cable Assemblies; AMC to SMA Cable Assemblies; ... M39012 Right Angle Connectors: 0.21 dB Max @ 9 Gz: Power Handling: 316 W @ 1 GHz @ 25 ºC: Environmental. Items; Temperature Range: −65°C to +165°C: Thermal Shock:
RP-SMA Connectors - Amphenol RF
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; ... M39012 Angle Connectors .141" OD Copper Jacket Cable: 1.10 + .01 f (GHz) RG-58/RG-142 Group: 1.15 + .02 f (GHz) DC-12.4 GHz:
SMP Connectors - RF Connectors - Amphenol RF
Available in a cable-to-board mated pair, the plug side can be provided in either right angle or straight with termination capability to either 0.047” or 0.086”, semi-rigid or conformable coax. The receptacles are designed for surface, through hole, or end launch mounting.
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. Assembly Instructions C9 (Size: 25 kb) 082-6157 PDF Customer Drawing (Size: 88 kb) 082-6157 STP 3D Model (Size: 428 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Amphenol RF AUTOMATE Product Series Solutions Guide
AUTOMATE® Type A cable connectors consist of (4) components purchased separately; a housing with TPA clip(s), ... FMB4NxRP-PCB-1 Quad-Port Right-Angle Plug 13 AUTOMATE® TYPE B MINI-FAKRA CABLE CONNECTORS. AUTOMATE® Mini-FAKRA Mechanical Coding Type A Single-Port Key Codes Coding Plug Color A Jet Black B Cream
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between. ... The 109 connector ...
RF Connector Assembly Instructions - Amphenol RF
Semi-Rigid Cable w/ Right Angle & Screw Cap; Semi-Rigid Cable w/ Right Angle & Press on Cap.047 Semi-Rigid Cable w/ Spacer and Solder Barrel) Semi-Rigid Cable w/ Contact Pin and Insulator; UHF Standard Solder Connector (PL-259 Type) UHF Standard Solder Connector (PL-259 with Reducer) Back to Top
M39012/39-0501 SC-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 Times ...
M39012/39-0501 RF Connector SC-Type Right Angle Crimp Plug RG-9, RG-214, RG-393, Times SF-214 50 Ohm QPL Approved. Downloads. 082-4474 STP 3D Model (Size: 756 kb ) 082-4474 PDF Customer Drawing (Size: 286 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
RF Connector N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172176-10 PDF Customer Drawing (Size: 43 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status:
2.2-5 Connectors - RF Connectors - Amphenol RF
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; ... Right Angle 2 items; Straight 6 items; Cable Type (Terminates to) 0.085-inch Conformable 4 items;
N-Type Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector N-Type Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 172235 STP 3D Model (Size: 417 kb ) 172235 PDF Customer Drawing (Size: 36 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
N-Type Right Angle Solder Plug RG-401 0.250-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172266 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
n connectors | Amphenol Global Search | Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
N-Type Cable Assemblies - Amphenol RF
N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors ... AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 300 mm 095-909-155-006. View Details. Add to Parts List Add to Compare.
N-Type Right Angle Solder Plug RG-217 50 Ohm | 172310
RF Connector N-Type Right Angle Solder Plug RG-217 50 Ohm. Downloads. 172310 PDF Customer Drawing (Size: 78 kb) Product Life Cycle. Product Life Cycle; Part Status: Pending Obsolescence: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-217: Contact Finish: Gold: Contact Material:
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
RF Connector N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 082-6641 PDF Customer Drawing (Size: 141 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status:
M12x1 Connectors field attachable, angled, 360° shielded, A ... - D-SUB
That’s why field-attachable connectors are particularly useful, because the length of the cables and the type of connections can be customized. The angled field attachable M12 connector with screw termination offers the appropriate solution and is available as A-, B- and D-coded version.
RF Connectors - SV Microwave
Cable Connectors. SV Microwave offers a comprehensive range of cable connectors designed for optimal RF performance. SV’s cable connectors are designed to work with a wide array of both flexible and custom semi-rigid cable types, like the common Ø.047”, Ø.085” in a variety of applications, both inside and out-of-the-box. Panel Mount ...
N-Type Adapters - RF Coaxial Adapters - Amphenol RF
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; ... UG-27C/U N-Type Jack to N-Type Plug Adapter 50 Ohm Right Angle 082-213. View Details. Add to Parts List Add to Compare. SMA Jack to N-Type Jack Adapter 50 Ohm Straight 901-3143-1000.