Search Results for amphenol jx610-50822
Connectors | Products | Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
Xcede® HD | Backplane Connectors | Hard Metric Form Factor - Amphenol CS
XCede ® HD backplane connector achieves high performance (up to 20 Gb/s) in a Hard Metric form factor. Offering a linear density of up to 84 differential pairs per inch (33 differential pairs per centimeter), the XCede ® HD connector meets requirements of high density architectures with 35% increase in density as compared to standard XCede ®.
XCede® | Backplane Connectors | Amphenol
The Xcede ® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.
Cross Reference Products | Part Number Search - Amphenol CS
Cross Reference is a platform which offers you with the best Amphenol CS equivalents against your various connector requirements. Click here to submit a list of Competitor P/Ns for cross reference.
Part Configurator - Amphenol Aerospace
The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need. Our user-friendly interface simplifies the product configuration process.
Amphenol
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems.
L-1102-8.fm - Amphenol Aerospace
This is the Amphenol® proprietary version of the MIL-DTL-26482 solder contact connector. PC designates a bright cadmium plated connector with dou-ble stub thread coupling SP designates connector similar to PT except for anodic coating and larger flange and mounting holes for back panel mounting
Products - Amphenol
Amphenol’s cable products include coaxial, audio/video and data communications as well as custom cable solutions. Our solutions span a variety of customer needs across lightweight applications, high-speed, high-power requirements, space-constrained environments and EMI shielding.
XCede® HD2 | Backplane Connectors | Amphenol
DESIGNED TO ACHIEVE 56G DATA RATE REQUIREMENTS WITH HIGHER DENSITY While maintaining the same mating interfaces with XCede ® HD and XCede ® HD Plus, this connector provides developers with a readily available robust solution for tighter card pitches and chassis designs where space requirements and density are critical. Have any questions?
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries.
Search Results for catalogs - Amphenol
Compare dimensions, materials, finishes, and applications of different backshell models and download catalogs. Our catalog section delivers all necessary information related to our products. Rich in content, catalogs are frequently updated with latest market studies and trends, including new products launched, upcoming launches and much more.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol is the leader in high-speed, high-density backplane connection systems for data centers, servers, storage, telecommunications & more.. Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems.
Xcede® HD Plus | Backplane Connectors | Amphenol
Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical. The XCede ® HD Plus backplane connector achieves high performance (up to 28+ Gb/s) in a Hard Metric form factor.
61082-06-2-5-0-2-LF | Amphenol Global Search | Amphenol
Find various products and specifications of BergStak®, a vertical, double row, 100 position receptacle for 0.80mm pitch connectors, with part number 61082. See datasheets, drawings, distributor stock check and product configurator for 61082 and related parts. The MPX 2/6 is a 6-resonator miniaturized duplex filter for duplex transceivers.
Discrete Magnetic Series | Input Output Connectors | Amphenol
The Discrete Magnetic Series can offer a variety of products that can support 10/100T, 1GT, 2.5G, 5G & 10G transmission speed. It supports 2 & 4 pair PoE up to 140W. Configurations of both through-hole and SMT type are available for soldering process application. 2 pair and 4 pair PoE+ /POE++ can up to 140W max. Through-hole,…
Search Results for 61082 - Amphenol
Find various products and specifications of BergStak®, a vertical, double row, 100 position receptacle for 0.80mm pitch connectors, with part number 61082. See datasheets, drawings, distributor stock check and product configurator for 61082 and related parts.
BrightConnX™ Rugged MRD Series Circular Locking | Input ... - Amphenol CS
IP67 SEALED RUGGED CIRCULAR LATCHING CONNECTORS AND CABLES BrightConnX™ MRD series IP67 connectors and cable assemblies are available in 2, 3, 4, 5, 6, 7, 8, and 9 position insert arrangements. Housing options include all plastic constructions as well as metal locking bodies for greater durability.
PCI Express ® Gen 6 DirectAttached™ CEM Card Edge Connectors
The PCI Express ® Gen 6 DirectAttached™ CEM Card Edge Connectors from Amphenol offer superior performance for next-generation systems. The 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable, limiting PCB trace loss and features press-fit termination ...
CoolPower HD Right-Angle Cable-to-Board | Power Solutions | Amphenol
Amphenol's CoolPower ® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption.
JX410-51602 | XCede HD | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.