Search Results for P-U86-DX427-X0XX1
UTiFLEX - Amphenol CIT
bility. The UTiFLEX PTFE dielectric is ideal for these critical parameters due to its low density and low thermal coeficient of ex. layers. This shield allows for outstanding flexibility while providing 100% c.
AFS-2040567 4.1-9.5&4.3-10&4 - Amphenol
optional accessory after cable jumper assembly. 1. UV resistant(1120W/960 h) 2. Life: 10 years 3. Working temperature: -55 C~+155 C 4. Acid alkali resistant 5. Waterproofing standard IP68
M28876-CATALOG - Amphenol Fiber Systems International (AFSI)
Quickloc allows in-dividual termini to be serviced, repositioned or cleaned without complete backshell disassembly. Additionally, all Quickloc compo-nents are reusable, so cable repairs are speedy and cost-effective. Quickloc is standard on all AFSI M28876 backshells.
VITA 87 | High Density Circular MT Connectors - fibersystems.com
Amphenol Fiber Systems International (AFSI) VITA 87 high density circular MT Connector product line offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor. The VITA 87 is offered in the 3 shell sizes, 11,13, and 15 supporting, 1, 2 and 4 MT ferrules respectively.
P-UE86-DX327-X0XX1 - Sheet1 - Amphenol CS
PLASTIC HOUSING: LCP, FLAMMABILITY RATING UL94-0. CONTACTS: PHOSPHOR BRONZE PLATING OPTION: NICKEL 2.54 μm MIN. LIGHT PIPE: CLEAR POLYCABONATE, FLAMMABILITY RATING UL94-0. PACKAGING: TRAY PACKAGING. DATUM AND BASIC DIMENSIONS ESTABLISHED BY CUSTOMER. 1.05 mm DIAMETER HOLES ARE CHASSIS GROUND (13 HOLES). 1.60 (TYP.) 1.05±0.05 (TYP.)
Coaxial Contacts | Products | Amphenol Aerospace
Have any questions? Talk with us directly using LiveChat.
Connectors | Products - Amphenol
These Amphenol Air LB France's splices are sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, easily insert a component and change a signal, or simply to repair a damaged wire.
Wire & Cable Low-Loss Semi-Rigid Coaxial Cables - Amphenol CIT
RoHS Compliant P ELECTRICAL CHARACTERISTICS* Characteristic Impedance ohm 50 Capacitance pF / ft 26.5 pF / m 86.8 Corona Extinction Voltage VRMS @ 60 Hz 900 Voltage Withstanding VRMS @ 60 Hz 2700 Higher Order Mode Frequency GHz 116.0 Attenuation (Db / 100 Ft Typical) @ 0.5 GHz 21.9 @ 1.0 GHz 31.1 @ 5.0 GHz 70.2
10128887 | Amphenol Global Search | Amphenol
Micro Power Plus 3.0 Connector System - G88MP Series. pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 12.5A per pin and wire gauge range from 30-16AWG. https://www.amphenol.com/search/p-ue86-3g2420-x0361?pagenumber=26.
DIMENSIONS ARE IN MILLIMETERS Amphenol Canada Corp.
CONNECTOR - PRESS FIT: PLASTIC HOUSING: LCP, FLAMMABILITY RATING UL94-V0. CONTACTS: PHOSPHOR BRONZE PLATING OPTION: SEE AMPHENOL PART NUMBER CONFIGURATION FOR OPTIONS. LIGHT PIPE: CLEAR POLYCABONATE, FLAMMABILITY RATING UL94-V0. PACKAGING: TRAY PACKAGING. TEMPERATURE RANGE: -40 °C TO +85° T20. 14.00±0.10 (TYP.)
PwrBlade+ Connectors - Amphenol CS
It is rated up to 58A per power contact without exceeding a 30°C temperature rise in still air. This product features an innovative high power contact design and housing that allows higher current carrying capability in a more compact package.
Amphenol Network Solutions > LCX - FIBER PANEL (LGX)
The LCX rack-mount patch panel features up to 144 SC/UPC or 288 LC/UPC ports in 4RU for a standard density application that allows users to maximize rack space into a condensed panel. Amphenol Network Solutions' bulkhead-style fiber optic panels provide cost-effective patch capabilities in an industry-standard footprint.
Amphenol High Speed Interconnects
CONNECTOR - PRESS FIT: PLASTIC HOUSING: LCP, FLAMMABILITY RATING UL94-V0. CONTACTS: PHOSPHOR BRONZE PLATING OPTION: SEE AMPHENOL PART NUMBER CONFIGURATION FOR OPTIONS. LIGHT PIPE: CLEAR POLYCABONATE, FLAMMABILITY RATING UL94-V0. PACKAGING: TRAY PACKAGING. TEMPERATURE RANGE: 14.00±0.10 (TYP.) 11.00 (TYP.)
DisplayPort Connector System - G46 Series - Amphenol CS
Amphenol DisplayPort connector system is a scalable solution that transmits 1, 2 or 4 lanes of High-Definition video at 2.7Gb/s per lane up to a maximum of 10.8Gb/s. DisplayPort also allows flexible allocation of available bandwidth between audio and video. § Insertion Force: 44.1N (4.5kgf) max. Per EIA 364-13.
AMPHENOL PART NUMBER CONFIGURATION
X P-UE86-DX127-X0XX1 X MAR.27, 14 X X Chigow Xu CODE IDENT. NO. 03554 C 2:3 MAR.27, 14 1 OF 8 DESIGNED SEE NOTE X X Amphenol High Speed Interconnects J.SI A Division of Amphenol Corp. www.amphenol-highspeed.com MAR.27, 14 MATERIAL AND FINISH J.SI X.XX 0.15 TOLERANCES ARE: DWG APP'D IE APP'D QA APPD CHECKED DRAWN APPROVALS DATE
Battery Connectors | Custom Battery | Amphenol
Engineered for durability and long-term performance, our rugged battery connectors provide a reliable connection, even in demanding conditions. From rugged industrial power connectors to portable and fixed battery charging and discharging connectors, our product range offers versatility to suit diverse applications.
μ Amphenol High Speed Interconnects μ
p-ue86-dx627-x0xx1 eric.z aug.30, 11 code ident. no. 03554 b 2:1 title 4 of 8 designed see notes material and finish bproposal 0.15 chigowx aug.30, 11 x.xx aug.30, 11 decimals angles 1 tolerances are: dwg app'd ie app'd qa appd checked drawn dimensions are in millimeters approvals date unless otherwise specified (spring finger gasket) rev ...
P-U77-E462M-2081 - Sheet3 - Amphenol CS
HEATSINK:ALUMINUM, BLACK ANODIZING COATING. HEATSINK CLIP:STAINLESS STEEL. OPERATING TEMPERATURE: -40°C TO +85°C. 2.05(TYP.) DATUM AND BASIC DIMENSIONS ESTABLISHED BY CUSTOMER. PADS AND VIAS ARE CHASSIS GROUND. THRU-HOLES, PLATING OPTIONAL. SEE DRAWINGS P-UX76-A20-X00XX FOR CONNECTOR LAYOUT. GROUNDING PADS DESIGNED PER SFF 8433 SPEC.
Amphenol High Speed Interconnects
p/n: u77-3ga661m-x071 p/n: u77-3ga461m-x071 amphenol part number configuration u77- 3 g a x 6 1 m - x 0 7 1 number of ports 2= 2 ports 4= 4 ports 6 = 6 ports plating 2= nickel plating 3= matte tin plating material: cage: copper alloy plating option x=2: 2.54um min.nickel plating option x=3: 3.81um min. matte tin over 1.27um min. nickel. bottom ...
Amphenol Canada Corp.
x p-ue86-kx627-x0xx1 x x aug 30/11 aug 30/11 x x x j. si eric.z code ident. no. 03554 feb 28/12 1:1 b 4 of 9 designed n/a material and finish-add 2x5 into product series 0.15 b a.g. x.xx aug 30/11 decimals angles 1 tolerances are: dwg app'd ie app'd qa appd checked drawn dimensions are in millimeters approvals date unless otherwise specified