Search Results for 65 x 6
Same Band Combiner - Amphenol Antenna Solutions
Operating Temperature Range -40° to +65° C -40° to 149° F Ingress Protection IP68 Application Indoor / Outdoor Lightning Protection 10 kA (8/20 μs) MTBF > 500,00 hours Mechanical Characteristics Connectors 7/16-DIN Female, Long Neck Dimensions (HxWxD) Without Connectors or Mounting Brackets Single Unit 170 x 260 x 49 mm 6.7 x 10.2 x 1.9 in
Power Splitter - amphenol-antennas.com
Dimensions (L x W x D) 107 x 79 x 24 mm (4.2 x 3.1 x 1.0 in) 135 x 111 x 24 mm (5.3 x 4.4 x 1.0 in) 129 x 141 x 24 mm (5.1 x 5.6 x 1.0 in ) Weight 0.28 kg ( 0.62 lbs) 0.56 kg (1.2 lbs) 0.65 kg (1.4 lbs)
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1428 mm 65° 1428 mm RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters. Every
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1397 mm ELECTRICAL CHARACTERISTICS Y1 Frequency Bands 1710-2690 MHz 1710-1880 1850-1990 1920-2170 2300-2400 2500-2690 Gain ... (62.1 x 18.6 x 8.1 in) 87 mm 377 mm 1250 mm 1397 mm. Title: 6177408G.indd Author: nramos Created Date:
6886508NG - Amphenol Antenna Solutions
6-Band, 19-Port, 65°, XPOL, TDD Hybrid Panel Antenna, Variable Tilt, 1397 mm ELECTRICAL CHARACTERISTICS R1 Frequency Bands 698-960 MHz 698-806 MHz 790-894 MHz 880-960 MHz ... (55.0 x 15.6 x 6.2 in) Weight (excluding mounting accessory) 27.5 kg (60.6 lbs) Weight with brackets 32 kg (70.5 lbs) Radome Material Fiberglass Maximum Wind Speed 200 km ...
696-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Horizontal Beamwidth 70° 65° 70° 67° 66° Vertical Beamwidth 11° 9.5° 7° 6.5° 6° Gain 14.3 dBi 15.2 dBi 16.4 dBi 17.0 dBi 17.3 dBi Electrical Downtilt 0-12° 0-10° Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 17 dB Typical > 17 dB Typical Front-to-Back Ratio > 30 dB > 27 dB In-Band Isolation > 25 dB > 30 dB
12402 | Amphenol Global Search | Amphenol
12402 Saint-Affrique Cedex France +33 (0) 5 65 98 11 00. Amphenol Socapex. www.amphenol-socapex.com 948 Promenade De L’Arve – BP 29 74311 Thyez France +33 (0) 4 50 89 28 00. Amphenol SV Microwave. www.svmicrowave.com 2400 Centrepark West Drive West Palm Beach, FL +1 (561) 840-1800.
DPF 2/6-HX-150 - AMPHENOL PROCOM
The DPF 2/6-HX-150 is a six-cavity high-power mobile or base station duplexer for the 136 - 175 MHz band. This type of filter uses six large 40 x 40 mm cavities, all equipped with 3.5 mm silver-plated helical resonators, diameter 19 mm. The use of large cavities and resonators means higher Q, resulting in smaller duplex spacing with lower loss.
766.65.12.00 - AMPHENOL PROCOM
Modell Produkt Nr. Beschreibung Frequenz; XPOL panel antenna 65°, 12 dBi: 766.65.12.00-7/16(f) 7/16(f) termination: 380 - 470 MHz: Verfügbarkeit: Zur Angebotserstellung
APXVBB3L20H2 43-C-I20 - Amphenol Antenna Solutions
Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 1998 x 469 x 205 mm (78.7 x 18.5 x 8.1 in) APXVBB3L20H2_43-C-I20 APXVBB3L20H2_43-C-I20S 65° 1998 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT
Model 691C41/691010 Switch Box with 6 Cord Grips Installation and ...
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
BergStik Product Presentation - Amphenol CS
6 Type Base part number. Single Row TMT 75915. Single Row SMT 91601. ... -65°C to +125°C • Current Rating: 3A continuous • Insulation Resistance: 5000 MΩmin. • Dielectric Withstanding Voltage: 1500V. Electrical Performance • Pin Retention to Housing: 9N min. Mechanical
18-Port Canister Antenna - Amphenol Antenna Solutions
2C4U3MB180X06F. wxys0. REV021320NA. CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;