Search Results for 65 x 6
PRO-DIPX 520/790-2700-LP
Passive Intermodulation < -150 dBc (2 x 43 dBm) Mechanical Connection(s) 7/16 DIN(f) or N(f) Dimensions 273.3 x 177 x 36 mm / 10.76 x 6.97 x 1.42 in. (incl. connectors and flanges) Weight Approx. 0.8 kg / 1.76 lb. Mounting 4.3 mm dia. (4 holes) Environmental Operating temperature range -30 °C to +60 °C Ingress Protection IP67 ORDERING Model ...
IECEx - pcb.com
-65 to +250 °F -54 to +121 °C. Electrical. Excitation Voltage. 18 to 30 VDC: 22 to 30 VDC. Constant Current Excitation: 2 to 20 mA. Output Impedance: ≤ 200 Ohm. ... 0.25 x 0.25 x 0.25 in 6.35 x 6.35 x 6.35 mm. Weight (without cable) 0.04 oz 1.0 gm. Electrical Connector: 8-36 4-Pin. Electrical Connection Position: Side. Mounting: Adhesive ...
1710-2690 MHz - amphenol-antennas.com
Dimensions (Height x Width x Depth) 800 x 165 x 90 mm 31.5 x 6.5 x 3.5 in Weight without Mounting Brackets 7.5 kg 16.5 lbs Operational Wind Speed 200 km/hr 124.3 mph Environmental Characteristics Operating Temperature -40° to +60° C (-40° to +140° F) Operational Humidity < 95% Mounting Options Attach to Pipe Diameter
696-960 / 696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1833 x 520 x 178 mm 72.2 x 20.5 x 7.0 in Weight without Mounting Brackets: MET 27.7 kg 61 lbs Weight without Mounting Brackets: RET 28 kg 61.7 lbs Survival Wind Speed 241 km/hr 150 mph Wind Area Front 0.95 m2 10.3 ft2 Side 0.33 m2 3.5 ft2 Wind Loads (160 km/hr or 100 mph) Front 1279 N 288 lbf Side 399 N 90 lbf
Model HT352C65 High sensitivity, miniature (2 gm), ceramic shear ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
8-6 x x p p m 6 9-6 x x p p 9-7n x m 7 7 9-9n x n 9 9 9-12 u m 1 1 9-22n x i 2 2 8-35 x p p m 6 6 9-35 9-35 a35 x p p p 8-44 x p p m 4 4 9-44 x 9-94n u m 2 2 8-97n x m 4 2 2 ... 65 65 21-2n x m 20-11n 3 i 11 11 21-11h 21-11h g11 x i 20-16 x x p/s p/s ii 16 16 21-16h 21-16h g16 x x p p p ii 21-25n ^ 38999 sjt i
696-960 / 1695-2700 / 1695-2700 MHz - amphenol-antennas.com
Electrical Downtilt (°) (x) 0, 2, 5, 10 (y) 0, 2, 4, 6, 10 Impedance 50Ω 50Ω ... 65° / 65° / 65° | 11.0 / 14.0 / 14.0 DBI | FIXED TILT. Mounting Options Part Number Image Fits Pipe Diameter Weight This antenna can be mounted using any of the following mounting kits. Mounting kits can be ordered as a separate line item with model number
ICP® ACCELEROMETER - PCB
Resonant Frequency ≥ 65 kHz ≥ 65 kHz Broadband Resolution(1 to 10,000 Hz) .005 g rms .05 m/s² rms [1] Non-Linearity ≤ 1 % ≤ 1 % [2] ... Size (Height x Length x Width) .22 in x 0.48 in x 0.25 in 5.6 mm x 12.2 mm x 6.4 mm Weight .03 oz .9 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium
5G Communications RF Products | SV Microwave
Mini-D RF Female to (8) 2.92mm Male 6" Cable Assemblies for .047 Cable Available Inventory: 26. 7038-0211. Mini-D RF Cable Assemblies 7038-0211. Add to compare list Datasheet. ... 65. 9311-20027. SMPS Connectors 9311-20027. Add to compare list Datasheet. Part # 9311-20028 SMPS Male PCB Surface Mount, 4 Port (Glass Seal), SB Available Inventory: 89.
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ...
-65: Products Related To Your Application. FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 A Key Code 3FA1ENARJ-C01ER. 4.1-9.5 Female Cap 202122. AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-178 50 Ohm 200 mm 095-902-568-200.
Features - amphenol-antennas.com
REV080724 www.amphenol-antennas.com 1 of 6 APXVAALL12N_43-U-NA20 PRODUCT OVERVIEW Frequency Range (MHz) (2x) 617-894 (2x) 1695-2690 Array R1 R2 Y1 Y2 Connector 1-2 3-4 5-6 7-8 4 PORTS 4 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-18° 2-12° Dimensions 1219 x 499 x 215 mm (48.0 x 19.7 x 8.5 in)
6-Port Antenna
6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1395 mm REV110321I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 5 of 6. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Performs in ranges from -65°C through 200°C. • Tooled in Standard D38999 insert patterns • Contact Amphenol for Firewall Capability • Amphenol standard platings available for both aluminum and stainless steel shells • Also avaiblable: thermocouple, filtering, custom, and high speed. Contact Amphenol for more information.
D-Sub Cable Connectors - Amphenol CS
Female 20A Red 8638PSC2005LF 8638PSC2006LF 9 6 7 3.75 4.65 Female 40A Blue 8638PSC4005LF 8638PSC4006LF 8 to 10 5 to 8 7 4.8 5.4 Clip material: Plastic withstanding 125°C Termination plating: Matt tin *RoHS compatible EU directive 2002/95/EC D-Sub Cable Connectors Male Female.
B265LH Chirp-ready Thru-hull - Airmar
Airmar’s B265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, beam—perfect for picking apart structure and pinpointing tight-holding fish in structure.
EMI Gasket Bulkhead Connectors and Adapters - SV Microwave
Impedance (Ω) 50; Frequency GHz: 18 GHz (select models to 26.5 GHz) Shielding Effectiveness: ≥ -90 dB; Dielectric withstanding Voltage: 1000 VRMS; Mating Cycles
600 MHz - amphenol-antennas.com
GAIN OVER ALL TILTS (dBi) 16.4 ±0.5 16.6 ±0.5 16.1 ±0.7 16.6 ±0.8 16.8 ±0.7 17.1 ±0.8 16.9 ±0.8 ELECTRICAL DOWNTILT 0-10° 2-10° IM3 (2X20W CARRIER) < -153 dBc < -153 dBc CONNECTORS (8x) 4.3-10 Female Long Neck DIMENSIONS 2954 x 666 x 216 mm (116.3 x 26.2 x 8.5 in) 8-Port, 10ft 65° TWIN656LU000G-T FREQUENCY BANDS (MHz)
14-Port Antenna - Amphenol Antenna Solutions
Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65° 65° Electrical Downtilt 2-10° 2-10° 2-12° 2-12° 2-12° 2-12° 2-12° Dimensions 2683 x 432 x 175 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ...
Data Plus IPA1000DL-RSVF Data Plus Amplifier Series
DS-65-0227 Rev. 1.0 Description: Data Plus Amplifiers include unique design features to increase reliability and decrease installation time. The patented Blue Port/ ... DSO @ 6 or 32 MHz -dBc 55 dBmV Out @13&19 MHz ≥55 ≥55 DTO @ 7 or 25 MHz -dBc 55 dBmV Out @13&19 MHz ≥60 ≥60 Rated Output Level dBmV @DSO55, DTO60 -dBc ≥55 ≥55 ...
Near Field Communication (NFC) Antennas - amphenolrf.com
15 x 19 x 0.6. 17 x 14 x 0.6: Temperature Range (°C)-40 to 85: Humidity. Non-condensing 65 °C 95% RH: RoHS. RoHS Compliant. Title: Amphenol RF Internal NFC Antennas Datasheet Author: Amphenol RF Subject: Internal NFC Antennas Keywords: internal nfc antennas, nfc antennas, internal antennas, internal IoT antennas, internal RF antennas