Search Results for 154 pos pin & tab header assy
at-circular-plug-assembly-instructions-amphenol-industrial
2 1. Terminal Crimping Tool: DMC AF8 M22520/1-01 2. Terminal Removal Tool Amphenol Industrial Operations Part Number:C10-731509-161 for the removal of pin and socket contacts Part 1: Tool Requirements
Industrial Accessories Catalog 551444 - Temposonics
Temposonics® accessories for industrial sensors Catalog I 6 I 1.2 U-magnets Drawing Name & part number Description Series & design Ø 63.5 Ø 4.5 (Ø 0.18) (Ø 2.5) Ø 41.3 (Ø 1.63) Ø 16
OCTIS™ OUTDOOR I/O SYSTEM - アンフェノールジャパン株式会社
Assembly P/N (Standard/ custom lengths, Double/open ended type) 10137109 10137111 10137115 10137117 10137118. For more information, please contact: Communicationsfci.com or visit us at www.fcicom Disclaimer Please note that the above information is subect to change without notice.
PanelMate AT - Amphenol Sine
Available in 2, 3, 4, 6, 8, 12 and 13 position . Amphenol Sine Systems PanelMate™ AT Series of receptacles combine flange mounting options with the proven reliability of the AT Series™ IP68 rated (in mated condition), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature ...
86093487313755ELF | DIN 41612 | Amphenol
86093488314755V1LF. DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C/2, 48 ways, Class II
10161122 | Amphenol Global Search | Amphenol
PCIe CEM-5 Right Angle through hole hybrid header with Metal board lock. 10164279: 10164279. PCIe CEM-5 Right Angle through hole hybrid header with Snap-fit peg: 10174235. 10174235: PCIe CEM-5 Vertical through hole hybrid header with locating peg. 10161122: 10161122. PCIe CEM-5 Vertical through hole hybrid header with locating peg, dark black ...
Power Connectors | Products - Amphenol
Amphe-309 Pin and Sleeve Pin & Sleeve IEC 60309 UL listed. The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions.
PRC Connectors - Amphenol PCDAmphenol PCD
Amphenol Tactical Communication (ATC) connectors and cable assemblies are designed to interface with the AN/PRC-117G and AN/PRC-152 military radio 32 pin data connector. These connectors are used to interface with ruggedized laptops, Intercom systems and FBCB2.
PanelMate™ Series | Panel Mounted Receptacles - Amphenol Sine
Flanged or Flangeless; 180° Straight or 90° Right Angle Pin Orientation; Thermoplastic housing with integrated latch for mating; High-temperature silicone seals provide superior sealing; Wedgelocks ensure proper contact alignment & retention; comparable with existing standard products industry-wide; Wide variety of optional back-end ...
eco mate rm - Amphenol Sine
Assembly Instructions Flange Assembly and Installation Instructions 1. Remove insulation from wires and terminate contacts 2. Push contacts into connector insert 3. Install and fasten receptacle in the panel cutout 4. For increased sealing of the system, use optional gasket Gasket A m p h e Front Assembly A m p h e Gasket Rear Assembly 3mm max ...
MASTER Connector Catalog - Pogo.qxp Layout 1 - Amphenol MCP
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 F01017 022 1 KEY FEATURES! 1.7⌀ x 2.2H mm!Au plating Pogo! SMT Type! Spring force 70gf! Durability:10000 cycles
signal mate C091 Family - Amphenol Sine
amphenolsinecom Standard products. Custom solutions Customer Service 1 00 9 amphenolsinecom Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series) Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option
QSFP Cable Assemblies | Quad Small Form-factor Pluggable - Amphenol
Features. Fully compatible with IEEE802.3ba, IEEE802.3bj and Infiniband QDR & FDR & EDR specifications 100 ohm differential impedance system Allows for 10Gb/s, 14Gb/s & 28Gb/s per channel transmissions; aggregate bandwidths of 40 Gb/s, 56Gb/s & & 112 Gb/s total bandwidth
95278 | Amphenol Global Search | Amphenol
Contact us today for more details of BergStik ® part number 95278 -101T34LF. BergStik® Amphenol FCI Basics 2.54mm unshrouded headers are offered in Surface-mount (SMT), Through-hole (THT), Press-fit (PF), and Pin-in-Paste (PIP) versions. Available in single and double rows from 2 to 72 positions.
radsok-power-connectors-catalog-amphenol-industrial
tional I.D clearance for the mating male pin while maintaining electrical and mechanical performance. Radial misalignment tolerance is significantly increased. The RADSOK® Super Twist contacts are used in applications where mechanical system tolerance is difficult to control in manufacturing and/or assembly, for example, mating multiple
AT04-6P-PM11 | Amphenol Global Search | Amphenol
AT04-6P-PM11 6 Position Receptacle, Pin, Panel Mount, Self-T ... ATP04-6P-XXX RECEPTACLE, 6 PIN,ATP SERIES A1 - RELEASE DRAWING 24/AUG/19 PETER TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ...
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: ... SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm 901-5GB100000AE. SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 132118RT.
ATM06-12SA | 12-Way Plug, Female, A Position Key - Amphenol Sine
ATM04-12PA-KT01 12 Pin Receptacle, Wedge and Contacts Kit. REQUEST A QUOTE. ATM04-12PA-PM01 12 Position Receptacle, Pin, Panel Mount with A Position Key. Comparable to PN# DTM04-12PA-L012. ... Assembly Instructions; Test Reports; Technical Bulletins; Job Openings; Supplier Portal; Stay Connected.
Duramate AHDP 18-21 - Amphenol Sine
AHDP06-18-21PN-WTA Size 18 Plug with 21 positions, reverse arrangement, pin, normal seal, wide thread adapter. Comparable to PN# HDP26-18-21PN-L024. REQUEST A QUOTE. AHDPBS-016-1805 Size 18 Backshell, conduit snap over straight, 180°. Comparable to PN# 2428-016-1805 ... Assembly Instructions; Test Reports; Technical Bulletins; Job Openings ...
Panel Mount Connectors - SV Microwave
Single-Port Assembly Builder; Multi-Port Assembly Builder. Resources. Back; About Us; ... Candlestick style panel connectors can be soldered to the center pin through a panel or in a waveguide ... 2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) Available Inventory: 154. 1521-60194. 2.92mm Connectors 1521 ...