Search Results for 10-70506-18
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable Times Tflex 402 50 Ohm 901-9246-10 SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-1GA200000AE BNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 300 mm 095-850-234M030
EMI Shielded Grip-Seals - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
ICP® PRESSURE SENSOR - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.50 oz 14.3 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ... 7/9/2024 11:21:18 AM ...
RT072028PNH Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
RT002028PNH-K Receptacle Kit, Square Flange, 28 Position, Male, Shell Size 20, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT002028PH. REQUEST A QUOTE. RT002028SNH Receptacle, Square Flange, 28 Position, Female, Shell Size 20. Compatible to part # UT002028SH, 192990-1720, G2B2028SN
Thermo-Trex Silicone Fiberglass Fiberglass Ultra-Sleeve Ultra-Sleeve ...
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
LUMINUS - Amphenol PCD
10 Days @ 25˚C to 65˚C, 90% - 95% RH Seal Rating IP67 RoHS & REACH Compliance Yes Fluid Immersion Lubricating Oil per Mil-Prf-7808 Cleaning Compound per Mil-Prf-87937, Alkaline Base Isopropyl Alcohol & Mineral Spirit Solution Skydrol Hydraulic Fluid ... 6/18/2019 9:35:43 AM ...
ARC12-70PA 70 Position Receptacle, Pin, Contact Size 16, Th - Amphenol Sine
AT60-202-16NKIT Size 16 Machined Contact Kit AT60-202-16141, Pin Contacts, 13A, Wire Range 16-20AWG (10 pieces) REQUEST A QUOTE. AT60-215-16141 Size 16 Machined Pin Contact, Nickel Plating, 13A, Wire Range 14AWG ... Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; ... (Size: 18 kb) 901-9602-3 PDF Customer Drawing (Size: 132 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold ...
MIL-C-24308 Style (D-Sub) Filter Connectors
Amphenol Filtered Connectors 18 Planar D-Sub Filter Connector Construction and Material Specifications Copper alloy crimp barrel termination,gold plated per MIL-G-45204 ... – 10 15 at 25˚C & no load) 10 MHz 2 10 15 18 28 – 4 8 13 26 35 100 MHz 20 38 50 55 62 10 20 25 33 45 50 1000 MHz 58 60 60 63 68 25 35 40 50 50 52 Working Voltage (VDC) ...
MMCX Right Angle Plug to MMCX Right Angle Plug RG-178 50 Ohm 24 inches ...
MMCX Straight Plug to MMCX Straight Plug RG-178 50 Ohm 18 inches 265101-08-18.00 MMCX Right Angle Plug to MMCX Right Angle Plug RG-178 50 Ohm 12 inches 265104-08-12.00 MMCX Right Angle Plug to MMCX Straight Plug RG-174 3 M 095-900-549M300
Hi-Visibility Pedlock Kap
Hi-Viz Kaps are available for 6”, 8”, 10” and 12” Pedlock Pedestals Charles Industries, Ltd. Voice: (847) 806-6300 FAX: (847) 806-6231 E-mail: mktserv@charlesindustries.com Dependable Solutions, Superior Support • Field-proven and unequaled 24-hour technical support ...
Home - Amphenol Australia
Author: NX Created Date: 1/22/2014 4:13:28 PM
DC/DC POWER SUPPLY - Amphenol Aerospace
18 19 20 Function INPUT INPUT RTN INPUT RTN N.C. N.C. SENSE OUTPUT RTN OUTPUT RTN OUTPUT OUTPUT Polarity Pin # 10 Function INPUT INPUT INPUT RTN INHIBIT SYNC ... .10 R .098 4PL. .31 4PL. COOLING SURFACE Heat Dissipation Surface Area 1.23 in2 [792.54 mm2] Notes 1. 2. 3. Dimensions are in inches [mm] Tolerance is:
10053656-101LF | Amphenol Global Search | Amphenol
10137000-101lf. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 4-Pair, 6 column, 84 position, Right Angle Receptacle, No Guide Pin. Part Specification Detail. ... 10133084-101LF. OCTIS™ - Input Output Connectors, Board connector for 2 pos power with PIP termination. ... 6 18 2mm 10053656-101LF 10040862-101LF 2 Wall 100 OHMS 6 18 2mm ...
ICP® PRESSURE SENSOR - PCB
Date: 10/25/2024 Date: 10/25/2024 Date: 10/25/2024 Date: 10/25/2024 4739 Entered: ND Engineer: RPF Sales: DPC Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: info@pcb.com 3425 Walden Avenue, Depew, NY 14043 SUPPLIED ACCESSORIES: ... 10/25/2024 1:38:18 PM ...
IMPORTANT! Rev
Page 18 of 26 7834998 MOUNT ASSEMBLY AND ATTACHMENT INSTALLATION SECTION 9 INSTRUCTIONS. G6 G6 G7 Apply grease to surface indicated 38Nm5% 38Nm5% 38Nm5% SEE SAFETY NOTE PAGE 4 Page 19 of 26 INSTALLATION SECTION 9 7834998 INSTRUCTIONS MOUNT ASSEMBLY AND ATTACHMENT. SLING 38Nm5%G5 1 1 1 2 Elevation adjustment nut Loosen, do not remove.
IDS-116 Amphenol
How to Order Contacts on a Reel (stamped & formed only) Ordering Code Description Contacts per reel H4SF2R 2.5mm/14AWG socket 2000 H4FM2R 2.5mm/14AWG pin 2000
10G-BASE-SR - Amphenol Aerospace
ja r s b rav a • o 1 0 643 - 1 • e --o s . n o lmao.com. detai . a. insert arranement -211-4 scae 4000 main eay contact a contact c contact d contact b
AT04-08PA-CL06 8 Position Receptacle Flange Mount Connector - Amphenol Sine
ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined Contacts, Wire Stripping, Positioners, Gauge and Extraction Tool. REQUEST A QUOTE.
MASTER Connector Catalog - Card Reader - Amphenol MCP
Card Reader Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C707 10M008 619 2 KEY FEATURES! 28.25L x 16.50W x 1.35H mm! Nano SIM & uSD or dual Nano SIM! Pin push tray type! Smooth and responsive pin eject mechanism