Search Results for 10-70506-18
RRZZV4-6590D-R5V4
RF Connector Interface 4.3-10 Female | MQ4 | MQ5 RF Connector Location Bottom RF Connector Quantity, high band 0 RF Connector Quantity, mid band 12 RF Connector Quantity, low band 4 ... Gain at Mid Tilt, dBi 15.7 16 16.1 14.7 16.9 17.4 18.2 18.2 Beamwidth, Horizontal, 65 59 61 71 68 66 60 62. RRZZV4-6590D-R5V4 ©2025 ANDREW, an Amphenol company ...
Amphenol
a1 - released drawing dec-10-21 vito athd04-1-8p-bm1x notes: unless otherwise specified 1. material: housing, retainer: thermoplastic; color: black contact: copper alloy ... 18.8 10.3 7.6 3.8 2x2.0 reservoir no potting potting or not in reservoir mating end: gold pcb end: tin contact plating athd04-1-8p-bm1x variants potting mating end: nickel
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Datasheet - cabelcon.com
Industriparken 10, DK-4760 Vordingborg Tel:+45 55985599 Cabelcon@cabelcon.com www.cabelcon.com VO-FORM-041-conversion2021 Item no. 87635121 Connector type PG11M-3.5/12F PIN Ø 1.8x31/47mm Frequency Range 0.3 - 3000 MHz Product photo pr Impedance (Nom.) 75 Ω Amp. Rating(calculated) (measured) 14.0 A @10°C increase 19.7 A @20°C increase
C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnexRR248
Title: C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnexRR248.dwg Author: Garrick Sillers Created Date: 2/16/2009 12:30:27 PM
Temposonics
10.A seal shall be installed within 18 " of the enclosure (for NEC / CEC only). 11.Use only approved power supplies of Category II according to IEC 61010-1. 12.Ensure that the specified permissible limit values of the sensor for operating voltage, environmental conditions, etc. are met. 13.Make sure that:
PRODUCT DATA DRAWING C DCN 41747 10/15 ELA DATE APPROVED - SV Microwave
dal 10/07/15 rohs compliant c dcn 41747 10/15 ela.332 8.42 c material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ... 10/7/2015 2:18:35 pm ...
Features - Amphenol Antenna Solutions
5150-5925 MHz O1 17-18 (2x) 4.3-10 Female The illustration is not shown to scale. P1 O1 P2 Y2 R2 Y4 Y1 R1 Y3 REV010225NA www.amphenol-antennas.com 5 of 12 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
6176108NG - Amphenol Antenna Solutions
Sector Edges > 10 dB > 10 dB > 10 dB > 9 dB > 9 dB Maximum Power (Per Port) 250 W (at 50°C ambient temperature) Intermodulation 3rd (2x43 dBm Carrier) < -153 dBc
PCB Product Finder for Accelerometers - Industrial (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol CO-058NTYPEMM-003 Type N Male to Type N Male (RG58) 50 Ohm ...
Buy 3 ft Amphenol CO-058NTYPEMM-003 Cables Factory-Direct: RG58 Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated Type N Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
EQ-P1018-B - andrew.com
Equipment Platform, 10 ft x 18 ft, base only Product Classification Product Type Equipment platform system General Specifications Legs, quantity 0 Dimensions Height 203.2 mm | 8 in Width 5,486.4 mm | 216 in Length 3048 mm | 120 in Material Specifications Material Type Hot dip galvanized steel ...
UTiPHASE™ Qualification Test Plan - Amphenol CIT
≤ 0.10 recession of jacket or dielectric relative to center conductor 10 GROUP A ELECTRICAL TESTS Test Units M17 Paragraph Requirements Sample Plan Impedance Ω 4.8.7 Per cable specification drawing 10 ... Assemblies shall be approximately 3 ft long and results recorded up to 18 GHz 3) Assemblies shall be approximately 10 ft long ...
10P-4L6M-D5 - andrew.com
10-port sector antenna, 4x 694–960 and 6x 1695–2690 MHz, 65° HPBW, 5x RET All Internal RET actuators are connected in “Cascaded SRET” configuration ... Gain, dBi 15.8 16.4 16.8 17 17.6 17.8 18.3 17.8 Beamwidth, Horizontal, degrees 70 67 62 59 60 61 61 69
sachsenkabel.de
Moved Permanently. The document has moved here.
High Sensitivity Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; $900.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:106B51. ... -18 to 260 °C; Weight: 6.5 oz; Weight: 185 gm; Add to cart for quote. Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature ...
PRODUCT DATA DRAWING - SV Microwave
- nrn 42238 04/18 jdt checked: approved: drawn: stw 04/13/17 stw 04/13/17 def 04/13/17 rohs compliant surface area: date approved revision history rev description see notes see notes sv microwave, inc. scale: 6:1 interpret dimensions and tolerances dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
EU RoHS II CoC - amphenol-aerospace.com
10‐552449‐01P YES INSERT & GROMMET N/A Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)