Search Results for 밀렉 connector
SMA PCB End Launch Straight Jack 50 Ohm Ribbed | 132357 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Ribbed. Downloads. 132357 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Handportable Antennas FSP 4/...-FME - AMPHENOL PROCOM
Designed for use with the following of Procoms line of black FME-connectors (to be ordered separately): BFME-UHF, BFME-BNC, BFME-TNC and BFME-N. Specifications. Electrical; Model: FSP 4/...-FME: Frequency: 4 m band covered by three models: Antenna Type: Shortened ¼ λ antenna for portable equipment: Max. Input Power:
26482 series 2 3d | Amphenol Global Search | Amphenol
26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
SIM Composite Connectors Series 2 / EN4165 - Amphenol-Air LB
SIM / EN4165 is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space. Its flexibility and simplicity during design and operation, makes SIM a competitive alternative for a wide range of ...
Cable Components LGP - AMPHENOL PROCOM
Available with 7/16 DIN-female or N-female connectors. Integrated High-Pass - characteristic. Very low insertion loss - typical < 0.2. No DC-short from station to ground. Sturdy 6 mm bolt/thread for grounding when not grounded via mast. Mounted on 5 mm stainless steel plate. Mountable directly on tower leg up to ø54 mm
Yagi Antennas 7014390 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
N-Type Panel Mount 4-Hole Flange Crimp RG-316DB 50 Ohm IP68
RF Connector N-Type Panel Mount 4-Hole Flange Crimp RG-316DB 50 Ohm IP68. Downloads. 172246-11 PDF Customer Drawing (Size: 254 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Duplex Filters MIX 350/44 - AMPHENOL PROCOM
Model Product No. Description Frequency; MIX 350/44-SMA(f) 200002841: Housing height: 27 mm: 350-355 MHz / 360-365 MHz: Add to quote: Accessories; Mounting Kit for HYTERA RD 965
Model 070A08 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
165 series | Amphenol Global Search | Amphenol
Products; Rack & Panel Rack & Panel Amphenol Aerospace's Rack and Panel product lines include the B3 Brush Rack and Panel Connector, a rugged, non-floating blind-mate connector with digital and power/digital “hybrid” insert arrangements, and the LMD/LMS Connectors which provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control environments.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 031-6133 IGS 3D Model (Size: 2508 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: TWB6351A1-001-NT30G: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 'hfhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Whip Antennas SF 160/... - AMPHENOL PROCOM
Provided with FME(m)-connector. Specifications. Electrical; Model: SF 160/... Frequency: 144 - 175 MHz covered by three models: Antenna Type: End-fed ½ λ dipole mobile antenna: Max. Input Power: 25 W: Polarisation: Vertical:
Coaxial Cable Splitters CPS3-445 - amphenolprocom.com
Model Product No. Frequency; 3 way coaxial cable splitter 420 - 470 MHz: CPS3-445: 420 - 470 MHz: Add to quote
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
M28840
In Line Receptacle Connector (M28840/11) Box Mount Receptacle Connector (M28840/12) Jam Nut Receptacle Connector (M28840/14) Plug Connector (M28840/16) Plug Connector With Straight Strain Relief Backshell (M28840/17) Plug Connector With 90 0 Strain Relief Backshell (M28840/18) Plug Connector With 45 0 Strain Relief Backshell (M28840/19)
Yagi Antennas 7176890 - amphenolprocom.com
Model Product No. Frequency; 18 element Yagi 870-960 MHz: 7176890: 870 - 960 MHz: Add to quote: Cross clamp: 3202063/68: Add to quote: Increasing sleeve 1"-1-29/32"
RF Antenna External | ST0628-30-001-A
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Dipole Arrays LBLAD-600 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Elements: 19 dia. x 1.6 mm wall aluminium alloy grade 6063T6: Connection(s) N(f) on 3m RG213/U cable: Dipole Boom: 31.7 mm dia. x 2.6 mm wall aluminium alloy grade 6082T6: Fasteners: Stainless steel grade A2-70: Element Clamps: Diecast Al / Zinc alloy: Wind Load:
F-Type Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm. Downloads. 222143-10 PDF Customer Drawing (Size: 51 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: