Search Results for 밀렉 connector
Search Results for glow-worm flexicom 15hx installation manual
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology.
amphenol distributors | Amphenol Global Search | Amphenol
View all fiber optic distributors and suppliers for cable assembly, connectors, tools and equipment. LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Amphenol Aerospace's Distributors.
LED Inquiry Form - EBY Electro
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
gsb416445chr | Amphenol Global Search | Amphenol
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s. § Insertion Force: 35N (3.57 Kgf) max. §§ R:10mΩ max. § Current: 1.8A max. ...
Yagi Antennas 7049075 - amphenolprocom.com
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
N-Type Straight Jack Round Flange Solder Cup 50 Ohm | 172201 - Amphenol RF
RF Connector N-Type Straight Jack Round Flange Solder Cup 50 Ohm. Downloads. 172201 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6051A3-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Dipole Antennas 7050056 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 1370 x 2390 x 110 / 53.94 x 94.09 x 4.33 in. Wind Load: 202 N (160 km/h) Weight:
SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector SMB PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 903-375J-53P PDF Customer Drawing (Size: 150 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements. Features & Benefits:
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 182130S PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
Cable Components LGP - AMPHENOL PROCOM
Available with 7/16 DIN-female or N-female connectors. Integrated High-Pass - characteristic. Very low insertion loss - typical < 0.2. No DC-short from station to ground. Sturdy 6 mm bolt/thread for grounding when not grounded via mast. Mounted on 5 mm stainless steel plate. Mountable directly on tower leg up to ø54 mm
Miniature Rugged Connector Series - amphenolpcd.com
Miniature Rugged Connector Series Terrapin shells are machined from brass giving an increased number of mating cycles and higher degree of robustness over traditional aluminium connectors. Five different keying options are available to prevent mis-mating; N, A, B, C and D. Standard plating is non-reflective black-silver, alternative
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
In order to meet the demand for 38999-style connectors capable of high bandwidth data transmission, Amphenol's Centaur interconnect utilizes the advantages of our extensive legacy of Mil-Spec connectors and the latest in high-speed contact and connector technology. The Centaur interconnect provides both a durable and high-bandwidth system ...
teleradiologia de colombia | Amphenol Global Search | Amphenol
Temposonics® R-Series V PROFINET IO RT & IRT O I 6 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
Coaxial Cable Splitters CPS4-445 - amphenolprocom.com
Model Product No. Frequency; 4 way coaxial cable splitter: CPS4-445: 420 - 470 MHz: Add to quote
Coaxial Cable Splitters CPS2-160 - AMPHENOL PROCOM
Model Product No. Frequency; 2 way coaxial cable splitter 135 - 175 MHz: CPS2-160: 135 - 175 MHz: Add to quote
Low Profile Antennas 403.02-160 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) Ground Plane Required: 1.25m square minimum: Mechanical; Connection(s) BNC(m) on 5m RG58 cable: Materials: Aluminium, PTFE, Brass, Nylon: Housing Material: ABS: Colour: Traffic White RAL9016: Dimensions: 673 x 144 x 62 mm: Weight: 1.5 kg / 3.31 lb:
CM599 Low-Medium Chirp, 2/3kW, No Connector, DT - Gemeco
Home / Transducers / CHIRP / CM599 Low-Medium Chirp, 2/3kW, No Connector, DT. CM599 Low-Medium Chirp, 2/3kW, No Connector, DT. Part # CM599C-LM. MFG # 41-488-1-02. Share. Where to Purchase? 3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and ...
PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm
RF Connector PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 75 Ohm. Downloads. 142200 PDF Customer Drawing (Size: 73 kb) 142200 STP 3D Model (Size: 72 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: TMN0111B2-3G-316U: Export Control Classification Number:
Handportable Antennas FSP 1.5/...-FME - AMPHENOL PROCOM
The FSP 1.5 is also available with SMA male connector and different thread studs, but in this case with fixed, non-exchangeable connector (not FME-connection system). Information on these special versions on request. Related products. Low Profile Antennas.