All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Wall / Pole Mount Outdoor Cabinets
Wall / Pole Mount Outdoor Cabinets
Wall / Pole Mount Cabinets are multi-chamber enclosures designed for traditional 19″ or 23″ rackmount equipment. Separate locking chambers offer a division of provider and customer equipment access. At cell sites and other multi-user locations, this division of access allows customers to service their equipment without the need to have the cabinet’s owner’s technician open the cabinet for them.

Product Warrior Grip Series
Warrior Grip Series
2M804 push-pull series to offer a solution designed to exceed the rigorous requirements of the US Army’s Nett Warrior program. Includes a unique mate-force rating for even quicker disconnect and selectively plated shells for improved conductivity. When paired with our 7.5 Amp Warrior Grip Contact system, you can get even more power out of your application in the same lightweight package.

Product Waterproof Interconnects (IP67 & IP68 Rating)
Waterproof Interconnects (IP67 & IP68 Rating)
Amphenol SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high-pressure, vacuum applications, and the prevention of liquid or gas leakage.

Product Waterproof I/O Connectors
Waterproof I/O Connectors
Amphenol develops waterproof I/O connectors for mobile and wearable devices including smartphones, rugged mobile phones, smartwatches, and fitness bands where the environment requires protection at Ipx7 or even Ipx8 levels. Our range of waterproof products covers micro-USB connectors, AudioJack connectors, and the more recent USB Type C connectors.

Product Waterproof (IP68 Rated) RF Cable Assemblies and Interconnects
Waterproof (IP68 Rated) RF Cable Assemblies and Interconnects
SV Microwave offers a wide range of IP67 and IP68 waterproof cable assemblies and interconnect products designed to withstand rigorous environments and harsh elements. SV's waterproof cable assemblies include o-ring sealed connectors to 1 x 10-8 cc/sec, making them ideal for high pressure, harsh environment applications and for the prevention of dust, liquid or gas leakage.

Product Waterproof Micro USB 2.0
Waterproof Micro USB 2.0
Amphenol's Waterproof Micro USB 2.0 comes with full shielding that protects against Electromagnetic Interference (EMI), Radio-Frequency Interference (RFI), and Electromagnetic Discharge (ESD). The USB connector supports fast charging with 1.8A power contacts and is capable to support up to 3A for customized needs. These halogen-free connectors meet IPX4 industry ratings.

Product Waterproof USB Type C
Waterproof USB Type C
SCALABLE, SUPERSPEED CONNECTOR SYSTEM Waterproof USB Type C with IPX8 performance supports a variety of protocols such as USB 2.0, USB 3.2 Gen 1, USB 3.2 Gen 2 and meets high-speed communication and power delivery (20V, 5A). The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.

Product WaveTrax Fiber Raceway
WaveTrax Fiber Raceway
WaveTrax®, the Amphenol Network Solutions fiber raceway system, is designed to help engineers deliver reliable fiber optic network performance. Reduce your cost of ownership with the full line of WaveTrax products, including troughs, elbows, cross and T sections, off-ramps, and articulating links - easily installed so you are up and running quickly!

Product Wearable Device Antenna
Wearable Device Antenna
Amphenol's Laser Direct Structuring (LDS) is used for wearables, smart phones, tablets and other mobile devices. The antenna can be mounted on a plastic holder with an irregular shape. It can save space and improve the performance of the antenna.

Product Wearable Device Hinge M1192
Wearable Device Hinge M1192
Wearable hinge made of MIM and PEEK. Open angle to 67 degree with maximun torque at around 300N.mm. Life reaches to 30K cycles.

Product Wearable Hinge M1577
Wearable Hinge M1577
Wearable hinge made of MIM and PEEK. Open angle to 70 degree with maximun torque at around 670N.mm. Life reaches to 20K cycles.

Product Wifi Power Cable CWR051
Wifi Power Cable CWR051
Wifi power cable for Laptop studio and made of 36AWG discrete wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)

Product Wifi Signal Cable CWR048
Wifi Signal Cable CWR048
Wifi signal cable for Laptop studio and made of 40AWG coaxial wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)

Product Window-Type Amplifiers
Window-Type Amplifiers
AM/FM feature with a single antenna that performs well, unrestricted by design, and occupies minimal space. It can be expanded to include DAB functionality as per requirements.

Product Wire and Cable Harnesses
Wire and Cable Harnesses
Electrical installation for buses, special vehicles, machines (construction and agricultural), marine, and rolling stock (low and high voltage). Traditional and CAN-based installation (power, signal, communication wires, and cables), with various means of protection.

Product Wired Control Panels
Wired Control Panels
Wired Control Panels are used in the cockpit or in the avionic bay. Features are done through wired electromechanical components such as toggle, rotary, breakers, indicators. They may incorporate a Front Face Panel with lighted legends, touches. We hold Part21G and PART145 certificates for production & maintenance. We support product design and certification by delivering full documentation.

Product Wire Harness Assemblies
Wire Harness Assemblies
Small to large and low to complex wire harness assemblies with up to 1000 circuits, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to high volume and include ultra-low prototypes and quick turn requirements. Applications include over-molding. Production resources are in the U.S. and Mexico. We have ITAR certification and DoD MLAs.

Product Wireless Charger
Wireless Charger
Tecvox supplies Qi-certified Wireless charging solutions to global vehicular OEMs with both passive and actively cooled solutions providing optimum performance and charging experience. Our products are homologated in over 120 countries and can provide RFID protection, foreign obstacle detection, NFC, CAN and LIN communication, antenna coupling, and phone as key features.

Product WireLock®
WireLock®
WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.

Product Wire Protector System
Wire Protector System
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Showing 1821 to 1840 of 1,865 items