Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform. This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. Available in SMPM and SMPS series. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro-mechanical hardware group.
SV Microwave has continuously evolved its VITA 67.1, 67.2, 67.3 and 66.5 product lines. As these products continue to grow and gain traction, SV has designed a new product line of VITA SMPM and VITA SMPS installation and removal tools that simplify the process of installing and removing contacts or cable assemblies from Plug-In Cards and Backplane Modules.
The VITA 87 circular MT Connector product line offers a high-density MT based fiber optic interconnect solution in the proven and ubiquitous MIL-DTL-38999 Series III form factor. This connector series supports up to 48 fibers per MT ferrule MT, providing a rugged, waterproof, and low-loss connection
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series. Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, and more.
SV Microwave’s VITA 67.1, .2, and .3 product lines are the latest addition to the RF / coaxial section of the VPX platform. These modular solutions include contacts, cable assemblies, adapters, and connector Backplane and Plug-in modules that support your embedded system's entire RF signal path. SV’s VITA products are designed for side-by-side implementation with other VITA connector standards.
SV Microwave has released a unique product line of VITA 67.3 cable assemblies with features designed to minimize strain and insertion loss. Available in longer-length 24 inches, these cable assemblies are capable of routing signals from the chassis slot to an analyzer and support series VITA NanoRF, SMPM and SMPS. Ideal for prototyping, product development and testing.
Military AC and DC/DC power converters adhere to rigorous military standards and are designed to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, ensuring durability, reliability and the ability to withstand harsh conditions. This makes them ideal power solutions for end-to-end military and aerospace applications.
Our military power converters are indispensable for providing stable and reliable power to communication systems, radar, missile guidance, and other crucial military technologies. Compliant with MIL-STD-704, MIL-STD-810, and MIL-STD-461, they ensure ruggedness, durability, and resilience in challenging environmental conditions within modern defense infrastructure.
Our DC/DC power converters are essential to provide regulated power to various military equipment, including sensors, avionics, weapons and communication systems. Complying with strict MIL-STD standards, they are designed to withstand harsh conditions, ensuring efficient power distribution, voltage transformation and insulation, improving the functionality and resilience of military technology in the field.
DC-to-AC power inverters are crucial for diverse military equipment, ensuring power source compatibility and meeting stringent standards like MIL-STD-461, MIL-STD-704, and MIL-STD-810. These inverters are essential for critical applications such as communication systems, radars, avionics, and weapon systems.
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules.
Features:
-multiple guiding features for blind mate
-support industry standard MT ferrules up to 24 fibre optic channel per MT
-rugged durability to chassis, payload cards
-interoperability
The VS-101 vector sensor measures acoustic pressure and particle acceleration in three orthogonal axes and, with integral pitch, roll, and heading sensors, can provide a bearing to the target. It is a relatively low frequency vector sensor for stationary applications, such as harbor and inlet security, surveillance, underwater monitoring stations, sonobuoys, research, and wildlife monitoring.
The VS-301 vector sensor measures acoustic pressure, particle acceleration, pitch, roll, and heading, to be able to provide a bearing to a target. Applications include towed and stationary arrays, harbor and inlet security, surveillance, underwater monitoring stations, sonobuoys, research, and wildlife monitoring. An acoustically transparent integral mount is available to facilitate integration.
INTMOUNT-302-SE and INTMOUNT-302-BE vector sensors measure acoustic pressure, particle acceleration, pitch, roll, and heading, to be able to provide a bearing to a target. An acoustically transparent integral mounts facilitates sensor integration onto UUVs, USVs, ships, submarines, and other platforms. Broadband frequency response to 10 kHz makes them ideal for towed array applications.
Walk-In Cabinets are protective walk-in enclosures housing an integrated system of electronic components and equipment that can serve fiber and copper interfaces. Walk-In Cabinets offer a lighter-weight alternative to concrete shelters providing a lower total cost of ownership. They house multiple equipment racks suitable for customer-supplied equipment. Thermal management options are available.