Mobile Networks
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.

Site Support Cabinets
Site Support Cabinets are durable, pad and pole mount enclosures designed to provide robust protection of power equipment and battery strings deployed in outdoor environments. With varied options for economical thermal management, Charles’ line of site support cabinets protects your network integrity with an environmentally friendly, energy-efficient solution.

SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Small Cell Antennas
Amphenol's high performance small cell antennas can be applied to densely-populated area such as stadiums, airports, railway stations, etc. It has high gain, special beamwidth, and multi-bands. Coverage is improved significantly with the small cell antenna.

Small Cell Panel Antennas
Add capacity & increase coverage with Amphenol’s small cell panel antennas. These high-performance antennas can be installed on lamp posts, utility poles or walls - either outdoors or inside venues. Multiple columns of elements provide azimuth side lobe suppression and reduce interference with adjacent antennas or sectors. Select from 22°, 33°, 45°, 65° or 85° HBW for directed, precise coverage.

SMC Connector Series
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.

SMP and SMPM PCB Connectors
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level!

SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

SOFIX® Shielded Cable Connectors
SOFIX® is a front IO interconnection system comprised of Right Angle headers and cable plugs, suitable for the distribution of power or signal. The design rules for the SOFIX® family of I/O connectors are derived from the Metral system (IEC 61076-104). As such, the SOFIX® system can be used as a complement to the Metral® backplane connector family or applied as a dedicated I/O solution.

Solderless PCB Edge Launch
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.

Speaker Box Antenna
Amphenol designs and manufactures speaker box + antennas for customer. Intergration on Speaker box and antenna will save the total cost and space. It is also easier for engineer to design the related parts. speaker box + antennas intergration are commonly used in Laptops, tablets, phone requiring 5G, 4G, 3G, diversity, Zigbee, Wifi, Bluetooth, and GPS frequency bands.

SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Summit Rack
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.

SuperFlex RF Cable Assemblies
Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application. Cable assembly configurations are currently available using SMA and/or SMPM connector series at 6” and 12” lengths. Custom variations are available as well.

TACBeam® – MIL-DTL-83526
AFSI offers a MIL-DTL-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. Since the lenses do not physically contact, there is no wear on the termini, which allows the connector to be mated and demated thousands of times without affecting optical performance.

Telecom Cable Assembly
Mini MDR double decker overmolded

Telecom Cable Assembly
Wire wrapping solution

Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.