Mobile Networks
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.

QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.

QSFP DD
Amphenol's QSFP DD interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high-speed serial applications. Each port supports up to 400Gb/s in aggregate over an 8 x 50Gb/s electrical interface. It is one of the industry's leading multi-lane pluggable form factors used across Ethernet, Fibre Channel, and InfiniBand.

QSFP+ Cables/Connectors
QSFP connector, cage, and cable assemblies are designed to meet emerging data center and high-performance computing applications of delivering aggregate data bandwidths of 40Gb/s & 56 Gb/s & 112 Gb/s. This interconnect is fully compliant with existing industry standard specifications such as the QSFP MSA and IBTA.

Quickie® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure. Headers are low profile and come in shrouded versions with or without eject latches. Receptacles have strain relief covers for precise alignment.

Radiaflex Radiating Cables
RFS Technologies' RADIAFLEX® radiating cable enables seamless wireless coverage in tunnels, buildings, and confined spaces. With patented slot technology, it supports multiple frequencies including LTE, 5G, and public safety bands. RADIAFLEX® ensures consistent signal strength, low coupling loss, and is flame-retardant for safe, reliable in-building connectivity.

RBL Series Push Lock with Latch Connector
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings up to 20A. Operating temperature range of up to -40°C to +105°C and a durability of 250 cycles. RBL Connectors provide maximum contact resistance of 10mΩ and minimum insulation resistance of 100MΩ at 500VDC【Quick Guide: https://amphenolltw.com/down.php?supp_download=104】

RF Coax Contacts
Designed to transmit signals with the highest frequencies (up to 65Ghz), the new RF coaxial contacts integrate D38999/EN3645 connectors and D38999 derivated products.

RFM Power
Blind mate modular floating rack with high voltage contacts.
RFS Technologies Professional Services
RFS Technologies has extensive experience working with a diverse range of customers across various environments. Our design services are available nationwide, supported by a team of certified design engineers proficient in network design using iBwave, Ranplan, Planet, NDAC Planner, and ATOLL.
We are highly mobilized and ready to work wherever needed.

Right Angle SMA & 2.92mm Connectors and Cable Assemblies
SV Microwave’s right angle cable assemblies and connectors provide excellent electrical performance from DC up to 40 GHz. No need to sacrifice performance for space, these high-performance connectors are compact in size and have outstanding durability. Currently available for Ø.047" and Ø.085" cable types and in SMA and 2.92mm series.

Riser Card Cable
Amphenol has developed variant riser card high-speed cable solutions for different system architecture designs to optimize system space layout. Meanwhile, AST solution can provide an entire riser card solution with more value-added PCBA design and assembly. We designed a riser card cable solution mainly to support PCIe Gen5 application, and it's scalable to PCIe Gen6.

RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【
Quick Guide: https://amphenolltw.com/down.php?supp_download=106】

RSMP
Consists of two RSMP PCB connectors and a bullet adapter. The blind mate insulator guide significantly improves product reliability.

Rugged MRU Series USB 2.0
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.

Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.

Rugged USB Type C
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.

Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

SFP28 Loopback Modules
SFP28 PORT TESTING SOLUTION
Amphenol's SFP28 MSA compliant Loopback Modules are part of Amphenol's comprehensive copper cable and connector product family. Offered as passive electrical, all versions of this connector come without EMI spring fingers, reducing the insertion and extraction force.

Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】