IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product PwrBlade® ULTRA Connector System
PwrBlade® ULTRA Connector System
PwrBlade® ULTRA's design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal. Ultra-high conductivity materials and new highly conductive plating, combine to produce an ultra-low resistance of just 0.4mΩ at end-of-life conditions.

Product PwrBlade® ULTRA HD+ Cable Assembly
PwrBlade® ULTRA HD+ Cable Assembly
HIGH-POWER CABLE-TO-BOARD CONNECTOR SYSTEM Amphenol's PwrBlade® ULTRA HD+ Cable-to-Board serves as a high-power I/O cable configuration in a low-profile design. The connector features an enhanced contact design capable of providing up to 84A per contact (per 4 adjacent contacts) and high-density signal options with up to 6 signal pins per column.

Product QMA Connector Series
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.

Product QN Connectors
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.

Product RBL Series Push Lock with Latch Connector
RBL Series Push Lock with Latch Connector
Amphenol LTW RBL Connectors are IP67-rated waterproof circular connectors with current ratings up to 20A. Operating temperature range of up to -40°C to +105°C and a durability of 250 cycles. RBL Connectors provide maximum contact resistance of 10mΩ and minimum insulation resistance of 100MΩ at 500VDC【Quick Guide: https://amphenolltw.com/down.php?supp_download=104】

Product RJ45 Waterproof Connector - High Speed Modular Connector
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【 Quick Guide: https://amphenolltw.com/down.php?supp_download=106】

Product SAS/PCIe 4.0 (U.2&U.3) Connectors
SAS/PCIe 4.0 (U.2&U.3) Connectors
SAS/PCIe® 4.0 (U.2 & U.3) connectors come with 16GT/s (PCIe® lanes) or 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe® receptacle and header enable implementation of high-speed SAS hard disk drive (HDD) interface as well as PCIe®-based devices. The molded guidepost allows the device plug and receptacle to self-align during the mating process.

Product SAS/PCIe® 5.0 (U.2 & U.3) Connectors
SAS/PCIe® 5.0 (U.2 & U.3) Connectors
SAS/PCIe 5.0 (U.2 & U.3) connectors come with 32GT/s (PCIe lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe receptacle and header enable implementation of high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe)-based devices.

Product SAS/PCIe® 6.0 (U.2/SFF8639 ) Connectors
SAS/PCIe® 6.0 (U.2/SFF8639 ) Connectors
SAS/PCIe® 6.0 (U.2) connectors come with 64Gb/s PAM4 (PCIe® lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The 68-position, SAS/PCIe® receptacle and plug enable implementation of high-speed Serial Attached SCSI (SAS) hard disk drive (HDD) interface as well as Peripheral Component Express (PCIe®)-based devices.

Showing 81 to 90 of 108 items